The TH580B is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat® 3054E |
Engine Model | Cat® 3054E |
Gross Power | — |
Net Power | — |
Maximum Torque | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Rated Load Capacity | — |
Maximum Lift Height | — |
Load at Maximum Height - Stabilizers Down | — |
Load at Maximum Height - Stabilizers Up | — |
Maximum Forward Reach | — |
Load at Maximum Reach - No Stabilizers | — |
Load at Maximum Reach - Stabilizers Down | — |
Load at Maximum Reach - Stabilizers Up | — |
Top Travel Speed | — |
Height | — |
Width | — |
Wheel Base | — |
Length - Fork Face | — |
Ground Clearance | — |
Turning Radius - Over Tires | — |
Rear - Overhang | — |
Length - Front of Tire | — |
Height - Top of Hood | — |
Maximum System Pressure | — |
Maximum Pump Flow | — |
Auxiliary Hydraulic Supply | — |
Pump Type | Variable Displacement Load Sensing Axial Piston Pump |
Fuel Tank | — |
Hydraulic Tank | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Forward - Dump | — |
Crowd Backward | — |
Combined - Up and Out | — |
Combined - Down and In | — |
All day operator comfort and efficiency is ensured through our simple, logical control layout.
Cab entry and exit is both easy and convenient due to the well placed handholds and step.
The machine provides full operator security with ROPS/FOPS protection.
A variety of seats are available, tailored to meet the requirements of the operator and applications.
Communicates essential technical data to facilitate easier machine operation.
The B-Series cab has a superb viewing area due to the use of advanced virtual design techniques.
The joystick is capable of three simultaneous boom functions making machine operation easy. All functions are fully modulated.
The joystick allows three simultaneous boom functions and incorporates unique slider switches. The joystick also operates the auxiliary hydraulic function and allows the option of a second auxiliary service for the use of work tools that require more than one hydraulic service.
The Cat Electro Hydraulic system allows all three boom functions to be operated simultaneously and proportionally. This enables precise placing of loads in challenging applications. Auxiliary hydraulic functions are available on the joystick to allow operators to utilize more complex work tools. A continuous flow auxiliary hydraulic supply is available for operating tools such as brooms that require continuous flow for long periods of time.
The Cat integrated management system allows the engine, transmission and hydraulic systems to operate with maximum efficiency, control and productivity.
Three simultaneous hydraulic functions are achieved using a full flow sharing hydraulic valve. A load sensing, variable displacement pump allows full hydraulic power even at low revs.
Engine revolutions can be controlled by pressing the joystick trigger, thus reducing hydraulic flow for fine controlled load replacement.
The TH580B can effectively and quickly place bricks, roofing materials and trusses to a maximum height of 17 m (56 ft).
Job site obstacles present challenges demanding a machine to place loads at greater distances - with a reach of 12 700 mm (42 ft), the TH580B delivers.
The TH580B offers excellent maneuverability, due to its tight turning circle and its three different steering modes. The TH580B has a 48 degree axle steering angle and no rear tail swing, allowing it to work productively and safely in confined areas.
The TH580B offers three steering modes (two wheel, crab and circle steer) to allow an operator to easily position the machine. Steering modes are selected by a single three-position rocker switch. Steering position sensors are fitted as standard to all steering modes to be changed while moving.
The TH580B has a purpose designed Cat four speed forward, three speed reverse powersyncro transmission.
The TH580B is fitted with Caterpillar planetary reduction axles. For improved machine performance in difficult conditions, a differential lock is available (front axle).
A hydraulic IT interface is standard on the TH580B. For optimum versatility, machines can be equipped with the hydraulic quick coupler, allowing the operator to quickly and easily change non-hydraulic work tools without leaving the cab.
Machines are equipped with an Auxiliary Hydraulic service, allowing the use of hydraulically operated work tools. All B-Series Telehandlers are equipped with a single auxiliary hydraulic service and continuous hydraulic flow.
A wide range of work tools are available to meet most job site applications. Cat Telehandler Work Tools extend the versatility of the machine. Built for performance and durability, these work tools deliver high productivity, long life and excellent value. Access Platform General Purpose Bucket (1.0 m3/1.3 yd3) Fixed Carriage Rotate Carriage Sideshift Carriage Swing Carriage Wide Carriage Wide Rotate Carriage Pallet Forks Block Forks Lift Hook Truss Boom Self-tipping Hopper Contact your Cat dealer for additional work tool options.
A manual rear tow hitch is available for off-highway towing as an option.
Cost of ownership starts with ease of service. All Cat Telehandler service points are readily accessible and major components are easy to reach at ground level due to overall machine design.
Routine daily maintenance is now reduced to checking fluid levels and a walkaround inspection.
Engine oil, filter changes and routine lubrication are now only required every 500 hours.
The combined hydraulic/transmission oil filter requires changing at 1,000 hours. With the reduction in the number of filters and extended service intervals, operating costs are the lowest in the industry.
All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are readily accessible and major components are easy to reach at ground level due to the overall machine design. A cab mounted service point allows access to the fuel fill, hydraulic oil fill, washer bottle, fuse box and cab air filter for routine checks.
Make detailed comparisons before you buy. Your Cat dealer can give answers to your questions.
Look at the value that the TH580B Telehandler will offer you. Consider all the flexible financing options your Cat dealer offers as well as day-to-day operating costs.
Improving operating techniques can boost your profits. Your Cat dealer has training literature and other ideas to help increase your productivity.
Repair options guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find high availability of parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.
Your Cat dealer can provide a financing package to meet your needs.
Data not available.