TH406C - 2013, Tier 4 Interim, NACD
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat® C3.4B* |
Engine Model | Cat® C3.4B* |
Gross Power - Standard | — |
Stroke - Options 1 and 2 | — |
Displacement - Options 1 and 2 | — |
Bore - Options 1 and 2 | — |
Gross Power - Option 1 | — |
Stroke - Standard | — |
Displacement - Standard | — |
Gross Power - Option 2 | — |
Model - Option 1 | Cat C4.4 ACERT™* |
Bore - Standard | — |
Model - Standard | Cat® C3.4B Tier 4 Interim |
Maximum Torque - Standard | 420 N·m/1,400 rpm |
Maximum Torque - Option 1 | 530 N·m/1,400 rpm |
Maximum Torque - Option 2 | 560 N·m/1,400 rpm |
Model - Option 2 | Cat C4.4 ACERT* |
Note | *Meets U.S. EPA Tier 4 Interim equivalent emission standards. |
Operating Weight - With Carriage and Forks | — |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Top Travel Speed | — |
Load at Maximum Height | — |
Load at Maximum Reach | — |
Drawbar Pull - Option 1 | — |
Drawbar Pull - Standard | — |
Outside Turning Radius - Over Forks | — |
Outside Turning Radius - Over Tires | — |
Drawbar Pull - Option 2 | — |
Standard | 15.5-25 SGL |
Maximum System Pressure | — |
Maximum Pump Flow | — |
Pump Type | Variable displacement load sensing axial piston pump |
Auxiliary Hydraulic Circuit | Used for all attachments equipped with cylinders or other hydraulic components; consists of valves, controls & hydraulic lines. |
Auxiliary Hydraulic Supply - Intermittent | — |
Auxiliary Hydraulic Supply - Continuous | — |
Fuel Tank | — |
Hydraulic Tank | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Forward - Dump | — |
Crowd Backward | — |
Combined - Up and Out | — |
Combined - Down and In | — |
Bucket Breakout Force - ISO 8313 | — |
Boom Breakout Force | — |
Service Brakes | Servo assisted on front axle |
Parking Brakes | Mechanical on front axle |
Forward - 2 | — |
Reverse - 2 | — |
Forward - 4 | — |
Forward - 3 | — |
Reverse - 3 | — |
Forward - 1 | — |
Reverse - 1 | — |
Reverse - 3 | — |
Forward - 2 | — |
Forward - 6 | — |
Reverse - 1 | — |
Forward - 3 | — |
Forward - 5 | — |
Reverse - 2 | — |
Forward - 4 | — |
Forward - 1 | — |
Types | Engine speed, boom angle, machine speed, operation hours, % of continuous flow selected, gear selected, and direction. |
Data not available.