The TH514 Telehandler is designed for your toughest jobsite applications. With load capacity of 4990 kg (11,000 lb) and lift height of 13.7 m (45 ft), this telehandler will do the work of many.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat C4.4 DITAAC |
Engine Model | Cat C4.4 DITAAC |
Gross Power | — |
Maximum Torque | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Rated Load Capacity | — |
Maximum Lift Height | — |
Load at Maximum Height - Stabilizers Down | — |
Load at Maximum Height - Stabilizers Up | — |
Maximum Forward Reach | — |
Load at Maximum Reach - Stabilizers Down | — |
Load at Maximum Reach - Stabilizers Up | — |
Top Travel Speed | — |
Load at Maximum Height | — |
Load at Maximum Reach | — |
Height | — |
Width | — |
Wheel Base | — |
Length - Fork Face | — |
Ground Clearance | — |
Turning Radius - Over Tires | — |
Turning Radius - Over Forks | — |
Length - Front of Tire | — |
Rear - Overhang | — |
Standard | 14.00-24 16PR TG-02 Mitas |
Optional Construction | 14.00 - 24 SGG Goodyear |
Maximum System Pressure | — |
Pump Type | Variable displacement load sensing axial piston pump |
Primary System Maximum Pressure | — |
Primary System Maximum Pump Flow | — |
Auxiliary Hydraulic Supply - Intermittent | — |
Auxiliary Hydraulic Supply - Continuous | — |
Fuel Tank | — |
Hydraulic Tank | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Forward - Dump | — |
Crowd Backward | — |
Combined - Up and Out | — |
Combined - Down and In | — |
Boom Breakout Force | — |
Bucket Breakout Force | — |
Drawbar Pull - Basic | — |
Our easier to use control layout and single joystick will keep you fresh and comfortable all day.
Cab entry and exit is both easier and more convenient with its well placed handholds and step.
The machine provides full operator security with EROPS protection.
The joystick allows three simultaneous boom functions enabling application customization.
Three simultaneous hydraulic functions are achieved using a full flow sharing hydraulic valve. A load sensing variable displacement pump allows full hydraulic power even at low revs.
The TH514 can pick and place bricks and materials to a maximum height of 13.7 m (45 ft).
The TH514 Telehandler offers three steering modes to allow you to more easily position the machine.
The TH514 has a 4-speed powersynchro transmission, which uses a torque converter to transfer engine power to the transmission.
A manual IT interface is standard on the TH514 Telehandler. For optimum versatility, an optional hydraulic quick coupler is available, allowing the operator to change non-hydraulic work tools without leaving the cab.
Machine is equipped with a selectable continuous auxiliary hydraulic flow allowing the use of hydraulically operated work tools.
A wide range of work tools are available to meet most job site applications. Telehandler work tools extend the versatility of the machine. Built for performance and durability, these work tools deliver high productivity, long life and excellent value. Contact your Cat dealer for available work tool options.
Various machine configurations are available to match the different applications and operating environments.
Two tire options are available to enable the machine to be configured to achieve its optimum job site performance.
With a platform size of 8 ft x 4 ft, it is designed for ease of transport. Platform has a maximum capacity of 1,000 lbs and is designed with multiple lanyard anchor points.
All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are accessible and major components are at ground level due to the overall machine design.
Improving operating techniques can boost your profits. Your Cat Dealer has literature and other tools to help increase your productivity.
You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.
Data not available.