The TL1055 is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat® C4.4 EDITAAC, Tier 3 |
Engine Model | Cat® C4.4 EDITAAC, Tier 3 |
Gross Power - Basic | — |
Net Power (Basic) | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Rated Load Capacity | — |
Maximum Lift Height | — |
Load at Maximum Height - Stabilizers Down | — |
Maximum Forward Reach | — |
Load at Maximum Reach - Stabilizers Down | — |
Top Travel Speed | — |
Load at Maximum Height | — |
Load at Maximum Reach | — |
Height | — |
Width | — |
Wheel Base | — |
Length - Fork Face | — |
Ground Clearance | — |
Turning Radius - Over Tires | — |
Standard | 14.00 x 24 - 12 PR |
Optional Construction | 14.00 x 24 Foam Filled, Rock Lug or Solid |
Pump Type | Load sensing piston |
Fuel Tank | — |
Hydraulic Tank | — |
Hydraulic System | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Drawbar Pull - Basic | — |
Parking Brake | mechanical on front axle |
Features | Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes - mechanical on front axle |
Manufacturer | Dana |
Features | Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab |
Features | Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge |
All day operator comfort and efficiency is ensured through our easier to use control layout.
Cab entry and exit is both easier and more convenient due to the well placed handholds and step.
The machine provides full operator security with OROPS or EROPS protection.
The TL-series cab has improved visibility due to the use of advanced virtual design techniques.
The joystick allows three simultaneous boom functions enabling application customization for more than a dozen configurations. The joystick also operates the auxiliary hydraulic function and allows the option of a second auxiliary service for the use of work tools that require more than one hydraulic service.
Three simultaneous hydraulic functions are achieved using a full flow sharing hydraulic valve. A load sensing variable displacement pump allows full hydraulic power even at low revs.
The TL1055 can effectively pick and place bricks and materials to a maximum height of 55 ft. (16.8 m).
Job site obstacles present challenges demanding a machine to place loads at greater distances - the TL1055 delivers.
The TL1055 offers three steering modes (two wheel, crab and 4-wheel steer) to allow an operator to more easily position the machine. Steering modes are selected by a single rocker switch. Steering position sensors are fitted as standard to all steering modes to be changed while moving.
The TL1055 provides a load capacity of 10,000 lbs (4536 kg).
The TL1055 features a ZF, WG98-TSC Power-shift transmission.
A manual IT quick coupler is standard on the TL-Series machines. For optimum versatility, an optional hydraulic quick coupler is available, allowing the operator to more easily change non-hydraulic work tools without leaving the cab.
Machines are equipped with Auxiliary Hydraulic services, allowing the use of hydraulically operated work tools. All TL-Series telehandlers are equipped with a single auxiliary hydraulic service and continuous hydraulic flow.
A wide range of tire options enables the machine to be configured to achieve optimum job site performance, including optional foam-filled, rock lug and solid tires.
Cost of ownership starts with ease of service. All Cat Telehandler service points are accessible and major components are at ground level due to overall machine design.
Routine daily maintenance is now reduced to checking fluid levels and a walkaround inspection.
Engine oil, filter changes and routine lubrication are now only required every 500 hours.
With the reduction in the number of filters and extended service intervals, operating costs are the lowest in the industry.
Designed to enhance your telehandler ownership experience with comprehensive coverage and peace of mind.
All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are accessible and major components are at ground level due to the overall machine design. A cab mounted service point allows access to the fuel fill, hydraulic oil fill, washer bottle, fuse box and cab air filter for routine checks.
Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.
Look at the value that the TL1055 Telehandler will offer you. Consider all the flexible financing options your Cat Dealer offers as well as day-to-day operating costs.
Improving operating techniques can boost your profits. Your Cat Dealer has literature and other tools to help increase your productivity.
Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.
Your Cat Dealer can provide a financing package to meet your needs.
Data not available.