The TH3510D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat C3.4B |
Choose the right engine for you – three fuel efficient Cat® engines are available to suit a wide range of applications.
The Cat TH3510D features a six speed power shift transmission to give exceptional performance when towing trailers on the road.
Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.
Engine Model | Cat C3.4B |
Operating Weight - With Carriage and Forks* | — |
Note | *Represents machine configuration of 106 kW (142 hp/bhp) engine on standard 15.5/80-24 16 ply tires. |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Capacity at Maximum Forward Reach | — |
Capacity at Maximum Lift Height | — |
Outside Turning Radius - Over Tires | — |
Outside Turning Radius - Over Forks | — |
Standard | Mitas 15.5/80-24 16 ply |
Option (1) | Michelin 15.5 R25 XHA |
Option (2) | Michelin 460/70 R24 XMCL |
Option (8) | 13 × 24 Solid Tires |
Option (4) | Michelin 440/80 24 Power CL |
Option (6) | Michelin 460/70 R24 Bibload |
Option (3) | Michelin 500/70 R24 XMCL |
Option (5) | Michelin 400/80 24 Power CL |
Option (7) | Firestone Duraforce |
Fuel Tank | — |
Hydraulic Tank | — |
Diesel Exhaust Fluid | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Backward | — |
Crowd Forward - Dump | — |
Combined - Up and Out | — |
Combined - Down and In | — |
Parking Brake | Mechanical lever on front axle |
Service Brakes | Boosted on front and rear brakes |
Front Axle | High bias, planetary reduction hubs with limited slip differential |
Rear Axle | Open differential with planetary reduction hubs |
Pump Type | Variable Flow, Axial Piston |
System Type | Load Sensing, Closed Center |
Auxiliary Hydraulic Pressure | — |
Maximum Pump Capacity | — |
System Pressure | — |
Auxiliary Hydraulic Flow - Boom Head - Intermittent | — |
Auxiliary Hydraulic Flow - Machine Rear | — |
Auxiliary Hydraulic Flow - Boom Head - Continuous | — |
Maximum Torque | — |
Displacement | — |
Stroke | — |
Model* | Cat C4.4 ACERT |
Gross Power | 106 kW (142 hp/bhp) |
Emissions | *Meets Tier 4 Final emission standards. |
Bore | — |
Quick Coupler Rotation | 152° |
Drawbar Pull - 83 kW/111.3 hp Engine | — |
Drawbar Pull - 93 kW/124.1 hp Engine | — |
Bucket Breakout Force | — |
Boom Breakout Force | — |
Noise Levels - In Cab | — |
Noise Levels - External | — |
Towable Mass - Hydraulically Braked | — |
Drawbar Pull - 106 kW/142.1 hp Engine | — |
Cab Width | — |
Maximum Fork Dump Angle | 128° |
Overall Width - Standard Tires | — |
Machine Length | — |
Overall Height - Standard Tires* | — |
Overall Length to Front of Carriage | — |
Track | — |
Maximum Fork Crowd Angle | 24° |
Departure Angle | 60° |
Ground Clearance | — |
Wheel Base | — |
Overhang | — |
Capacity at Maximum Height | — |
Rated Load Capacity | — |
Capacity at Maximum Reach | — |
Gross Power - 2,200 rpm - Option 2 | — |
Gross Power - 2,200 rpm - Standard | — |
Gross Power - 2,200 rpm - Option 1 | — |
Forward - 6 | — |
Forward - 5 | — |
Forward - 1 | — |
Reverse - 2 | — |
Forward - 2 | — |
Reverse - 1 | — |
Reverse - 3 | — |
Type | Cat PG124 6 speed power shift |
Forward - 3 | — |
Note | *Maximum speed subject to machine configuration. |
Forward - 4 | — |
Stroke | — |
Bore | — |
Gross Power | 83 kW (111 hp/bhp) |
Emissions | *Meets Tier 4 Final emission standards. |
Displacement | — |
Maximum Torque | — |
Model* | Cat C3.4B |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Bore | — |
Gross Power | 93 kW (124 hp/bhp) |
Stroke | — |
Maximum Torque | — |
Emissions | *Meets Tier 4 Final emission standards. |
Model* | Cat C4.4 ACERT |
Displacement | — |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent 1.575 metric tonne. |
Alternator Output | 12V/150A |
Battery | 1 × 12V 1,000 CCA Battery |
Choose the right engine for you – three fuel efficient Cat® engines are available to suit a wide range of applications.
The Cat TH3510D features a six speed power shift transmission to give exceptional performance when towing trailers on the road.
Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.
A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.
The cab is designed with the operator in mind with a multi function joystick and a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rearview camera, reversing sensors and air conditioning.
Data not available.