The TH408D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat C3.4B |
Choose the right engine for you – three fuel efficient Cat® engines are available to suit a wide range of applications.
Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage with 152 degrees of coupler rotation delivers powerful breakout forces and fast cycle times.
A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.
Engine Model | Cat C3.4B |
Operating Weight - With Carriage and Forks* | — |
Note | *Represents machine configuration of 106 kW (142 hp/bhp) engine on standard 15.5/80-24 16 ply tires. |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Outside Turning Radius - Over Tires | — |
Capacity at Maximum Forward Reach | — |
Capacity at Maximum Lift Height | — |
Outside Turning Radius - Over Forks | — |
Standard | Mitas 15.5/80-24 16 ply |
Option (1) | Michelin 15.5 R25 XHA |
Option (7) | Firestone Duraforce |
Option (2) | Michelin 460/70 R24 XMCL |
Option (4) | Michelin 440/80 24 Power CL |
Option (6) | Michelin 460/70 R24 Bibload |
Option (3) | Michelin 500/70 R24 XMCL |
Option (5) | Michelin 400/80 24 Power CL |
Option (8) | 13 × 24 Solid Tires |
Fuel Tank | — |
Hydraulic Tank | — |
Diesel Exhaust Fluid | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Backward | — |
Combined - Down and In | — |
Crowd Forward - Dump | — |
Combined - Up and Out | — |
Parking Brake | Mechanically actuated on front axle service brakes |
Service Brakes | Boost assisted oil immersed multi disc on both axles |
Front Axle | High bias, planetary reduction hubs with limited slip differential |
Rear Axle | Open differential with planetary reduction hubs |
Pump Type | Variable Flow, Axial Piston |
System Type | Load Sensing, Closed Center |
Auxiliary Hydraulic Flow - Machine Rear | — |
Auxiliary Hydraulic Pressure | — |
Auxiliary Hydraulic Flow - Boom Head - Continuous | — |
System Pressure | — |
Auxiliary Hydraulic Flow - Boom Head - Intermittent | — |
Maximum Pump Capacity | — |
Overall Length to Front of Carriage | — |
Overall Height - Standard Tires* | — |
Maximum Fork Dump Angle | 128° |
Departure Angle | 60° |
Overall Width - Standard Tires | — |
Ground Clearance | — |
Machine Length | — |
Wheel Base | — |
Cab Width | — |
Track | — |
Maximum Fork Crowd Angle | 24° |
Overhang | — |
Forward - 6 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Forward - 1 | — |
Type | Cat PG124 6 speed power shift |
Forward - 3 | — |
Reverse - 1 | — |
Forward - 2 | — |
Forward - 4 | — |
Forward - 5 | — |
Note | *Maximum speed subject to machine configuration. |
Battery | 1 × 12V 1,000 CCA Battery |
Alternator Output | 12V/150A |
Stroke | — |
Gross Power | — |
Maximum Torque | — |
Displacement | — |
Bore | — |
Emissions | *Meets Tier 4 Final emission standards. |
Model* | Cat C4.4 ACERT |
Emissions | *Meets Tier 4 Final emission standards. |
Model* | Cat C4.4 ACERT |
Gross Power | — |
Displacement | — |
Stroke | — |
Maximum Torque | — |
Bore | — |
Noise Levels - In Cab | — |
Noise Levels - External | — |
Towable Mass - Hydraulically Braked | — |
Boom Breakout Force | — |
Drawbar Pull - 83 kW/111 hp Engine | — |
Drawbar Pull - 93 kW/124 hp Engine | — |
Drawbar Pull - 106 kW/142 hp Engine | — |
Quick Coupler Rotation | 152° |
Bucket Breakout Force | — |
Maximum Forward Reach | — |
Maximum Lift Height | — |
Stroke | — |
Maximum Torque | — |
Bore | — |
Emissions | *Meets Tier 4 Final emission standards. |
Displacement | — |
Gross Power | — |
Model* | Cat C3.4B |
Capacity at Maximum Height | — |
Rated Load Capacity | — |
Capacity at Maximum Reach | — |
Gross Power - 2,200 rpm - Standard | — |
Gross Power - 2,200 rpm - Option 2 | — |
Gross Power - 2,200 rpm - Option 1 | — |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent 1.575 metric tonne. |
Choose the right engine for you – three fuel efficient Cat® engines are available to suit a wide range of applications.
Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage with 152 degrees of coupler rotation delivers powerful breakout forces and fast cycle times.
A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.
The cab is designed with the operator in mind with a multi function joystick and a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rearview camera, reversing sensors and air conditioning.
Data not available.