The TH357D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat C3.4B |
Choose the right engine for you – two fuel efficient Cat® engines are available to suit a wide range of applications.
Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.
A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.
Engine Model | Cat C3.4B |
Operating Weight - With Carriage and Forks* | — |
Note | *Represents machine configuration of 83 kW (111 hp/bhp) engine on standard 15.5/80-24 16 ply tires. |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Capacity at Maximum Lift Height | — |
Capacity at Maximum Forward Reach | — |
Outside Turning Radius - Over Tires | — |
Outside Turning Radius - Over Forks | — |
Standard | Mitas 15.5/80-24 16 ply |
Option (1) | Michelin 15.5 R25 XHA |
Option (6) | Michelin 460/70 R24 Bibload |
Option (8) | 13 × 24 Solid Tires |
Option (7) | Firestone Duraforce |
Option (5) | Michelin 400/80 24 Power CL |
Option (3) | Michelin 500/70 R24 XMCL |
Option (4) | Michelin 440/80 24 Power CL |
Option (2) | Michelin 460/70 R24 XMCL |
Fuel Tank | — |
Hydraulic Tank | — |
Diesel Exhaust Fluid | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Backward | — |
Combined - Up and Out | — |
Crowd Forward - Dump | — |
Combined - Down and In | — |
Parking Brake | Mechanically actuated on front axle service brakes |
Service Brakes | Boost assisted oil immersed multi disc on both axles |
Front Axle | High bias, planetary reduction hubs with limited slip differential |
Rear Axle | Open differential with planetary reduction hubs |
Pump Type | Variable Flow, Axial Piston |
System Type | Load Sensing, Closed Center |
Auxiliary Hydraulic Flow - Machine Rear | — |
System Pressure | — |
Maximum Pump Capacity | — |
Auxiliary Hydraulic Pressure | — |
Auxiliary Hydraulic Flow - Boom Head - Intermittent | — |
Auxiliary Hydraulic Flow - Boom Head - Continuous | — |
Maximum Torque | — |
Displacement | — |
Gross Power | — |
Stroke | — |
Bore | — |
Emissions | *Meets Tier 4 Final emission standards. |
Model* | Cat C4.4 ACERT™ |
Quick Coupler Rotation | 152° |
Boom Breakout Force | — |
Noise Levels - In Cab | — |
Towable Mass - Hydraulically Braked | — |
Drawbar Pull - 93 kW/124 hp Engine | — |
Noise Levels - External | — |
Bucket Breakout Force | — |
Drawbar Pull - 83 kW/111 hp Engine | — |
Gross Power | — |
Emissions | *Meets Tier 4 Final emission standards. |
Model* | Cat C3.4B |
Stroke | — |
Displacement | — |
Maximum Torque | — |
Bore | — |
Overall Length to Front of Carriage | — |
Overall Height - Standard Tires* | — |
Track | — |
Overall Width - Standard Tires | — |
Maximum Fork Crowd Angle | 24° |
Maximum Fork Dump Angle | 128° |
Overhang | — |
Cab Width | — |
Ground Clearance | — |
Wheel Base | — |
Departure Angle | 60° |
Machine Length | — |
Reverse - 1 | — |
Reverse - 2 | — |
Forward - 6 | — |
Forward - 1 | — |
Forward - 4 | — |
Note | *Maximum speed subject to machine configuration. |
Reverse - 3 | — |
Forward - 5 | — |
Forward - 3 | — |
Forward - 2 | — |
Type | 6 speed power shift |
Gross Power - 2,200 rpm - Standard | — |
Gross Power - 2,200 rpm - Option 1 | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Battery | 1 × 12V 1,000 CCA Battery |
Alternator Output | 12V/150A |
Capacity at Maximum Height | — |
Rated Load Capacity | — |
Capacity at Maximum Reach | — |
Air Conditioning | The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg of refrigerant which has a CO2 equivalent 1.575 metric tonne. |
Choose the right engine for you – two fuel efficient Cat® engines are available to suit a wide range of applications.
Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage delivers powerful breakout forces and fast cycle times.
A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.
The cab is designed with the operator in mind with a multi function joystick and a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rearview camera, reversing sensors and air conditioning.
Data not available.