TH306D Ag Handler - 2016, Tier 4 Final, Stage IV, NACD, EU
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat C7.1 |
Designed for the livestock farmer, the Cat® TH306D features a powerful 101 PS engine coupled to a two speed hydrostatic transmission, allowing engine speed and forward speed to be independently controlled, ideal for operating animal feed discharge buckets and straw spreaders.
Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage with 150 degrees of coupler rotation delivers powerful breakout forces and fast cycle times.
Designed to operate hydraulically powered work tools such as straw spreaders and animal feeder buckets. Rear hydraulic services can also operate work tools as well as tipping trailers.
Engine Model | Cat C7.1 |
Maximum Torque | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power (1) | 74.4 kW (99.7 hp/bhp) |
Emissions | Meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. |
Gross Power (2) | 101.2 CH/CV/PS |
Operating Weight - With Carriage and Forks* | — |
Note | *Represents machine configuration of 74.5 kW (99.7 hp/bhp) engine on standard 405/70 T20 MPT01 tires. |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Capacity at Maximum Lift Height | — |
Outside Turning Radius - Over Tires | — |
Capacity at Maximum Forward Reach | — |
Outside Turning Radius - Over Forks | — |
Standard | Mitas 405/70 T20 MPT01 |
Options | Michelin 400/70 R20 XMCL |
Fuel Tank | — |
Hydraulic Tank | — |
Diesel Exhaust Fluid | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Backward | — |
Crowd Forward - Dump | — |
Combined - Up and Out | — |
Combined - Down and In | — |
Parking Brake | SAHR on front axle |
Service Brakes | Boost assisted on front axle |
Front Axle | Planetary reduction hubs with limited slip differential |
Rear Axle | Open differential with planetary reduction hubs |
Pump Type | Gear |
System Type | Open Center |
System Pressure | — |
Auxiliary Hydraulic Flow - Boom Head - Continuous | — |
Auxiliary Hydraulic Flow - Boom Head - Intermittent | — |
Maximum Pump Capacity | — |
Auxiliary Hydraulic Pressure | — |
Auxiliary Hydraulic Flow - Machine Rear | — |
Height - Machine Rear | — |
Departure Angle | 66° |
Overall Height - Standard Tires* | — |
Maximum Fork Crowd Angle | 24° |
Overall Length to Front of Carriage | — |
Machine Length | — |
Ground Clearance | — |
Cab Width | — |
Overall Width - Standard Tires | — |
Overhang | — |
Track | — |
Wheel Base | — |
Maximum Fork Dump Angle | 150° |
Reverse - 2 | 0 to 32 km/h (0 to 19.9 mph) |
Forward - 2 | 0 to 32 km/h (0 to 19.9 mph) |
Reverse - 1 | 0 to 20 km/h (0 to 12.4 mph) |
Type | Hydrostatic with 2 speed on the move range change |
Forward - 1 | 0 to 20 km/h (0 to 12.4 mph) |
Noise Levels - In Cab | — |
Drawbar Pull | — |
Towable Mass - Hydraulically Braked | — |
Bucket Breakout Force | — |
Noise Levels - External | — |
Boom Breakout Force | — |
Quick Coupler Rotation | 150° |
Alternator Output | 12V/150A |
Battery | 1 × 12V 1,000 CCA Battery |
Designed for the livestock farmer, the Cat® TH306D features a powerful 101 PS engine coupled to a two speed hydrostatic transmission, allowing engine speed and forward speed to be independently controlled, ideal for operating animal feed discharge buckets and straw spreaders.
Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage with 150 degrees of coupler rotation delivers powerful breakout forces and fast cycle times.
Designed to operate hydraulically powered work tools such as straw spreaders and animal feeder buckets. Rear hydraulic services can also operate work tools as well as tipping trailers.
A well laid out cab with a multi function joystick gives the operator a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rear view camera, reversing sensors and air conditioning.
Data not available.