Engine Model | Cat® C3.4B |
Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - SAE J1349/ISO 9249 | — |
Engine Power - ISO 14396 | — |
Operating Weight | — |
Minimum Operating Weight | — |
Maximum Operating Weight | — |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed - High | — |
Maximum Travel Speed | — |
Maximum Travel Speed - Low | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Bucket Cylinder - Bore | — |
Bucket Cylinder - Stroke | — |
Main System - Maximum Flow - Total | 125 × 2 L/min (33 × 2 gal/min) |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | 21.9 L/min (1,336 in3/min) |
Maximum Pressure - Equipment | — |
Cooling System | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Fuel Tank Capacity | — |
Engine Oil - With Filter | — |
ISO 6395 - Spectator Noise | — |
ISO 6396 - Operator Noise (Closed) | — |
Number of Track Rollers - Each Side | 6 pieces |
Number of Shoes - Each Side | 43 pieces |
Number of Carrier Rollers - Each Side | 1 piece |
With more and more jobs requiring work in tight spaces, a reduced radius machine is the right choice for you. The 311F L RR's tail swing radius is just 1750 mm (5'9"). When rotated 90 degrees and working over the side, only 505 mm (1'8") hangs over the side - ideal when you are working up against a wall, on a narrow road, or other space-restricted area.
The 311F L RR offers a stable platform for all applications. One of the main contributors is the 2.45 mt (5,400 lb) counterweight. This allows the shorter 311F L RR to perform like a longer tail swing machine.
While the length of the upper structure is reduced to accommodate the work at hand, the cab of the 311F L RR is not. It's the same size as our standard machines with all the amenities you've come to expect.
The Cat C3.4B engine meets U.S. EPA Tier 4 Final, EU Stage IIIB, and Japan 2014 (Tier 4 Final) emission standards. It provides plenty of power for the utility work you do and won't consume a lot of fuel to do it - all to help keep your owning and operating costs to an absolute minimum.
One built-in fuel-saving feature is engine idle shutdown, which automatically turns the engine off when it's been idling for more than a specified amount of time. You can also choose eco mode to more actively manage fuel consumption for the job at hand. Both will help you save fuel, reduce emissions, and extend your service intervals.
The C3.4B engine can run on up to B20 biodiesel fuel that meets ASTM 6751 standards - all to give you more potential fuel-saving flexibility.
The electronics used in Cat Tier 4 Final, EU Stage IIIB, and Japan 2014 (Tier 4 Final) engines are more powerful and robust than ever. Enhanced features increase quality and reliability, which improves your owning and operating experience.
As a key component of Cat Tier 4 Technology, injection timing provides more control of combustion for the cleanest, most efficient fuel burn. To maximize your value, Caterpillar engineers specified fuel systems based on the power and performance demands for each engine.
Cat Tier 4 Final, EU Stage IIIB, and Japan 2014 (Tier 4 Final) engines feature innovative air management systems that optimize airflow and enhance power, efficiency, and reliability. We apply a range of simple, reliable turbo charging solutions based on engine size and application. This allows us to match turbo performance to rated output for high productivity, excellent fuel efficiency, long life, and low operating costs for you.
Major hydraulic components like pumps and valves are located close together to make it possible to use shorter tubes and lines. This design leads to less friction loss in the lines, reduced pressure drops, and more power to the ground for the work you need to get done.
Controllability is one of the main attributes of Cat excavators, and one of the key contributors to this is the main control valve. The valve opens slowly when your range of joystick lever movement is small and opens rapidly when movement is high. It puts flow where you need it when you need it, which leads to smoother operation, greater efficiency, and lower fuel consumption.
Auxiliary hydraulics give you greater tool versatility so you can take on more work with just one machine, and there are several options from which you can choose. A quick coupler circuit, for example, will allow you to switch from one tool to another in a matter of minutes - all from the comfort and convenience of the cab.
The 311F regenerates the flow of oil from the head end of the boom cylinder to the rod end of the boom cylinder during the work cycle to save energy and improve fuel efficiency. It's optimized for any dial speed setting you select, which results in less pressure loss for higher controllability, more productivity, and lower operating costs. The machine also regenerates the flow of oil from the rod end of the stick cylinder to the head end of the stick cylinder during operation to increase speed.
The 311F is a well-built machine that's designed to give you a long service life. The upper frame includes special mountings made specifically to support the heavy-duty cab; the lower frame is reinforced to enhance component durability so you can count on the machine doing the work you need done.
Long undercarriage is standard and works extremely well in various work applications and conditions. Track shoes, links, rollers, idlers, and final drives are all built with high-tensile-strength steel for long-term durability.
The available 2.45 mt (5,400 lb) counterweight has a surface that matches the 311F L RR's overall sleek appearance. It provides plenty of balance for your heavy lifting and is bolted directly to the main frame to ensure rigidity. It also has an integrated housing to protect the optional rearview camera.
The Roll-Over Protective Structure (ROPS) certified cab is not only a safety feature, but it is also a sound suppressor due to its special sealing and insulation. With the door and windows closed, you will experience a machine that's as quiet as the truck you drive to work.
The automatic climate control system features multiple air outlets with filtered ventilation. Air flows on the floor, behind the seat, and in front of you to make your work in either hot or cold weather much more pleasant and productive.
The suspension seat provides a variety of adjustments to accommodate a wide range of operators. All seats include a reclining back, upper and lower slide adjustments, and height and tilt angle adjustments to meet your needs for maximum comfort and productivity.
The right and left joystick consoles can be adjusted to improve your comfort and productivity during the course of a day. Also, the right joystick features a button that will reduce engine speed when you are not working to help save fuel. Touch it once and speed reduces; touch it again and speed increases for normal operation.
The LED monitor is easy to see and navigate. Programmable in up to 42 languages to meet today's diverse workforce, the monitor clearly displays critical information you need to operate efficiently.
Storage spaces are located in the front, rear, and side consoles of the cab. A drink holder accommodates a large mug with handle, and a shelf behind the seat stores large lunch or toolboxes. Power supply sockets are conveniently located near the key storage areas for charging your electronic devices like an MP3 player, a cell phone, or a tablet.
All Cat booms and sticks are built with internal baffle plates for added durability, and all undergo ultrasound inspection to ensure weld quality and reliability. Large box-section structures with thick multi-plate fabrications, castings, and forgings are used in high-stress areas such as the boom nose, boom foot, boom cylinder, and stick foot to improve durability. Also, the front linkage pins' inner bearing surfaces are welded with a self-lubricated bearing used to extend service intervals and increase uptime.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before. Cat Connect technologies offer improvements in these key areas: Equipment Management - increase uptime and reduce operating costs. Productivity - monitor production and manage job site efficiency. Safety - enhance job site awareness to keep your people and equipment safe. Featured Cat Connect technologies include:
Link technologies provide wireless capability to machines to enable two-way transfer of information collected by on-board sensors, control modules, and other Cat Connect technologies using off-board apps such as our VisionLink® software.
Cat Product Link™ is an optional system that is deeply integrated into the machine monitoring system to take the guesswork out of managing your equipment. The system tracks location, hours, fuel usage, productivity, idle time, and diagnostic codes through the online VisionLink interface to help you maximize efficiency, improve productivity, and lower operating costs. Manage the data yourself or get expert advice from your Cat dealer to keep your equipment operating at peak performance.
The 311F L RR is a highly versatile machine that packs a lot of performance into a small package. You can easily expand that performance by utilizing any of the variety of attachments offered by Cat Work Tools.
A quick coupler brings the ability to quickly change attachments and switch from job to job. The Cat Pin Grabber coupler is the secure way to decrease downtime and increase job site flexibility and overall productivity.
A wide range of buckets dig everything from top soil to highly abrasive material. For finishing and grading work, compact and shallow ditch cleaning buckets fit the need. A Cat compactor prepares the area for the next phase of construction.
A hydraulic hammer equips the 311F for breaking sidewalks, driveways, and pavement. A shear allows you to cut metal down to size for recycling or transport.
Choose a thumb to work with your bucket and gain the instant ability to move and handle brush, rocks, and debris at your construction site. When your job requires constant material handling, a grapple may be your solution. Choose from three different grapple styles for loading, sorting and picking - whether it be trash, demolition debris or recyclables.
Your Cat dealer can install hydraulic kits to properly operate all Cat Work Tool attachments - maximizing the machine's uptime and your profits.
You will benefit from the enhanced protection of a ROPS-certified cab. Not only is it safe, but its special roof lining and sealing make the sound inside comparable to any of today's top pickup trucks. In fact, it's so quiet you won't believe the machine is running.
Your slipping hazards are reduced with anti-skid plates on the surface of the upper structure and the top of the storage box area. The plates are effective in all types of weather conditions, and they can be removed for cleaning. Large steps as well as hand rails allow you to confidently and safely work with the machine. Steps on the track frame will get you into the cab as well as a leg up to the compartments. Extended hand rails allow you to safely climb to the upper deck. An additional hand rail above the air cleaner compartment gives you a holding point while standing on the track.
Ample glass gives you excellent visibility out front and to the side, and the available rearview camera gives you a clear field of view behind the machine through the cab monitor. The split-configuration windshield features an upper window with handles that make it easy to slide and store above you and a lower window that can be removed and stored on the inside wall of the cab. The large skylight provides you with enhanced visibility and also serves as an emergency exit. Halogen lights provide plenty of illumination and can be programmed to stay on for up to 90 seconds after the engine has been turned off to help you safely exit the machine.
Easy-to-install front and door window vandal guards are available to help protect your machine from unwanted attention. They conveniently store in the lockable box that serves as an anti-skid step up to the engine platform.
You can easily reach fluid taps and grease points from the safety and convenience of ground level. Not only do compartments feature wide service doors designed to help prevent debris entry, but they also securely latch in place to help make your service work simpler.
The unique cooling package includes a screen between the radiator and AC condenser to prevent plugging. In addition, wider clearance is provided between the radiator and AC condenser to help make blowing off debris easy for you, which can help improve your machine's reliability and performance in high ambient conditions.
When you select ventilation inside the cab, outside air enters through the fresh air filter. The filter is conveniently located on the side of the cab to make it easy to reach and replace, and it is protected by a lockable door that can be opened with the engine key.
The fuel tank's drain cock makes it easy and simple for you to remove water and sediment during routine maintenance. Plus an integrated fuel level indicator pops up to help you reduce the possibility of fuel tank overfilling.
Cat dealers utilize a worldwide parts network to maximize your machines' uptime. Plus they can help you save money with Cat remanufactured components.
What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations to help you make the right machine choices.
Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine's cost to yield lower owning and operating costs over time.
Cat dealers offer a variety of customer support agreements and work with you to develop a plan to meet your specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
Improving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.
Data not available.