Achieve high productivity and lower operating costs with the Cat® 312D Hydraulic Excavator. Unmatched versatility, improved controllability, easy operation and a comfortable, redesigned operator station help make the 312D an industry-leading performer.
Engine Model | Cat® C4.2 ACERT™ |
Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C4.2 ACERT™ |
Flywheel Power | — |
Gross Power | — |
SAE J1349 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - SAE J1349 | — |
Operating Weight | — |
Operating Weight - Standard Undercarriage | — |
Operating Weight - Long Undercarriage | — |
Swing Torque | — |
Swing Speed | — |
Maximum Drawbar Pull | — |
Travel Speed | — |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Blade System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Bucket Cylinder - Bore | — |
Bucket Cylinder - Stroke | — |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Cab/FOGS | SAE J1356 FEB88 ISO 10262 |
Transport Width | — |
Length - Center of Rollers - STD | — |
Counterweight Clearance | — |
Length - Center of Rollers - LC | — |
Transport Width - LC | — |
Length - Center of Rollers | — |
Shipping Height | — |
Transport Width - STD | — |
Shipping Height - LC | — |
Shipping Height - STD | — |
Prior to starting the machine, the system checks for low engine oil, hydraulic oil and engine coolant fluid levels and warns the operator through a color Liquid Crystal Display (LCD) monitor. The LCD monitor displays vital operating and performance information, in 28 different languages, for operator convenience.
The 312D provides a new cab design that allows the Falling Object Guard System (FOGS) to be bolted directly to the cab, at the factory or as an attachment, enabling the machine to meet specifications and job site requirements. The cab shell is attached to the frame with viscous rubber cab mounts that dampen vibrations and sound levels to enhance operator comfort.
An optional Machine Security System (MSS) utilizes a programmable key, deterring theft, vandalism and unauthorized usage. MSS uses electronically coded keys selected by the customer to limit usage by individuals or time parameters.
The Cat® C4.2 engine with ACERT™ Technology optimizes performance and meets U.S. EPA Tier 3 and EU Stage IIIA regulations. In conjunction with integrated electronics, ACERT Technology reduces emissions during the combustion process by using advanced technology in the air and fuel systems. The Cat C4.2 engine delivers exceptional power, allowing more hydraulic pressure to drive productivity and reduce your cost per ton of material moved.
A two-stage control with one-touch command maximizes fuel efficiency and reduces sound levels. Fuel delivery is managed by the ADEM™ A4 Engine Controller for the best performance per liter (gallon) of fuel used. Flexible fuel mapping allows the engine to respond quickly to varying application needs.
A forged, one-piece, induction hardened crankshaft enhances balance, decreases vibration and improves abrasion resistance. Heat resistant, aluminum alloy pistons have a short compression height for greater efficiency and longer life.
Available as standard, economy mode allows you to balance the demands of performance and fuel economy while maintaining the breakout forces and lift capacity enjoyed at standard power.
The boom and stick regeneration circuit saves energy during boom-down and stick-in operation, increasing efficiency and lowering operating costs.
Work mode and power mode switches have been eliminated making full power available at all times. Operators do not need to learn different modes, an automatic boom and swing priority function automatically selects the best mode based on joystick movement.
Caterpillar uses advanced engineering and software to analyze all structures, creating a durable, reliable machine for the toughest applications. More than 70 percent of the structural welds are robotic and achieve additional penetration over manual welds. These structural components and undercarriage are the backbone of the machine's durability.
X-shaped, box section carbody provides excellent resistance to torsional bending. Robot-welded track roller frames are press-formed, pentagonal units that deliver exceptional strength and service life. Idler and center guards (standard for LC option) are available to help maintain track alignment when traveling or working on slopes.
Grease lubricated track seals protect the track link and deliver long track link pin and bushing inner wear.
Travel motors with automatic speed selection let the 312D automatically change up and down from high and low speeds in a smooth, controlled manner.
Built for performance and long service life, Cat booms and sticks are welded, box-section structures with thick multi-plate high strength steel fabrications. Service intervals are extended with self-lubricating bearings that resist corrosion and galling for superior durability.
The boom is designed for maximum digging capability and is robotic welded to ensure consistent quality. This allows excellent all-around versatility and a large working envelope.
Three stick options are available to meet your application needs and increase performance and productivity. A new 2.8 m (9'2") intermediate stick is available to provide long reach and increased digging and lifting capability.
Caterpillar offers a variety of work tools, including hammers, thumbs, grapples, multi-processors, shears, pulverizers and vibratory compactors to fit your application needs. Additionally, a wide range of buckets are available to optimize machine performance.Auxiliary hydraulic and electrical lines are routed to the boom foot for easier installation of auxiliary hydraulic circuits, therefore reducing time, parts and cost required to add a work tool.
An optional hydraulic pin grabber is available to pick up a wide variety of work tools without having to leave the cab, thus maximizing productivity.
Equipped with S·O·SSM sampling ports and test ports for hydraulics, engine oil and coolant for quick diagnostics. A test connection for the Cat Electronic Technician (Cat ET) service tool is not located in the cab.
A double-layered filter core in the radial seal air filter gives more efficient filtration. A warning is displayed on the monitor when dust accumulates above a preset level. This filter is conveniently located in the compartment behind the cab. An optional pre-cleaner is also available to extend filter life and reduce maintenance costs.
Capsule-type, hydraulic return filter is accessible from outside the tank and prevents contaminants from entering the system when changing the hydraulic oil.
Horizontal air conditioner condenser swings out for easy cleaning. Removable screens are located in front of the radiator and hydraulic cooler, reducing cleaning time and effort.
Advanced slope and elevation guidance simplifies excavation, improves accuracy, increases efficiency and lowers production costs.
This system builds on the Site Reference System by using laser receivers to carry benchmark information across a large job site.
GPS satellites allow for precise digging and slope control in real-time for increased accuracy and productivity.
Data not available.