Offering world class performance, value and reliability, the 924Gz is designed and built for maximum loader performance. The powerful Caterpillar power train, load-sensing hydraulic system and Z-bar linkage all combine to give more than ever before from a machine this size.
Rated Net Power | — |
Operating Weight | — |
Bucket Capacities | 1.7 m3 - 2.1 m3 2.2 yd3 - 2.7 yd3 |
Rated Net Power | — |
Model | Cat® 3056E DIT ATAAC |
SAE J1349 (1) | — |
ISO 9249 (1997) (1) | — |
EEC 80/1269 (1) | — |
SAE J1349 (2) | — |
ISO 9249 (1997) (2) | — |
EEC 80/1269 (2) | — |
Bore | — |
Stroke | — |
Displacement | — |
Bucket Capacities | 1.7 m3 - 2.1 m3 2.2 yd3 - 2.7 yd3 |
Operating Weight | — |
Minimum Turning Radius - Over Tires | — |
Steering Angle - Each Direction | — |
Steering Cylinder, Two, Bore | — |
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi) | — |
Maximum Working Pressure | — |
Output at 2,300 Engine rpm and 6900 kPa (1000 psi) with SAE 10W Oil at 65°C (150°F) | — |
Pump Flow - Implement Pump | — |
Maximum Working Pressure | — |
Raise | — |
Dump | — |
Lower, Empty, Float Down | — |
Total | — |
Bore (1) | — |
Stroke (1) | — |
Bore (2) | — |
Stroke (2) | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Front | — |
Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Forward - 1 (1) | — |
2 (1) | — |
3 (1) | — |
4 (1) | — |
Reverse - 1 (1) | — |
Forward - 1 (2) | — |
2 (2) | — |
3 (2) | — |
4 (2) | — |
Reverse - 1 (2) | — |
2 (3) | — |
3 (3) | — |
Axle Oscillation | — |
Size | 17.5-25PR (L-2) |
Tread Width | — |
ROPS | SAE J1040 MAY94, ISO 3471-1994 |
FOPS | SAE J231 JAN81, ISO 3449-1992 Level II |
Overall Height | — |
Wheel Base | — |
Width - Over Tires | — |
Height - Top of ROPS/FOPS | — |
Height - Top of Exhaust Stack | — |
Height - Top of Hood | — |
Height - Center of Axle | — |
Ground Clearance | — |
Overall Length | — |
Length - Rear Axle to Bumper | — |
Centerline of Front Axle to Hitch | — |
Wheel Base Length | — |
Dump Clearance at Maximum Lift - 45° | — |
Bucket Clearance-Maximum Lift/Carry | — |
Bucket Pin Height - Maximum Lift | — |
Overall Height - Bucket Raised | — |
Reach at Maximum Lift and 45° Dump | — |
Rack Back Angle - Maximum Lift | — |
Dump Angle at Maximum Lift | — |
Rack Back Angle - Ground | — |
Rack Back Angle - Carry | — |
Carry Height | — |
Digging Depth | — |
Breakout Force | — |
Static Tipping Load - Full Turn | — |
Reach - Full Lift and 45° Dump | — |
Dump Clearance at Full Lift and 45° Dump Angle | — |
Articulation Angle | — |
Bucket Capacity - With Bolt-on Cutting Edge | — |
The six-cylinder 3056E Direct Injection Turbocharged (DIT) engine with Air-to-Air After Cooler (ATAAC) has a proven reputation for reliability, durability and performance. Fuel injection is electronically controlled for precise timing.
The engine features a 48% torque rise for increased power during heavy-duty use.
The 3056E DIT ATAAC engine meets worldwide emissions standards.
Low cylinder pressure rise and low peak pressure provide outstanding reliability and durability.
Engine and cooling system are in separate compartments for clean, quiet operation and easy service.
Air-to-air after cooling reduces engine emissions.
The Caterpillar engine control module not only controls the timing needs of the engine but also monitors critical systems to maintain optimum performance and provide engine protection.
The recommended engine oil change requirement is every 500 hours of operation.
Heavy-duty design features strong gears and bearings for durable performance. Oscillating rear axle helps assure four-wheel ground contact for optimum traction and stability.
Oil-disc brakes are adjustment-free and fully enclosed.
Optional heavy-duty brakes provide additional brake discs and axle oil cooler for severe applications.
Duo-Cone Seals keep oil in and contaminants out.
Optional front and rear Limited Slip Differentials provide improved traction in poor or uneven underfoot conditions.
Rugged, field-proven Caterpillar 4F/3R transmission uses heavy-duty components for durable and reliable operation. High-energy friction materials allow for better heat tolerance while thick reaction plates allow for better heat dissipation. The transmission is also designed for easy service and rebuild.
The Electronic Clutch Pressure Control (ECPC) manages shift torque providing exceptional smoothness.
High-contact ratio spur gears are precision ground and heat treated for quiet, durable operation.
Operator can choose manual shift or two autoshift modes (full throttle or variable shift control). Full throttle selection provides maximum acceleration while variable selection increases fuel economy and improves operator comfort.
The ergonomic cab provides a comfortable work environment with large windows, spacious interior room, generous storage areas and low interior sound levels.
Access/egress is through a two-door design. Both doors open fully and lock flush against the cab. Steps leading up to the cab are wide and angled out for secure footing.
Large windows improve visibility in all directions. The rear window features a standard electric defroster. Sliding glass is available as an option on the doors.
Visibility to critical areas such as the bucket have been optimized. Lift arm spacing is wide and linkage geometry maximizes visibility throughout the production cycle.
Redesigned instrument panel is conveniently located with easy-to-read gauges and expanded warning/indicator and diagnostic functions.
A specific engine RPM can be set and maintained with a switch in the cab.
The load-sensing, closed-center steering system with flow amplification matches steering response to a wide variety of applications. The adjustable steering console lifts easily out of the way. Dual suspended brake pedals function as a brake and a transmission neutralizer so the operator can maintain high engine RPM for full hydraulic flow and fast cycle times.
Hydraulic joystick controls provide ease of lift and tilt functions. A single joystick is standard. An integrated directional control switch on the joystick provides easy operation and enhanced productivity. A two lever control is optional.
All seats include a comfortable 75 mm (3 inch) wide retractable seat belt.
Generous storage space includes a lockable compartment, coat hook and special molded compartments designed to hold a lunchbox/cooler, cup or can. A tool box is also provided.
Designed by Caterpillar, the modular hydraulic system provides low effort operation and superior control.
Fast loader cycle times result in greater productivity. The hydraulic system is matched to the power train for outstanding performance.
Load-sensing implement hydraulics provide exceptional second gear hydraulic-to-rimpull match for better material handling.
Low effort, joystick implement control improves efficiency with simultaneous lift and tilt functions.
A large tilt cylinder delivers exceptional backdrag performance.
Caterpillar XT™ hoses and couplings provide rugged, reliable performance with significantly reduced risk of leaks and blown lines.
Modular hydraulic control valves add a new dimension of versatility that greatly simplifies and lowers overall cost of reconfiguring the machine for additional functions.
The 924Gz comes equipped with a two-section control valve for lift and tilt functions. One additional valve section can be stacked on the existing ones.
The control valves feature convenient ground level access for easy modifications to the system.
Separate steering and implement pumps improve machine response.
Load-sensing steering provides low effort operator control and delivers more power available for rimpull, breakout and lift forces.
Standard pressure taps allow quick diagnosis of the entire hydraulic system.
The improved Ride Control System provides a comfortable ride at all speeds and improved hard bank digging. Three modes are available: auto, on and off.
Caterpillar offers a wide range of buckets. Careful match of the bucket design and machine operating characteristics provide the best digging, loading and carrying performance.
Ground engaging tools include hardened steel cutting edges, choice of short or long teeth and a variety of tooth adapters. These tools optimize performance, improve load retention and extend the useful life of Caterpillar buckets.
For expanded machine versatility, other special purpose buckets are also available. Contact your Caterpillar dealer for details.
Gull-wing engine enclosure doors with gas struts lift for exceptional access to filters and service points. Radiator and oil coolers are easily accessible for cleaning.
All service points are accessible from the ground level. Easily check radiator coolant, hydraulic oil and transmission oil levels with sight gauges.
A swing-out cooling fan allows quick, easy cleaning and service of the radiator. The fan is hydraulically driven and separate from the engine compartment for exceptional low noise operation.
Optional reversing capability of fan cleans screens without interrupting machine operation.
Scheduled Oil Sampling ports are factory installed for improved access to engine, transmission and hydraulic oils. S•O•S ports make oil sampling quicker, cleaner and provide the best oil sample for analysis.
Spin-on filters for engine oil, transmission oil and hydraulic oil are vertically-mounted for easier servicing.
Self-diagnostic transmission and data link allow quick, easy troubleshooting by service personnel. Service codes are easily accessed through the gauge console.
Cat Extended Life Coolant/Antifreeze allows extended operation (up to 6,000 hours) between changes.
The 3056E DIT ATAAC engine features low fuel consumption for more economical operation.
Higher horsepower and increased torque rise results in more power and faster cycle times, allowing the operator to get more work done in a day.
A smoother shifting transmission provides a more comfortable work environment, allowing the operator to be more productive throughout the entire work shift.
Demand fan changes speed to meet cooling requirements and save fuel.
Auto Derate monitors vital engine systems and will reduce the engine horsepower up to 50% to protect the engine.
Caterpillar's asset management or equipment management system called Product Link, enables dealers and their customers to track equipment for hours and location, and in some cases monitor machine health. This easy-to-use system provides information flow between a machine and the user through the internet based Dealer StoreFront. This information helps lower operating costs through timely service/repairs and optimized machine use.
The Machine Security System (MSS) inhibits unauthorized machine use by immobilizing vital electrical circuits. Critical machine circuits are inhibited unless a valid key is used to start the machine.
The 924Gz is the top performer in its size class. The result is more work done in a day, less fuel consumed and minimal impact on the environment.
The Cat 3056E DIT ATAAC is a low emission engine designed to meet current worldwide emission regulations and is Tier 2 compliant.
The engine cooling system allows the engine to be fully enclosed, allowing less engine noise to escape. With the optional sound suppression package, the 924Gz is even quieter.
To help protect the earth's ozone layer, the air conditioning unit uses only R-134a refrigerant which does not contain harmful chlorofluorocarbons (CFC's).
Engine oil, transmission and hydraulic filters are positioned vertically and are easily removed without spillage. Cat O-ring face seals, XT hose and hydraulic cylinders are all designed to help prevent fluid leaks that can weaken the machine's performance and cause harm to the environment.
All major components are designed for rebuildability.
Caterpillar biodegradable hydraulic oil can be used in the 924Gz, providing an environmentally-sound alternative to mineral-based oils.
Make detailed comparisons of machines before purchasing. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.
Look at the value the 924Gz offers. Consider the financing options available through your Cat dealer as well as day-to-day operating costs. Dealer support services can be included in the cost of the machine to yield lower equipment owning and operating costs over the life of the machine.
For the best operating techniques to increase productivity and your profit, turn to your Cat dealer for the latest training literature and knowledgeable staff.
Choose from a wide range of maintenance services at the time of machine purchase. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•S Oil Analysis and Technical Analysis help avoid unscheduled repairs that can cost unnecessary time and money.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved to make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.
For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.CAT.com. Specializing in fast, accurate and up-to-date information, the Cat web site delivers the information you need to operate your business, 24-hours a day.
Data not available.