Cat Integrated Toolcarriers give you the power of a wheel loader combined with the versatility of a Quick Coupler. The wide range of work tools allows you to work in a variety of applications - from construction to underground utility to aggregate handling.
Rated Net Power | — |
Operating Weight | — |
Model | Cat 3116 T |
Rated Net Power | — |
Model | Cat 3116 T |
Displacement | — |
Bucket Width | — |
Operating Weight | — |
Steering Articulation | — |
Minimum Turning Radius - Over Tires | — |
Hydraulic Cycle Time | — |
Pump Flow - Implement Pump | — |
Relief Pressure - Implement pump | — |
Raise | — |
Dump | — |
Lower, Empty, Float Down | — |
Total | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Front | — |
Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Forward - 1 | — |
2 | — |
3 | — |
4 | — |
Reverse - 1 | — |
Axle Oscillation | — |
Size | 17.5-25.12PR (L-2) |
Tread Width | — |
Overall Height | — |
Wheel Base | — |
Width - Over Tires | — |
Height - Top of ROPS/FOPS | — |
Bucket Pin Height - Maximum Lift | — |
Rack Back Angle - Carry | — |
Breakout Force | — |
Static Tipping Load - Full Turn | — |
Reach - Full Lift and 45° Dump | — |
Dump Clearance at Full Lift and 45° Dump Angle | — |
Articulation Angle | — |
Bucket Capacity - With Bolt-on Cutting Edge | — |
High horsepower and torque rise, greater rimpull, strong hydraulics and superior load control make the IT28G a solid performer.
A larger, intelligent-design operator station offers exceptional forward and peripheral visibility. Lower interior and exterior sound levels and larger fuel capacity make the IT28G easier to operate.
Proven Cat power train and hydraulic components, exhaustive field testing and the world's best support system assure the IT28G will provide maximum uptime.
The six-cylinder, turbocharged 3116T is one of the most developed and proven engines offered by Caterpillar. It has a strong reputation for reliability, durability and performance.
Rugged, field-proven Caterpillar 4F/3R transmission uses heavy-duty components for durable and reliable operation. Full power shift capability and electronically-controlled Autoshift simplify designed for easy service and rebuild.
The greatest rimpull increase is in second forward gear where the IT28G has nearly 20 percent more rimpull than the standard IT28F, and 5 percent more rimpull than a IT28F equipped with the high-rimpull package.
These axles feature a heavy-duty, robust design with strong gears and bearings for durable, reliable performance.
Caterpillar brakes meet the following standards: OSHA, SAE J1473 OCT 90, ISO 3450-1996.
Planetary final drives consist of ring gears and planetary carrier assemblies.
The IT28G can be ordered with standard conventional, Limited Slip or NoSPIN differentials.
Through the new two-door design. The left-hand door is for primary access/egress and the right-hand door provides secondary access/egress.
Improved visibility in all directions. Thirty-two percent more glass area opens the operator's view for remarkable forward and peripheral visibility.
The result of several new designs. Interior sound measurements has been cut in half by use of a combination of improved sound insulation and the use of low-noise components.
Includes the basic seat with fully adjustable fore/aft position, seatback angle, bottom cushion height, armrest angle and suspension stiffness.
Includes a lockable compartment for personal items, coat hook and special molded compartments designed to securely hold several items.
Customize the cab with a variety of available accessories.
Pilot hydraulic controls give the IT28G uncompromised ease of lift and tilt functions.
Load sensing, closed-center steering system with flow amplification matches steering response to a wide variety of application requirements.
There are several standard guages and indicators available on the steering console, gages for visually checking fluid level, and indicator warning lights.
The attachment controls have pilot-operated lift and tilt circuits. Choice of low effort single-lever control or two lever control of lift and tilt circuits.
Exceptional rimpull, high breakout and lift forces help make short work of excavation and other bucket loading applications.
Exceptional visibility and heavy-lift capabilities enable you to work quickly and efficiently with the IT28F as a material handler.
With the wide variety of attachments offered by Caterpillar and other third-party manufacturers, the application spectrum of the IT28G is limited only by your imagination.
Scheduled Oil Sampling (S.O.S) Valves are factory installed for improved access to engine, transmission and hydraulic oils. S.O.S valves make oil sampling quicker, cleaner and provides the most representative oil sample for analysis.
New gull-wing engine enclosure doors make it quicker and easier to gain access to the engine compartment and hydraulic tank.
Service points have been grouped to two main locations on the G-Series machines and are all accessible from ground level.
The new swing-out cooling fan system simplifies and improves access to the G-Series machines' radiator. This new design allows access to the radiator for inspection and cleaning in a matter of seconds.
Data not available.