A new class of machine that brings more versatility, power, performance and operator comfort to your job. More useful loading, lifting and moving power is made possible by a careful balance of Cat power train and hydraulic system components.
| Rated Net Power | — |
| Operating Weight | — |
| Model | 3114T |
| Rated Net Power | — |
| Model | 3114T |
| Displacement | — |
| Operating Weight | — |
| Minimum Turning Radius - Over Tires | — |
| Pump Flow - Implement Pump | — |
| Raise | — |
| Dump | — |
| Lower, Empty, Float Down | — |
| Total | — |
| Fuel Tank | — |
| Cooling System | — |
| Crankcase | — |
| Transmission | — |
| Front | — |
| Rear | — |
| Hydraulic System - Including Tank | — |
| Hydraulic Tank | — |
| Forward - 1 | — |
| 2 | — |
| 3 | — |
| 4 | — |
| Reverse - 1 | — |
| Axle Oscillation | — |
| Wheel Base | — |
| Height - Top of ROPS/FOPS | — |
| Bucket Pin Height - Maximum Lift | — |
| Rack Back Angle - Carry | — |
| Articulation Angle | — |
More useful loading, lifting and moving power is made possible by a careful balance of Caterpillar powertrain and hydraulic system components. Optimum machine balance gives higher tipping loads without additional power-robbing counterweight.
This new F-Series Cab provides enhanced visibility, ergonomic controls, new pilot hydraulic lift and tilt controls and offers a wide range adjustment to fit any operator.
Legendary Caterpillar eight-bar parallel lift linkage and integral quick coupler give the IT24F unmatched versatility for a range of applications limited only by the imagination.
The IT24F cab is a spacious work environment that promotes productive operation. Exceptional sound insulation and use of low-noise components make the Cat IT24F cab one of the quietest in its class.
More glass and fewer obstructions are the key to the IT24F's excellent all-around visibility.
New pilot hydraulic controls give the IT24F uncompromised ease of operation and precision. Effort required to move the levers is low enough to prevent fatigue, but tight enough to provide optimum "feel" and modulation.
There is a wide choice of seat options. The Cat Contour Series Seat is the premier seat option and is designed for maximum comfort and fully-adjustable support.
Caterpillar cab and Rollover Protective Structure (ROPS) are standard in North America and Europe.
The Caterpillar cab meets the following criteria for Falling Objects Protective Structure: - SAE J231 JAN81. - ISO 3449-1984.
The 3114T turbocharged diesel engine delivers long power strokes and high torque rise. Improved turbocharger technology provides more response and reduces visible smoke emissions.
The Caterpillar full match torque converter provides the most efficient application of engine power for maximum rimpull and responsive implement hydraulics. Maximizes both fuel efficiency and performance.
Built rugged for highly reliable service in tough applications, the Cat Powershift Transmission is an electrically-controlled countershaft transmission providing four forward and three reverse speed ranges.
Oscillating rear axle ensures four-wheel ground contact for optimum traction and stability. Fixed front, oscillating rear (±12 degree).
Oil-disc brakes are adjustment-free and fully enclosed. Meets the following standards: OSHA, SAE J1473 OCT 90, ISO 3450-1985.
Planetary final drives consist of ring gears and planetary carrier assemblies.
Choose from standard, NoSPIN or Limited Slip differentials to adapt to a wide range of operating conditions. Limited Slip differentials are available on front, rear or both axles.
The attachments have a two-lever control with an optional single-lever control available. Both types of controls available with three-valve hydraulic system.
Data not available.