A new class of machines that brings more versatility, power, performance, and operator comfort to your job. More useful loading, lifting, and moving power is made possible by a careful balance of Caterpillar powertrain and hydraulic system components.
Rated Net Power | — |
Operating Weight | — |
Model | Cat 3114T |
Rated Net Power | — |
Model | Cat 3114T |
Displacement | — |
Bucket Width | — |
Operating Weight | — |
Optional Counterweight | — |
Steering Articulation | — |
Minimum Turning Radius - Over Tires | — |
Hydraulic Cycle Time | — |
Pump Flow - Implement Pump | — |
Relief Pressure - Implement pump | — |
Raise | — |
Dump | — |
Lower, Empty, Float Down | — |
Total | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Front | — |
Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Forward - 1 | — |
2 | — |
3 | — |
4 | — |
Reverse - 1 | — |
Axle Oscillation | — |
Size | 17.5-25 |
Tread Width | — |
Overall Height | — |
Wheel Base | — |
Width - Over Tires | — |
Height - Top of ROPS/FOPS | — |
Bucket Pin Height - Maximum Lift | — |
Rack Back Angle - Carry | — |
Breakout Force | — |
Static Tipping Load - Full Turn | — |
Reach - Full Lift and 45° Dump | — |
Dump Clearance at Full Lift and 45° Dump Angle | — |
Articulation Angle | — |
Bucket Capacity - With Bolt-on Cutting Edge | — |
More useful loading, lifting, and moving power is made possible by a careful balance of Caterpillar powertrain and hydraulic system components. Optimum machine balance gives higher tipping loads without additional power-robbing counterweight.
This new F-Series Cab provides enhanced visibility, ergonomic controls, new pilot hydraulic controls and offers a wide range adjustment to fit any operator.
New bucket design has improved load characteristics. Legendary Caterpillar Z-Bar linkage provides tremendous breakout force.
The F-Series cab combines Caterpillar's advanced human dynamics engineering with operators' most requested features. The result is a spacious work environment that promotes productive operation.
More glass and fewer obstructions are the key to the 924F's excellent all-around visibility. Clear silicon seals and bonded glass on the windshield help maximize forward visibility. New longer wiper arms provide clear visibility in adverse conditions.
New pilot hydraulic controls give the 924F uncompromised ease of operation and precision.
There is a wide choice of seat options. The Cat Contour Series Seat, right, is the premier seat option and is designed for maximum comfort and fully-adjustable support.
Caterpillar cab and Rollover Protective Structure (ROPS) are standard in North America and Europe.
. Also meets the following criteria for Falling Objects Protective Structure: - SAE J231 JAN81. - ISO 3449-1984.
The 924F operates at full-rated net power of 78.3 kW (105 hp). The 3114T turbocharged diesel engine delivers long power strokes and high torque rise.
Converter provides the most efficient application of engine power for maximum rimpull and responsive implement hydraulics. Maximizes both fuel efficiency and performance.
Built rugged for highly reliable service in tough applications, the Cat Powershift Transmission is an electrically-controlled countershaft transmission providing four forward and three reverse speed ranges.
Oscillating rear axle ensures four-wheel ground contact for optimum traction and stability. Fixed front, oscillating rear (±12 degree).
Oil-disc brakes are adjustment-free and fully enclosed. Meets the following standards: OSHA, SAE J1473 OCT 90, ISO 3450-1985.
Planetary final drives consist of ring gears and planetary carrier assemblies.
Choose from standard, NoSPIN or Limited Slip differentials to adapt to a wide range of operating conditions. Limited Slip differentials are available on front, rear or both axles.
Data not available.