/  Equipment  /  Wheel Loaders  /  Small Wheel Loaders

IT14GNon-Current

IT14G BC - 2001, NACD

Overview

The IT14G Brushcutter Attachment is one of the first Caterpillar machines completely designed using state-of-the-art three-dimensional modeling computer technology. The results include a highly responsive hydrostatic transmission, exceptional machine balance and easier serviceability than ever before.

Benefits & Features

Overview

Operator Station

Hystat Power Train

  April 22, 2025

Specifications

Units: 

Benefits & Features

Overview

Totally New Design

One of the first Caterpillar machinescompletely designed using state-of-the-art three-dimensionalmodeling computer technology.

Modern Operator's Environment

Ergonomic controls and seating adjust to any operator. Implement controls are low-effort pilot hydraulic for smooth, precise operation.

Exceptional Performance

The IT14G hydrostatic transmissionprovides continuously variable,uninterrupted torque throughout theentire speed range for a highlyefficient, more productive machine.

Operator Station

Operator Comfort

The IT14G operator station is aspacious work environment thatpromotes productive operation. withremarkable peripheral visibilitycoupled with operators' most requested features.

Low-Effort Operation

New pilot hydraulic controls give theIT14G uncompromised easier operation of lift and tilt functions.

More Seating Options

The Contour Series Seat is the premium seat option and is designed for maximum comfort and fully-adjustable support.

Cab

Ergonomic cab is designed with theoperator in mind. Comfort, visibility,and easy operation are emphasizedin this design.

Hystat Power Train

Hydrostatic Transmission

The high-pressure closed-loop hydrostatic transmission delivers high performance with a broader range of power and performance to the ground.

Caterpillar 3054T Diesel Engine

It is designed for rugged, reliableoperation while providing peakperformance over a wide range ofoperating conditions.

Caterpillar Axles and Brakes

Disc Brakes

Hydraulically-actuated disc brakesare standard on both front and rearaxles which provide improvedperformance and low-effort operation.

Duo-Cone Seals on Axles

Patented Duo-Cone Seals on the axle and housing keep oil in and lock contaminants out.

Fixed Front, Oscillating Rear

The fixed front, oscillating rear axle(±11 degree )ensures four-wheel ground contact for optimum traction and stability.

Hydrostatic System

Hydrostatic drive is variablyneutralized during braking. Thehydrostatic system providesadditional hydraulic braking capacity.

Parking Brakes

Parking brake features include thefollowing: (1)Mechanical, shoe-typebrake. (2) Mounted on drive line forpositive manual operation.(3) Transmission is automaticallyneutralized when parking brake isapplied.

Differentials

A choice of standard conventional orlimited Slip differentials adapts themachine to a wide range of operating conditions.

Final Drives

Planetary final drives consist of ringgears and planetary carrier assemblies.

Quick Coupler and Attachments

Attachment Controls

Pilot-operated lift and tilt circuits.Low effort single-lever control of liftand tilt circuits. Controls can belocked for roading.

Standard Equipment

  • Brakes
    • Service - inboard, oil-immersed
    • Parking - mechanical on drive line
  • Cab, ROPS, sound suppressed and pressurized
    • Ground level door release
    • Heater/defroster
    • Personal storage space
    • Rear view mirrors (2 inside)
    • Seat, adjustable suspension
    • Seat belt, 75 mm (3 in), retractable
    • Tinted safety glass
    • Two door cab
    • Wiper and washer (front/rear) with intermittent control
  • Hydraulic third valve - high flow
    • Diverter valve
    • Quick disconnects
    • Hydraulic lines (high flow)
  • Indicators
    • Air cleaner service
    • Hydraulic oil lever sight gauge
  • Instrumentation
    • Engine coolant temperature gauge
    • Hydraulic oil temperature gauge
    • Fuel level gauge
    • Battery voltage gauge
  • Lighting system
    • Brake lights
    • Working lights (halogen)
  • Warning indicators
    • Parking brake
    • Service brake oil pressure
    • Hydraulic oil temperature
    • Engine oil pressure
    • Coolant temperature
    • Hydraulic filter bypass
    • Alternator

Optional Equipment

  • Differential, limited slip
    • Front axle and/or rear axle
  • Hydraulic fourth valve
    • Quick disconnects
    • Hydraulic lines and control
  • Radio prep packages (12V)
    • Speakers, antenna, converter, mounts
  • Seats
    • Heated, fabric, with parking brake alarm
    • Caterpillar Contour Series, fabric
    • Caterpillar Contour Series, fabric, air suspension
  • Tires
    • Bias ply, 15.5-25 and 17.5-25
    • Radial, 15.5-25 and 17.5-25

View 360