The 938G delivers excellent breakout force, fast load and cycle times, and precise maneuvering for top all-around performance. Proven components, combined with easy maintenance ensures reliability over the life of the machine.
The 3126 DITA Engine develops flywheel power and meets all current and proposed worldwide emissions standards.
The unit fuel system increases fuel as the engine lugs back from rated speed, resulting in greater engine torque rise.
Turbocharger enhances performance and engine efficiency, especially at high altitudes by packing more air in the cylinders for excellent combustion.
Jacket water aftercooler cools combustion air from the turbocharger for more efficient combustion, reducing smoke and emissions.
Air intake heating (optional on some configurations) eases cold starts.
Individual, high-pressure unit injectors atomize fuel efficiently for fast response, increased fuel economy with low emissions.
Fuel pre-filter and water separator element combined with two high efficiency micron fuel filters, in series, ensure excellent fuel cleanliness, provide extended injector life fuel system durability and protection.
Camshaft roller followers reduce wear and frictional power losses for durability and fuel economy.
Two-piece, articulated pistons with forged steel crown and forged aluminum skirt provide durability, lower engine sound levels, enhanced fuel efficiency with improved thermal and structural capability.
Crankshaft is forged and induction hardened for long-term durability.
Deep skirt engine block design ensures rigidity and reduces vibration.
Caterpillar engine oil is formulated to optimize engine life and performance and is strongly recommended for use in Cat diesel engines.
A large choice of factory remanufactured parts and dealer proposed repair options increase machine availability and reduce total repair costs.
Heavy-duty axles and brakes are designed to last in all kinds of operating conditions.
Power shift transmission with automatic shift capability is designed, developed and built by Caterpillar.
Easy maintenance is designed into the transmission.
Optional Traction Control System is a state-of-the-art Caterpillar electronic system.
Optional limited-slip differentials and NoSPIN rear differentials are also available to deliver traction in low traction or inconsistent ground conditions.
Pump flow, large-bore lift, and tilt cylinders ensure quick, efficient load handling.
A pilot control valve enables the operator to move the control lever with minimum effort.
Caterpillar hydraulic oil offers maximum protection against mechanical and corrosive wear in all hydraulic systems.
Caterpillar XT hoses and couplings are uniquely designed and tested to work together as a system for superior performance.
Pressure taps allow quick diagnosis of the hydraulic system.
Sampling valves provide easy access to hydraulic oil for SOS oil analysis.
Smooth, efficient steering. Load sensing steering maximizes machine performance by directing power through the steering system only when needed.
Automatic Ride Control. This optional Caterpillar system uses a nitrogen-oil accumulator in the hydraulic lift circuit that acts as a shock absorber.
Access/egress is through a new two-door design.
Larger windows improve the viewing area in all directions.
Automatic Shift Control allows the operator to concentrate on the work, not gear selection.
Quick gear kickdown button lets the operator downshift easily to a lower gear, saving time, increasing bucket fill factors and lowering cycle times.
Pilot-assisted hydraulic bucket controls make low-effort operation possible.
Padded, adjustable wrist rest helps reduce fatigue.
Load-sensing, steering system with flow amplification matches steering response to application requirements.
Steering console and all the machine's primary gauges can be positioned infinitely within the tilt range by the operator.
Dual suspended brake pedals serve brake and transmission neutralizer functions (left pedal only for neutralizer) so the operator can maintain high engine rpm for full hydraulic flow.
Generous storage space for personal items.
Parking brake
Warning indicators.
Improved ventilation for better air flow to the operator and windows.
Radio-ready means this cab includes a 12-volt converter, speakers, antenna, all wiring and brackets for entertainment radio installation.
Seat options include the standard seat with adjustable fore/aft position, seatback angle, lumbar support, bottom cushion height, armrest angle and suspension stiffness.
Other options are available for the 938G operator's station.
Third valve control for actuating the quick coupler pin to retain attachments, or for controlling the hydraulic flow when using powered attachments.
Ride Control switch allows the selection of three different modes: Off, On and Auto.
Traction Control indicator.
Nine combinations are designed for excellent loadability and extended life in a broad range of applications such as bank loading, excavating and stock pile loading.
Material Handling Buckets. Nine combinations are designed with a flat floor for excellent performance, easier pile penetration, better fill factors and faster loading cycles in stock pile applications.
Many Ground Engaging Tool (G.E.T.) options are available to help meet the special needs of each machine and application.
Retention Systems. Two systems are now available -- standard and heavy-duty.
Quick Couplers provide unmatched versatility and allow one operator with one machine to perform a wide variety of tasks, resulting in greater machine performance and efficiency.
Various buckets available.
Various forks available.
Hydraulic angle brooms offer a unique balanced suspension system which eliminates the need for supporting wheels.
Snow plows, hydraulically reversible, angle left or right.
Material handling arms, designed for use with the quick coupler, are constructed of tough rectangular tubing.
Loader rakes, hooks, tire loaders, V-plows and reversible plows.
Maintenance has never been more accessible than on G-Series machines.
Sloped hood, electrically activated, tilts up for complete access to the engine, cooling system and other major components.
Sampling valves allow quick, clean access to engine, transmission and hydraulic oils and provide the most representative oil samples for analysis.
SOS oil analysis enables scheduling of downtime for component repair or replacement before major problems occur.
Caterpillar engine, transmission and hydraulic oils deliver maximum performance and service life.
A large choice of factory remanufactured parts and dealer proposed repair options increases machine availability and reduces repair cost.
Cat Dealers offer a wide variety of product support agreements, and work with customers to develop a plan that best meets specific needs.
Make detailed comparisons of the machines under consideration before purchase.
Look past initial price.
Improving operating techniques can boost profits.
More and more equipment buyers are planning for effective maintenance before buying equipment.
Repair, rebuild or replace? Cat Dealers can help evaluate the cost involved so customers can make the right choice.
Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize downtime.
Data not available.