The Cat 924Hz Wheel Loader leads the industry in operator comfort and performance. Size, power and performance make this machine ideal for a wide range of jobs. Fast cycle times help you move more material. Large spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control. Discover how much more you can get done with the 924Hz.
Rated Net Power | — |
Operating Weight | — |
Bucket Capacities | 1.7 m3 - 2.1 m3 2.2 yd3 - 2.7 yd3 |
Rated Net Power | — |
Model | Cat® C6.6 |
SAE J1349 (1) | — |
ISO 9249 (1997) (1) | — |
EEC 80/1269 (1) | — |
SAE J1349 (2) | — |
Maximum Net Power - 1800 rpm | — |
ISO 9249 (1997) (2) | — |
EEC 80/1269 (2) | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Torque | — |
Peak Torque | — |
Bucket Capacities | 1.7 m3 - 2.1 m3 2.2 yd3 - 2.7 yd3 |
Operating Weight | — |
Steering Articulation | — |
Minimum Turning Radius - Over Tires | — |
Steering Angle - Each Direction | — |
Steering Cylinder, Two, Bore | — |
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi) | — |
Maximum Working Pressure | — |
Output at 2,300 Engine rpm and 6900 kPa (1000 psi) with SAE 10W Oil at 65°C (150°F) | — |
Pump Flow - Implement Pump | — |
Relief Pressure - Implement pump | — |
Maximum Working Pressure | — |
Hydraulic Cycle Time | 9 Seconds |
Raise | — |
Dump | — |
Lower, Empty, Float Down | — |
Total | — |
Bore (1) | — |
Stroke (1) | — |
Bore (2) | — |
Stroke (2) | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Front | — |
Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Standard Transmission Maximum Travel Speeds | — |
Forward - 1 (1) | — |
2 (1) | — |
3 (1) | — |
4 (1) | — |
Reverse - 1 (1) | — |
Forward - 1 (2) | — |
Optional Low Speed Transmission Maximum Travel Speeds | — |
2 (2) | — |
3 (2) | — |
4 (2) | — |
Reverse - 1 (2) | — |
2 (3) | — |
3 (3) | — |
Size | 20.5 R25 Radial (L-3) |
Tread Width | — |
ROPS | SAE J1040 MAY94, ISO 3471-1994 |
FOPS | SAE J231 JAN81, ISO 3449-1992 Level II |
Wheel Base | — |
Height - Top of ROPS/FOPS | — |
Height - Top of Exhaust Stack | — |
Height - Top of Hood | — |
Height - Center of Axle | — |
Ground Clearance | — |
Overall Length | — |
Length - Rear Axle to Bumper | — |
Centerline of Front Axle to Hitch | — |
Dump Clearance at Maximum Lift - 45° | — |
Bucket Clearance-Maximum Lift/Carry | — |
Bucket Pin Height - Maximum Lift | — |
Overall Height - Bucket Raised | — |
Reach at Maximum Lift and 45° Dump | — |
Carry Height | — |
Digging Depth | — |
Static Tipping Load - Full Turn | — |
Reach - Full Lift and 45° Dump | — |
Dump Clearance at Full Lift and 45° Dump Angle | — |
Articulation Angle | — |
The Cat C6.6 engine provides cleaner, quieter operation while delivering superior performance and durability. The 96 kW (128) rated net power engine meets all worldwide emissions standards and features flatter power curve for outstanding response in the working RPM range (1,900 to 2,300), noise reduction technologies for up to 5 dB reduction, and patented ACERT™ Technology combined with common rail fuel system, smart waste gate turbocharger and crossflow head design for reduced emissions.
Standard front axle diff-lock and optional rear Limited Slip Differential ensure outstanding traction in poor underfoot conditions. Heavy-duty axles feature hardened gears and bearings for durable performance. Rear axle oscillates up to 12 degrees to help assure four-wheel ground contact for optimum traction and stability.
Rugged Cat transmission uses heavy-duty components for durable and reliable operation. The operator can choose between manual shift and two autoshift modes, Performance or Economy. Performance mode provides maximum acceleration while the economy mode increases fuel economy and improves operator comfort.
Time tested hydraulic system provides low effort operation and superior control. Fast loader cycle times help you get more done.
Load-sensing steering pump provides outstanding response during heavy and light duty operations. Load sensing implement hydraulics provide exceptional second gear hydraulic-to-rimpull match for better material handling.
The optional Ride Control System provides a comfortable ride and excellent material retention. Nitrogen charged accumulator enables optimum cushioning over uneven terrain for all loads and speeds. The system operates in Automatic - as the loader ground speed exceeds 5 kph (3 mph) the system will activate, below 5 kph (3 mph) the system is off providing maximum lift power.
Z-bar design linkage generates excellent breakout force and ample rack back angle for better bucket loading and load retention. Lift arms are solid steel, providing superior strength with an excellent front end viewing area. The proven design offers excellent dump clearance and reach for exceptional truck loading performance.
Experience comfort and convenience in the H-Series cab. The spacious interior and ergonomic controls keep you comfortable throughout the work day. Choose the seat that meets your needs - the standard, fully adjustable seat or the optional Cat Contour seat for added adjustment and air suspension. The two-door design lets you enter and exit from either side of the machine and wide, serrated steps provide stable footing. Both doors lock open 180 degrees and feature sliding glass windows for better communication with workers on the ground. Large flat glass windows provide excellent visibility all around the machine. The rear window features a standard electric defroster.
Low effort, ergonomic joystick controls provide easy operation of lift and tilt functions. The standard joystick features an integrated directional control switch for added convenience. The operator programmable transmission neutralizer can be set in seconds optimizing brake effort for all applications.
The sealed instrument panel with easy to read white faced gauges and indicators keeps the operator informed of system conditions. The large LED readout provides ground speed and other critical information.
This work area visual enhancement system uses a closed circuit video monitoring system. Up to three cameras can be mounted on the machine frame. Objects can be viewed on a color LCD monitor in the cab.
Caterpillar offers a variety of buckets to meet you specific job requirements. Careful match of the bucket design and machine operating characteristics provide the best digging, loading and carrying performance.
Ground engaging tools include hardened steel cutting edges, choice of short or long teeth and a variety of tooth adapters. These tools optimize performance, improve load retention and extend the useful life of Caterpillar buckets.
For expanded machine versatility, factory installed quick couplers and other special purpose buckets are also available. Contact your Caterpillar dealer for details.
Data not available.