The Cat® 938K Wheel Loader sets a new standard for productivity, fuel efficiency and comfort. Extremely low sound levels, large spacious cab and intuitive controls keep you working comfortably all day long. The new optimized Z-bar loader linkage delivers the performance and breakout forces of a traditional Z-bar linkage with the parallelism and load handling capability of a tool carrier. Experience the new industry benchmark.
| Rated Net Power | — |
| Operating Weight | — |
| Bucket Capacities | 2.5 m3 - 5.0 m3 3.2 yd3 - 6.5 yd3 |
| Rated Net Power | — |
| Model | Cat® C6.6 ACERT™ |
| SAE J1349 | — |
| ISO 9249 (1997) | — |
| EEC 80/1269 | — |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Net Torque | — |
| Bucket Capacities | 2.5 m3 - 5.0 m3 3.2 yd3 - 6.5 yd3 |
| Operating Weight | — |
| Steering Articulation | — |
| Steering Angle - Each Direction | — |
| Steering Cylinder, Two, Bore | — |
| Maximum Working Pressure | — |
| Hydraulic Cycle Time | — |
| Pump Flow - Implement Pump | — |
| Maximum Working Pressure | — |
| Hydraulic Cycle Time | 9.7 sec |
| Raise | — |
| Dump | — |
| Lower, Empty, Float Down | — |
| Total | — |
| Bore (1) | — |
| Bore (2) | — |
| Stroke (1) | — |
| Stroke (2) | — |
| Fuel Tank | — |
| Cooling System | — |
| Crankcase | — |
| Transmission | — |
| Front | — |
| Rear | — |
| Hydraulic System - Including Tank | — |
| Hydraulic Tank | — |
| Standard Transmission Maximum Travel Speeds | — |
| Forward - 1 | — |
| 2 | — |
| 3 | — |
| 4 | — |
| Reverse - 1 | — |
| Size | 20.5 R25, radial (L-3) |
| ROPS | SAE J1040 MAY94, ISO 3471-1994 |
| FOPS | SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II |
| Wheel Base | — |
| Height - Top of ROPS/FOPS | — |
| Height - Center of Axle | — |
| Ground Clearance | — |
| Overall Length | — |
| Length - Rear Axle to Bumper | — |
| Centerline of Front Axle to Hitch | — |
| Wheel Base Length | — |
| Dump Clearance at Maximum Lift - 45° | — |
| Bucket Pin Height - Maximum Lift | — |
| Overall Height - Bucket Raised | — |
| Reach at Maximum Lift and 45° Dump | — |
| Rack Back Angle - Maximum Lift | — |
| Dump Angle at Maximum Lift | — |
| Rack Back Angle - Carry | — |
| Carry Height | — |
| Digging Depth | — |
| Static Tipping Load - Full Turn | — |
| Reach - Full Lift and 45° Dump | — |
| Dump Clearance at Full Lift and 45° Dump Angle | — |
| Articulation Angle | — |
The Caterpillar exclusive Intelligent Power Management system actively monitors operator input and power availability to keep the machine working at peak efficiency.
Fully locking front differential axles are standard and can be engaged at full torque on the go with a button on the joystick. Limited slip differentials are optional on the rear. Brake system includes independent service brakes on front and rear axles and a spring applied, electronically activated park brake.
An extensive range of work tools and bucket styles are available to make your Cat Wheel Loader one of the most versatile machines on the job site.
Performance Series Buckets utilize a system-based approach to balance bucket shape with the machine's linkage, weight, lift and tilt capacities. They deliver higher fill factors and better material retention for significant productivity and fuel efficiency improvements. The buckets feature a longer floor, open throat and curved side bars.
The Cat Fusion™ interface provides coupler flexibility without compromise in breakout force and dump clearance. The advanced wedging mechanism creates a tight, rattle-free fit, eliminating play and wear for long service life. The open coupler frame design provides excellent line of sight to the work tool. An ISO 23727 coupler interface is also available for use with competitive work tools.
Your Cat dealer is ready to help you every step of the way. From new or used machine sales, to rental or rebuild options, your Cat dealer can provide an optimal solution to your business needs. Unsurpassed worldwide parts availability, trained technicians and customer support agreements maximize your machine uptime.
Data not available.