A single lever joystick controls speed, direction and steering on Cat® D3C XL Series III Track-type Tractors. Full powerturn capability is made possible by maintaining power to both tracks at any ground speed or turning radius.
Engine Model | Cat 3046 |
Power - Net | — |
Operating Weight - XL | — |
Engine Model | Cat 3046 |
Power - Net | — |
Power - Gross | — |
Displacement | — |
Dig Depth - VPAT Blade | — |
Lift Height - VPAT Blade | — |
Maximum Tilt - VPAT Blade | — |
Maximum Angle - VPAT Blade | — |
Operating Weight - XL | — |
Overall Height | — |
Bulldozer Blade Width - Straight | — |
A single lever joystick controls speed, direction and steering on Cat® D3C XL Series III Track-type Tractors. Full powerturn capability is made possible by maintaining power to both tracks at any ground speed or turning radius.
Smooth, responsive power, excellent fuel economy and lasting reliability. Designed specifically for small to medium size earthmoving machines.
Planetary design allows for fast, smooth speed changes while distributing loads and stresses over multiple gears for long life.
Precision, high load capacity gears and bearings give long-lasting performance and durability.
Ergonomically designed for your maximum comfort and productivity. Take the opportunity to work comfortably and productively, day-in and day-out.
The pressurized cab is sealed to keep dust out and sound to a minimum, resulting in a quiet working environment.
A continuous, three-piece glass windshield and a large, single-piece door glass provide excellent visibility to the blade and the surrounding work site.
Control console is back-lighted and contains controls for cab temperature, fan speed, the front/rear window washers, and two-speed wipers.
An optional Caterpillar Contour Series seat, with a retractable seat belt, is the premium seat option and is designed for maximum comfort and fully-adjustable support.
VPAT blades are built with four full-width, box-section reinforcement cells for unmatched strength and durability, just like what you find on larger Cat dozers.
An adjustable top pitch link provides a solid link between the blade and the top of the tilt tower on the C-frame.
The cutting edge is recessed into the blade's moldboard, providing a smooth transition from the cutting edge to the moldboard.
A deeper moldboard curvature increases material rolling action. Increases to moldboard thickness provides added dent resistance.
Large diameter cylinders provide plenty of force to angle/tilt the blade, even in tough dozing applications.
Guarded hoses and tubing are protected from rocks and debris, extending service life. Heavy-duty hoses and tubing meet critical strength and flexibility demands for increased reliability.
Track length is extended on extra long (XL) undercarriages for increased ground contact area, increased flotation, and for superior balance and finish grading performance. Shoe width: 406 mm (16").
Allows easy lubrication of C-frame pivot bearings. Additional zerk fitings have been added to all bulldozer pivot pins to provide long life and maintain tight linkage.
Removable engine enclosure has a built-in grip handle and provides access to vertically mounted, spin-on engine oil and fuel filters, SOS valve, and fuel priming pump.
Engine oil dipstick, oil fill and radiator fill is easily accessed through a hinged and lockable panel on top of the hood.
The fuel/water separator is accessed easily through a hinged door located at the rear of the machine.
Your Cat dealer can help you make detailed comparisons of machines you are considering before you buy.
Consider all the flexible financing options your Cat dealer offers as well as day-to-day operating costs. Whether it's rental, leasing, or purchase, your Cat dealer can meet your needs.
Choose from your Cat dealer's wide range of maintenance services at the time you acquire your D3C. Repair option programs guarantee the cost of repairs up-front.
A customer support agreement can enhance the value of your D3C by lowering your costs per unit of production and puts your Cat dealer's superior support capabilities to work for you.
Nearly all the parts needed to support the D3C are already available at your dealer's parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize downtime.
Throughout the life of your D3C, your Cat dealer can help you evaluate the cost involved with repairing, rebuilding or replacing.
Data not available.