A powerful six-cylinder Cat® 3046 engine and a Hydrostatic Power Train system provide the power you expect from the Cat D5C tractors and the productivity you need to increase your profitability.
Engine Model | Cat 3046 |
Power - Net | — |
Operating Weight - XL | — |
Engine Model | Cat 3046 |
Power - Net | — |
Power - Gross | — |
Displacement | — |
Dig Depth - VPAT Blade | — |
Lift Height - VPAT Blade | — |
Maximum Tilt - VPAT Blade | — |
Maximum Angle - VPAT Blade | — |
Operating Weight - XL | — |
Overall Height | — |
Bulldozer Blade Width - Straight | — |
A single lever joystick controls speed, direction and steering on Cat® D5C LGP Series III Hystat Track-type Tractors. Full powerturn capability is made possible by maintaining power to both tracks at any ground speed or turning radius.
The Hystat system is a high pressure, dual path, closed loop hydrostatic power train system. Each track is driven by a separate hydraulic circuit consisting of one variable-displacement piston-pump, connected by a Cat XT-6 hose.
Dual-path, hydrostatic drive provides infinitely variable speeds up to 9.0 km/h (5.6 mph), forward or reverse.
Hystat System features double-reduction, with outboard planetary gear set, mounted independently of track frames to isolate them from machine weight and ground-induced shock loads. Externally mounted for easy maintenance and service.
Direct injection fuel system is adjustment free for reduced maintenance.
Turbocharger improves response and performance at low to medium engine speeds.
In-cylinder glow plugs deliver dependable starts when operating in cold temperatures. Built-in temperature switch helps ensure lasting reliability.
A large diameter fan and full length, water-cooled cylinders, combined with excellent thermal efficiency, minimize heat rejection, prevent overheating and prolong engine life.
Cylinder head uses replaceable valve seal inserts, valve guides and a high quality composition steel laminated head gasket.
Aluminum pistons with a cast iron insert for increased durability under high compression loads. Pistons have two compression rings and an oil ring with a coiled expander.
Lubrication system features an efficient, multiple-plate, water-cooled oil cooler to help prolong engine and lubricant life.
The joystick is ergonomically designed to fit comfortably within the palm of your hand. Control effort is minimal, so much so that you might find yourself using your fingertips.
Single lever steering and direction control. Moving control lever left or right slows that track, causing the machine to turn smoothly in that direction with full power to both tracks.
The Hystat control allows the operator easy forward movement, reverse movement, and stopping capabilities. A Turtle/rabbit switch is available with the toggle switch on top of the joystick.
Ergonomically designed for your maximum comfort and productivity. Take the opportunity to work comfortably and productively, day-in and day-out.
The pressurized cab is sealed to keep dust out and sound to a minimum, resulting in a quiet working environment.
Control console is back-lighted and contains controls for cab temperature, fan speed, the front/rear window washers, and two-speed wipers.
An optional Caterpillar Contour Series seat, with a retractable seat belt, is the premium seat option and is designed for maximum comfort and fully-adjustable support.
VPAT blades are built with four full-width, box-section reinforcement cells for unmatched strength and durability, just like what you find on larger Cat dozers.
An adjustable top pitch link provides a solid link between the blade and the top of the tilt tower on the C-frame.
The cutting edge is recessed into the blade's moldboard, providing a smooth transition from the cutting edge to the moldboard.
A deeper moldboard curvature increases material rolling action. Increases to moldboard thickness provide added dent resistance.
Large diameter cylinders provide plenty of force to angle/tilt the blade, even in tough dozing applications.
Guarded hoses and tubing are protected from rocks and debris, extending service life. Heavy-duty hoses and tubing meet critical strength and flexibility demands for increased reliability.
Low ground pressure (LGP) undercarriage offers a wider track, increasing ground contact area for optimum flotation, and greater stability on sloping and finish grading jobs. Shoe width: 660 mm (26").
Available only on the D5C, the Caterpillar-exclusive Rotating Bushing Track (RBT) helps increase undercarriage system life and reduces undercarriage maintenance. RBT removes the need to turn pins and bushings, thus reducing machine downtime. Since the bushings rotate when in contact with the sprocket, bushing wear and sprocket wear are greatly reduced. No bushing turns or replacement sprockets are required during the life of the track. This allows the total wear life of each component in the undercarriage system to be utilized and the overall life of the undercarriage system to be extended. It also reduces noise and allows other components, such as links and bottom rollers, to reach their maximum wear life.
Allows easy lubrication of C-frame pivot bearings. Additional zerk fittings have been added to all bulldozer pivot pins to provide long life and maintain tight linkage.
Removable engine enclosure has a built-in grip handle and provides access to vertically mounted, spin-on engine oil and fuel filters, SOS valve, and fuel priming pump.
Engine oil dipstick, oil fill and radiator fill are easily accessed through a hinged and lockable panel on top of the hood.
Increased fuel tank capacities provide you with more work between refueling.
Combined power train and hydraulic oil filters on Hystat models are vertically mounted for cleaner changes and are easily accessible by removing the rear panel. An SOS valve is conveniently installed on the filter base for sampling power train oil.
The fuel/water separator is accessed easily through a hinged door located at the rear of the machine.
Your Cat dealer can help you make detailed comparisons of machines you are considering before you buy.
Consider all the flexible financing options your Cat dealer offers as well as day-to-day operating costs. Whether it's rental, leasing, or purchase, your Cat dealer can meet your needs.
Choose from your Cat dealer's wide range of maintenance services at the time you acquire your D5C. Repair option programs guarantee the cost of repairs up-front.
A customer support agreement can enhance the value of your D5C by lowering your costs per unit of production and puts your Cat dealer's superior support capabilities to work for you.
Nearly all the parts needed to support the D5C are already available at your dealer's parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize downtime.
Throughout the life of your D5C, your Cat dealer can help you evaluate the cost involved with repairing, rebuilding or replacing.
Data not available.