A single lever joystick controls speed, direction and steering on Cat® D5C Series III Track-type Tractors. Full powerturn capability is made possible by maintaining power to both tracks at any ground speed or turning radius.
Engine Model | Cat 3046 |
Power - Net | — |
Operating Weight - XL | — |
Engine Model | Cat 3046 |
Power - Net | — |
Power - Gross | — |
Displacement | — |
Dig Depth - VPAT Blade | — |
Lift Height - VPAT Blade | — |
Maximum Tilt - VPAT Blade | — |
Maximum Angle - VPAT Blade | — |
Operating Weight - XL | — |
Overall Height | — |
Bulldozer Blade Width - Straight | — |
A single lever joystick controls speed, direction and steering on Cat® D5C Series III Track-type Tractors. Full powerturn capability is made possible by maintaining power to both tracks at any ground speed or turning radius.
Smooth, responsive power, excellent fuel economy and lasting reliability. Designed specifically for small to medium size earthmoving machines.
Planetary design allows for fast, smooth speed changes while distributing loads and stresses over multiple gears for long life.
Precision, high load capacity gears and bearings give long-lasting performance and durability.
Ergonomically designed for your maximum comfort and productivity. Take the opportunity to work comfortably and productively, day-in and day-out.
The pressurized cab is sealed to keep dust out and sound to a minimum, resulting in a quiet working environment.
A continuous, three-piece glass windshield and a large, single-piece door glass provide excellent visibility to the blade and the surrounding work site.
Control console is back-lighted and contains controls for cab temperature, fan speed, the front/rear window washers, and two-speed wipers.
An optional Caterpillar Contour Series seat, with a retractable seat belt, is the premium seat option and is designed for maximum comfort and fully-adjustable support.
VPAT blades are built with four full-width, box-section reinforcement cells for unmatched strength and durability, just like what you find on larger Cat dozers.
An adjustable top pitch link provides a solid link between the blade and the top of the tilt tower on the C-frame.
The cutting edge is recessed into the blade's moldboard, providing a smooth transition from the cutting edge to the moldboard.
A deeper moldboard curvature increases material rolling action.
Large diameter cylinders provide plenty of force to angle/tilt the blade, even in tough dozing applications.
Guarded hoses and tubing are protected from rocks and debris, extending service life. Heavy-duty hoses and tubing meet critical strength and flexibility demands for increased reliability.
Low ground pressure (LGP) undercarriage offers a wider track, increasing ground contact area for optimum flotation, and greater stability on sloping and finish grading jobs. Shoe width: 660 mm (26").
Data not available.