The Cat® D3K2 Shiphold/Port Handling, equipped with a Two Way Dozer and rear guard, is ideal for shiphold bulk material handling. Lifting eyes located on the blade c-frame and rear guard provide easy lifting of the machine in and out of the shiphold.
Engine Model | Cat C4.4 |
Power - Net | — |
Operating Weight - XL | — |
- Two Way Dozer designed for use in shiphold to move various bulkmaterial
- Inside mounted c-frame provides lift height suitable for pulling material off ship walls
- Blade pitches hydraulically forward or rearward for versatile operation
- XL configuration - ideal for most material
-LGP configuration - available for material requiring additional machine floatation
-Sealed and Lubricated Track (SALT)
-Slotted track shoes (optional) - reduces material packing
- Spacious cab with generous leg room
-Standard air conditioning with cab option
- Fully adjustable air suspension seat
-Seat mounted joystick controls
Engine Model | Cat C4.4 |
Power - Net | — |
Note | Meets U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 emission standards. |
Operating Weight - XL | — |
Operating Weight* | — |
Note | *Includes dozer blade, cab EROPS, operator and fuel. |
Maximum Travel Speed - Forward | — |
Maximum Travel Speed - Reverse | — |
Overall Length - With Blade | — |
Width of Tractor - Without Blade | — |
Blade Width | — |
Tractor Height | — |
Blade Height | — |
Blade Lift Height | — |
Digging Depth | — |
Blade Capacity | — |
Blade Tilt - Front | 38° |
Blade Tilt - Rear | 30° |
Track Gauge | — |
Shoe Width - Standard | — |
- Two Way Dozer designed for use in shiphold to move various bulkmaterial
- Inside mounted c-frame provides lift height suitable for pulling material off ship walls
- Blade pitches hydraulically forward or rearward for versatile operation
- XL configuration - ideal for most material
-LGP configuration - available for material requiring additional machine floatation
-Sealed and Lubricated Track (SALT)
-Slotted track shoes (optional) - reduces material packing
- Spacious cab with generous leg room
-Standard air conditioning with cab option
- Fully adjustable air suspension seat
-Seat mounted joystick controls
- Exceptional maneuverability
-Fast cycle times = quicker ship loading and unloading
Data not available.