Originally designed by a road contractor for the construction industry, the Cat® TS180 Towed Scraper delivers outstanding performance and legendary durability. High-strength, abrasion-resistant steel in the scraper bowl minimizes wear. The rugged hitch, tongue, and structural design ensure long life in the toughest job site conditions. Designed to be pulled by Cat® Track-Type Tractors or Challenger™ Tractors, the Cat TS180 Towed Scraper raises the standard.
Scraper Capacity - Heaped | — |
Capacity - Struck | — |
Rated Load | — |
Scraper Capacity - Heaped | — |
Capacity - Struck | — |
Rated Load | — |
Width - Cut - To Router Bits | — |
Depth of Cut - Maximum | — |
Ground Clearance - Maximum | — |
Cutting Edge Thickness | — |
Depth of Spread - Maximum | — |
Apron Opening | — |
Hydraulic Services Required - Single Scraper | 2 |
Hydraulic Services Required - Tandem Scraper | 4 |
Steel Track-Type Tractor - Single Scraper | D7 |
Steel Track-Type Tractor - Tandem Scrapers | D8 |
Rubber Tracked Ag Tractor - Single Scraper | 224 - 298 kW (300 - 400 hp) |
Rubber Tracked Ag Tractor - Tandem Scrapers | 298 - 373 kW (400 - 500 hp) |
Rubber Tired Ag Tractor - Single Scraper | 224 - 298 kW (300 - 400 hp) |
Rubber Tired Ag Tractor - Tandem Scrapers | 298 - 373 kW (400 - 500 hp) |
Front Bowl Cylinder Bore | — |
Front Bowl Cylinder Stroke | — |
Apron Cylinder Bore | — |
Apron Cylinder Stroke | — |
Ejector Cylinder Bore | — |
Ejector Cylinder Stroke | — |
Empty Weight | — |
Distribution, Empty - Tongue | — |
Distribution, Empty - Axle | — |
Distribution, Loaded - Tongue | — |
Distribution, Loaded - Axle | — |
Tires - Quantity | 2 |
Brake Type | Dry-Disc |
Calipers, Lead - Quantity | 1 per side |
Calipers, Trail - Quantity | 1 per side |
Tire - Standard | 29.5R25 |
Tire - Optional | 875 65R29 |
Calipers - Quantity | 2 |
Width - Inside of Bowl | — |
Width - Outside Rear Tires | — |
Width - Outside Bowl | — |
Height - Overall Shipping | — |
Height - Floor to top of Ejector | — |
Height - Sidewall | — |
Height - Ground to Cutting Edge - Maximum | — |
Length - Maximum | — |
Length - Floor | — |
The scraper bowl is constructed using L-shaped box sections of high strength steel for superior strength and dent resistance. The floor is a box-section structure made from high-strength, abrasion-resistant steel for maximum strength during top loading and rigidity during intermittent push loading. High-strength, abrasion-resistant steel is used throughout the inside of the bowl for maximum wear resistance.
The center bowl lift design improves the strength and durability by placing the hydraulic cylinders between the tongue and spreader tube. This eliminates the need for draft arms, reduced weight and complexity.
Common Cat® Wheel Tractor Scraper cutting edges and router bits are used to ensure exceptional performance and great availability. The center cutting edge is in the stinger (drop down) position for good penetration and efficient material flow into the bowl. When worn, the cutting edges can be rotated by 180 degrees, doubling the life.
The ejector is constructed from a single plate of high-strength, abrasion-resistant steel. The ejector extends beyond the front edge of the scraper floor to minimize carryback. To minimize wear, the ejector weight is carried on steel rollers supported by a wear strip welded to the bowl floor. At the sides, alignment is maintained by Ultra High Molecular Weight (UHMW) plastic guides.
A depth indicator is mounted on trailing scrapers to provide the operator a visual reference to scraper cut depth.
Robust hitches are available for Cat® Track-Type Tractors and Challenger MT800 / MT900 Series Tractors. See your Cat dealer for hitches for other pulling machines.
To prevent pin wear, the hitch uses a massive 89 mm (3.5 in) hitch pin securely held in place by eight bolts. The hitch platform, positioned between the pulling machine and the tongue, contains two pins that allow ± 45 degrees of side-to-side oscillation (roll), ± 90 degree turns (yaw), and ± 27 degrees of uphill/downhill movement (pitch). An integrated stop block allows a 90 degree turning radius while preventing contact between the tongue and the pulling machine tires/tracks. An adapter is available to convert the scraper hitch for pulling drawn implements, such as disk harrows and sheepsfoot compactor rollers.
Built from 13 mm (0.5 in) structural plate steel, the tongue is build to withstand the high drawbar forces imposed by track-type tractors pulling towed scrapers. The straight-line design eliminates draft arms, hydraulic cylinders, and lines located outside the width of the bowl, improving the overall strength to most effectively transfer the drawbar power to the cutting edges.
A countersunk hitch is provided in the push block of lead scrapers, allowing the scraper to be push loaded when a second scraper is not used.
Rubber Track Guides for Challenger MTS800 Series Tractors center the rubber tracks on roller wheels, and help prevent the track from moving into the machine or detracking, avoiding expensive downtime. The track guides extend the service life of the belt as the side-loading on the belt guide blocks is reduced. Detracking is generally caused by sharp turns, usually under load. The rubber track guides can minimize tractor damage caused by detracking, but are not a replacement for sound operating techniques. Your Cat Dealer can provide training in proper towed scraper operation.
The hydraulic hose hanging tower kit for Challenger MTS800 and MTS900 Series Tractors allows the hoses to move freely and eliminate entanglement while maintaining vertical alignment for reduced hose fitting and valve wear to increase service life.
Standard heavy-duty brakes bring a new level of safety to the job site. Each machine is equipped with two calipers. The hydraulically-actuated, dry-disc brakes are identical to the brakes used on Cat Articulated Trucks.
Standard radial tires reduce rolling resistance and provide excellent flotation and durability. Heavy-duty, five-piece rim ensure a long service life. Wheel hubs are oil filled and sealed with Cat Duo-Cone™ seals.
Cat XT™-3 ES (Enhanced Spiral) hose is used. Cat XT-3 ES hose has an exclusive cover which is formulated and manufactured by Caterpillar to provide up to 20 times more abrasion resistance than industry-standard hose. Cat XT-3 ES hose works at half of the SAE's bend radius without sacrificing cold flex capability. As additional protection all exposed hydraulic lines are solidly secured with rubber-lined clamps, protecting the hoses from failure caused by rubbing. All hydraulic hoses and lines use O-Ring Face Seal (ORFS) fittings for maximum leak prevention.
Brake lines and hydraulic lines for the rear scraper in tandem arrangements use steel lines inside the scraper bowl walls - eliminating hose damage caused by material in the bowl or during top loading.
Threaded flat-face connectors, available exclusively on Cat Towed Scrapers, allow connection and disconnection under pressure and are less susceptible to wear caused by hose movement.
Data not available.