Fully suspended, steel embedded rubber track undercarriage provides a smooth ride, better load retention and greater productivity. Spacious, sealed and pressurized cab, low ground pressure, highly durable components and excellent drawbar performance help you get more done and increase your bottom line.
Engine Model | Cat® C3.4T |
Net Power | — |
Rated Operating Capacities - 50% Tipping Load | — |
Engine Model | Cat® C3.4T |
Net Power | — |
Gross Power - SAE J1995 | — |
Net Power - SAE 1349 | — |
Displacement | — |
Bore | — |
Stroke | — |
Operating Weight | — |
Rated Operating Capacities - 50% Tipping Load | — |
Rated Operating Capacities - 35% Tipping Load | — |
Ground Contact Area | — |
Ground Pressure | — |
Tipping Load | — |
Breakout Force - Tilt Cylinder | — |
Length - Track on Ground | — |
Overall Length - Track | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach at Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Departure Angle | 44° |
Maximum Dump Angle | 40° |
Turn Radius from Center - Rear | — |
Turn Radius from Center - Coupler | — |
Turn Radius from Center - Bucket | — |
Maximum Reach - With Arms Parallel | — |
Rack Back Angle - Maximum Height | 85° |
Hydraulic Flow (1) | Standard |
Loader Hydraulic Pressure | — |
Loader Hydraulic Flow | — |
Hydraulic Power | — |
Hydraulic Flow (2) | High Flow XPS |
Maximum Loader Hydraulic Pressure | — |
Maximum Loader Hydraulic Flow | — |
ROPS | SAE J1040 MAY94, ISO 3471:1994 |
FOPS | SAE J1043 SEPT87, ISO 3449:1992 Level I |
FOPS Level II | SAE J231 JAN81, ISO 3449:1992 Level II |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Travel Speed Reverse - 2-Speed | — |
Travel Speed Forward - 2-Speed | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Comfort and ease of operation have been designed into every aspect of the operator station. The wide, spacious interior and uncluttered floor provide a comfortable work environment with excellent head, shoulder and leg room to keep productivity high and fatigue low.Operators spend long hours in the machine. The new sealed and pressurized cab keeps dust out and clean air in for greater operator comfort. Reduced sound levels within the cab also help reduce fatigue.
Ergonomic, seat mounted joystick controls enable a wide range of comfortable operating positions for operators of any size. The seat and controls are independently adjustable to meet the specific needs of the operator.
An air ride seat provides an unparalleled level of comfort in a compact track loader.
The optional Advanced Machine Information and Control System (AMICS) provides easy to read analog gauges for hydraulic oil and engine coolant temperature. The electronic display provides additional operating information such as engine speed, job clock anddiagnostic service codes. Selectable Work Speed Control and Selectable Implement Control allow the operator to dial in his machine to maximize production.
Caterpillar introduces the industry's first fully suspended undercarriage for a Compact Track Loader. The heavy-duty torsion axles suspend the CTL undercarriage and can move independently relative to the machine and each other. These axles absorb most of the shock to the undercarriage, machine and operator, especially over rough terrain. This means smooth travel, even at high speeds, as well as better load retention and greater productivity. The tread design ensures a smooth ride and a great combination of traction and flotation. The 279C Series 2 delivers a ground pressure rating of 29.5 kPa (4.3 psi).
The CTL undercarriage system features highly durable and easily maintained components. Steel imbeds provide a rigid support for the entire width of the track and provide excellent durability in a wide variety of applications. Continuously wound cables hold these imbeds in place and provide tensile strength, ensuring the track does not stretch. Following the same philosophy as Cat Track-Type Tractors, the elevated external positive drive system keeps drive components away from ground debris. Planetary final drive motors improve torque and drawbar performance, delivering more power to the ground. Steel rollerswith metal face seals provide maximum protection for wheel bearings resulting in long-term durability and reliability in even the toughest conditions. The simple recoil grease tensioning system allows quick track tension adjustment.
The 279C Series 2 features a radial lift design, delivering excellent digging performance with superior performance.
The high performance power train provides high engine horsepower and torque. The machine features the Cat C3.4 DIT engine--a rugged, reliable engine that meets worldwide emissions requirements.
Hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring constant engine speed such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.
The Electronic Torque Management system maximizes power to the ground and prevents the engine from stalling in tough digging and dozing applications for maximum productivity. The system allows part throttle operation which provides smoother machine operation and reduces fuel consumption.
The optional Selectable Work Speed Control lets you select the ground speed that is best suited for the application. This feature is useful in operations such as trenching and cold planing that require precise machine control at relatively slow and constant speeds.
Maximum power and reliability are built into the Cat Compact Track Loader hydraulic system. In addition to providing power to the tracks, this system also powers the loader lift and tilt functions, powers the auxiliary circuit to drive work tools and drives the engine cooling fan. The hydraulic system features increased lift and tilt breakout forces allowing you to move more material and get more done. The continuous demand fan provides improved fuel efficiency, increased horsepower, reduced sound levels and improved cold weather performance. Cat ToughGuard™ hoses increase reliability and durability. High capacity hydraulic tank and side-byside cooling package keep components cool for maximum durability.
High flow XPS hydraulic system is available on all models for greater machine versatility. Maximum performance can be maintained regardless of the worktool speed or conditions with this load sensing, pressure compensating system. Cat cooling systems are sized to allow the operator to continuously powerhigh flow work tools in conditions that cause competitive machines to overheat.
The Selectable Implement Control option with three levels of control gives the operator the ability to adjust the responsiveness and speed of the lift and tilt functions for more precise implement control.
Two speed, offered as standard equipment, increases top speed up to 13.6 km/h (8.5 mph) allowing you to finish jobs faster.
Work tools can be changed quickly and easily with the Cat Compact Track Loader's quick coupler system. The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles. The optional hydraulic quick coupler allows the operator to quickly change tools without leaving the cab.
Common to AccuGrade systems for Track-Type Tractors and Motor Graders, this deeply integrated solution automates the machine's electrohydraulic controls to achieve a consistent grade across the work site, improve accuracy and increase productivity, ultimately lowering operating and material costs.
Your Cat dealer is ready to assist you with your purchase decision and everything after. Make detailed comparisons of the machines you are considering before you buy – with estimates of component life, preventative maintenance and the true cost of production. Flexible financing packages are available to meet your needs. Repair option programs guarantee the cost of repairs up front. Your Cat dealer can evaluate the cost involved in repairing, rebuilding and replacing your machine so you can make the right choice.Nearly all parts available at the dealer parts counter to lower your machine downtime.Operator training can improve your operator's techniques and boost your profits.
Data not available.