The Cat® 259B Series 3 Compact Track Loader features a fully suspended, steel embedded rubber track undercarriage for versatility, durability and comfort. High performance power train, advanced hydraulic system and a wide range of Cat Work Tools improve your productivity in the toughest working conditions.
Engine Model | Cat® C3.4T |
Net Power | — |
Rated Operating Capacities - 50% Tipping Load | — |
Engine Model | Cat® C3.4T |
Net Power | — |
Gross Power - SAE J1995 | — |
Net Power - SAE 1349 | — |
Displacement | — |
Bore | — |
Stroke | — |
Operating Weight | — |
Rated Operating Capacities - 50% Tipping Load | — |
Rated Operating Capacities - 35% Tipping Load | — |
Ground Contact Area | — |
Ground Pressure | — |
Tipping Load | — |
Breakout Force - Tilt Cylinder | — |
Rated Operating Capacity with Optional Counterweight | — |
Length - Track on Ground | — |
Overall Length - Track | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach at Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Departure Angle | 35° |
Maximum Dump Angle | 49.5° |
Turn Radius from Center - Rear | — |
Turn Radius from Center - Coupler | — |
Turn Radius from Center - Bucket | — |
Maximum Reach - With Arms Parallel | — |
Rack Back Angle - Maximum Height | 87° |
Hydraulic Flow (1) | Standard |
Loader Hydraulic Pressure | — |
Loader Hydraulic Flow (1) | — |
Hydraulic Power | — |
Hydraulic Flow (2) | High Flow |
Loader Hydraulic Flow (2) | — |
Hydraulic Power - Calculated | — |
ROPS | SAE J1040 MAY94, ISO 3471:1994 |
FOPS | SAE J1043 SEPT87, ISO 3449:1992 Level I |
FOPS Level II | SAE J231 JAN81, ISO 3449:1992 Level II |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Travel Speed Reverse - 2-Speed | — |
Travel Speed Forward - 2-Speed | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Comfort and ease of operation have been designed into every aspect of the operator station. The wide, spacious interior and uncluttered floor provide a comfortable work environment with excellent head, shoulder and leg room to keep productivity high and fatigue low. The adjustable seat and low effort controls keep the operator comfortable throughout the work day.
Ergonomic, pilot hydraulic controls deliver precise control with minimal effort. The right joystick controls the loader raise, lower and tilt functions while the left joystick controls the forward and reverse travel speed plus direction. Optional deluxe joysticks provide additional auxiliary controls with fingertip control of many work tool functions, including proportional work tool hydraulics and work tool electrical. Basic and deluxe joystick functions include one-touch continuous auxiliary hydraulic flow and momentary auxiliary hydraulic flow.
The wide cab opening offers an exceptional view to the work tool. The sloped angle of the engine compartment allows excellent visibility to the rear of the machine. The standard rear view mirror gives the operator a panoramic view of the machine's rear and sides. The side windows remove easily for cleaning.
The high performance power train provides high engine horsepower and torque. The B-Series 3 machines feature rugged, reliable Cat engines that meet U.S. EPA Tier 4 Interim and EU Stage IIIA emissions requirements.
Hand and foot throttles allow the operator to match engine speed to the task. The hand throttle is ideal for jobs requiring constant engine speed such as cold planing, trenching or snow blowing. The foot throttle lets the operator vary engine speed and minimize fuel consumption for other tasks such as load and carry, truck loading, grading and dozing.
The anti-stall system maximizes machine power at all times by matching the engine torque with the operational requirements of the hystat and implement systems. This load sensing feature prevents the engine from stalling even during part throttle operation, keeping productivity high and fuel consumption low.
Two speed is available as standard equipment on the 259B Series 3 Compact Track Loader to decrease cycle times and get the job done faster.
The 259B Series 3 features the vertical lift design which provides extended reach and lift height for quick and easy truck loading and material placement. The lift height 3046 mm (120 in) on the 259B Series 3.
High flow hydraulic system is available on the 259B Series 3 for greater machine versatility and increased work tool performance.
Work tools can be changed quickly and easily with the machine's quick coupler system. The standard quick coupler features manual engagement and disengagement of work tools using two high leverage handles. The optional hydraulic quick coupler allows the operator to quickly change tools without leaving the cab.
Data not available.