More Reach, More Height The new 252 Skid Steer Loader provides higher lift height and increased reach, as well as more load carrying capability.
Engine Model | Cat 3034C |
Net Flywheel Power | — |
Rated Operating Capacity | — |
Engine Model | Cat 3034C |
Net Flywheel Power | — |
Gross Power | — |
Displacement | — |
Stroke | — |
Bore | — |
Operating Weight | — |
Rated Operating Capacity | — |
Rated Operating Capacity with Optional Counterweight | — |
Tipping Load | — |
Breakout Force - Tilt Cylinder | — |
Breakout Force - Lift Cylinder | — |
Wheel Base | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width over Tires | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach - Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Bumper Overhang - Rear Axle | — |
Hydraulic Flow | Standard flow |
Loader Hydraulic Pressure | — |
Loader Hydraulic Flow | — |
ROPS | SAE J1040 MAY94 and ISO3471:1994 |
FOPS | SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I |
FOPS Level II | SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional) |
Chain Box - Each Side | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
The 252 is built for tough work and designed, built and backed by Caterpillar to deliver exceptional performance and versatility, ease of operation, serviceability and customer support.
The chassis includes most of the major structural elements for the machine, provides supporting and mounting surfaces for many components, defines the machine's shape and aesthetics, protects some internal parts and serves as fluid reservoirs for diesel fuel and drive chain lubricating oil. All chassis and cab components are e-coated to prevent rust.
The main frame of the Caterpillar Skid Steer Loader consists of two fully welded heavy-duty structures, the upper frame and the lower frame. Weld-bosses and links are used throughout the frames and provide chafe-free attachment points for hydraulic tubes, hoses and electrical wiring harnesses to prevent damage.
The extended wheelbase gives the 252 stability, better load carrying capabilities and offers a smoother ride. The lower main frame design incorporates the fuel tank to protect it from external damage and a removable belly pan for easy cleaning.
Careful attention was given to the placement of components within the frame to attain a favorable weight distribution. The upper frame forms the loader towers and fenders and serves as the attachment point for the rear-tilting cab and tilt-up cooling package.
The loader lift arms are purpose-designed to provide a substantially straight load path into the machine, good visibility to the work tool, protect the tilt cylinders and associated hydraulic lines and make getting in and out of the machine as easy as possible. The loader arms are also designed to handle heavy loads without twisting and bending for long life.
The rear door and upper engine enclosure are made of thick gauge steel to protect the back from impact damage. The bumper incorporates two tie down points for tranporting and is positioned to protect the machine body from dents and scratches. An optional counterweight is also available.
Caterpillar has developed a wide range of performance-matched work tools to meet customer needs. Designed and built to strict Caterpillar standards, Cat Work Tools are machine matched to Cat Skid Steer Loaders and carry with them the Caterpillar reputation for performance, durability and reliability.
The mechanical quick coupler interfaces with nearly thirty different Caterpillar Work Tools. The tilting coupler provides high breakout force, excellent visibility to the work tool and unobstructed operator ingress/egress to the cab.
The power train consists of the engine, hydrostatic pumps and motors, joystick controls, sprocket and drive chains, axles, tires and wheels and the cooling and exhaust systems.
The Cat 3034 diesel engine is a four-cylinder, water-cooled, direct injected power plant. It is positioned in the lower frame for easy service and soft mounted at three points to minimize vibration. Fast-start glow plugs assist in cold weather starting down to -20° C (-4° F), eliminating the use of an ether starting aid.
Air is drawn in from the side of the machine and pushed through the radiator/cooler away from the operator. The grill swings up for cleaning and the entire assembly can be tilted up 45 degrees from the closed position. A sight glass in the radiator expedites daily fluid level checks.
An exclusive anti-stall device incorporated into the 252 drive train delivers maximum power to the wheels to minimize engine stalling. The drive train design reduces the number of seals and leak points. Piston pumps mounted to the engine, provide oil to the drive motors and create a closed loop system.
The closed loop system also serves as the primary braking system for the 252. Spring applied and hydraulically released multiple wet disc parking brakes are incorporated into the drive motors. The parking brake is designed to provide a 50 percent slope holding capability.
Each drive axle is forged and induction hardened for long life. The axle housing has a hard object protective lip when combined with the associated seal helps prevent construction debris from wrapping around the axle and destroying the seal. Axle bearings are permanently sealed and lubricated.
A two section, fixed displacement gear pump is driven by splined shaft off the hydrostatic pump at engine speed. The rear section provides flow and pressure to the loader hydraulics and the front section provides flow to the hydraulic fan, hydrostatic charge pump and pilot controls.
The hydraulic tank is designed to purge air from the oil before entering the suction line to extend component life and a sight glass makes daily fluid level checks easy.
Hydraulic oil passes through a spin-on filter and a screen is positioned in the hydraulic tank to prevent large debris from being ingested into the pump. A monoblock valve bank reduces the number of seals and leak points so less servicing is required.
The redesigned bulk head for the standard auxiliary hydraulic quick disconnect coupling resists bending and allows for safe and easy work tool hook-up. XT hose and o-ring face seals ensure a leak free system.
The 252 has a 12-volt electrical systems. Wiring harnesses are color coded and numbered to make troubleshooting easy if needed. Deutsch connectors seal out moisture and contamination for superior reliability.
The ergonomic cab is designed to provide the operator with easy to use, pilot operated controls in a comfortable working environment. Twin tilt cylinders, coupled with a wide cab opening, three-point grab iron and deep, skid resistant steps make it easy for an operator to get in and out of the cab. The entire cab also tilts rearward to provide excellent service accessibility.
The standard offerings for the 252 operator station are a ROPS/FOPS cab, an adjustable fore/aft static seat with a retractable seat belt, armresets, hand throttle, foot pedal, a rear wall liner, instrument panel and pilot hydraulic control system.
The deluxe cab includes a suspension seat, headliner, horn and additional working lights. A cold weather package is also available that includes sliding side windows, door with wiper and washer, cab heater and engine coolant heater.
Like Caterpillar Excavators, the 252 is controlled by two hydraulic joysticks. The right joystick controls loader functions and the left joystick controls machine direction.
The joystick controls and the "S" control pattern used to operate the 252 significantly reduces operator fatigue when compared to long-throw mechanical levers. A hand throttle allows the engine to run at a constant speed and an optional fourth function control allows the operator to side shift cold planers or angle hydraulic brooms.
The operator can vary the amount of flow that the work tool receives through the optional auxiliary hydraulic flow switch.
Two instrument panels are located in the upper right and upper left corners of the cab to maximize the viewing area to the loader when in the raised position.
The upper left control panel contains three rows of indicator lights (LEDs) to alert the operator of abnormal occurances. The key start switch, hour meter, parking brake switch and glow plug switch are also standard.
The upper right panel contains a fuel level gauge and a dome lamp, as well as provisions for optional rotating beacon, front working lights and rear-working lights.
Service accessibility for Caterpillar Skid Steer Loaders is a key differentiator when compared to its competition. Simplified service is built into the 252's design, and maintenance points are grouped in easily accessible locations.
The rear engine compartment door opens 90 degrees to expose an engine that is mounted lengthwise in the frame. This arrangement gives access to both the left and right side of the engine.
All filters are easily accessible and vertically mounted, which makes routine service virtually spill-free.
The radiator, hydraulic oil cooler and grill tilt up to make more room during maintenance or to allow cleaning between the grill and cooling package.
The cab tilts rearward and is held in place by a self-latching mechanism, exposing all pumps, motors, valves and lines to make repairs easy if necessary.
Sight gauges are conveniently located for daily fluid-level checks. SOSSM oil analysis ports are installed to allow regular monitoring of the engine and hydraulic oil quality for preventive maintenance. In addition, ecology drains are fitted to the engine oil pan and hydraulic system, helping prevent spills.
Customer support is another advantage Caterpillar dealers can provide by offering convenience, expertise and high-value service. Unmatched dealer support with excellent equipment management services and fast parts availability, most within 24 hours, provide maximum uptime and minimum repair costs.
Equipment maintenance services help optimize machine performance and reliability.
Equipment management services help optimize profits.
Data not available.