The 248 Skid Steer Loader, with its many work tool options, is a highly versatile, compact construction machine. It is designed to deliver traditional Cat reliability and productivity in the toughest working conditions.
Engine Model | Cat 3034C |
Net Flywheel Power | — |
Rated Operating Capacity | — |
Engine Model | Cat 3034C |
Net Flywheel Power | — |
Gross Power | — |
Displacement | — |
Stroke | — |
Bore | — |
Operating Weight | — |
Rated Operating Capacity | — |
Rated Operating Capacity with Optional Counterweight | — |
Tipping Load | — |
Breakout Force - Tilt Cylinder | — |
Breakout Force - Lift Cylinder | — |
Wheel Base | — |
Length - With Bucket on Ground | — |
Length - Without Bucket | — |
Height - Top of Cab | — |
Vehicle Width over Tires | — |
Maximum Overall Height | — |
Bucket Pin Height - Maximum Lift | — |
Bucket Pin Height - Carry Position | — |
Reach - Maximum Lift/Dump | — |
Clearance at Maximum Lift and Dump | — |
Ground Clearance | — |
Bumper Overhang - Rear Axle | — |
Hydraulic Flow | Standard flow |
Loader Hydraulic Pressure | — |
Loader Hydraulic Flow | — |
ROPS | SAE J1040 MAY94 and ISO3471:1994 |
FOPS | SAEJ/ISO 3449 APR98 Level I and ISO3449:1992 Level I |
FOPS Level II | SAEJ/ISO 3449 APR 98 Level II and ISO 3449:1992 Level II (optional) |
Chain Box - Each Side | — |
Cooling System | — |
Engine Crankcase | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Designed, built, and backed by Caterpillar to deliver exceptional performance and versatility, ease of operation, serviceability, and customer support.
Designed, built, and backed by Caterpillar to deliver exceptional performance and versatility, ease of operation, serviceability, and customer support.
Designed, built, and backed by Caterpillar to deliver exceptional performance and versatility, ease of operation, serviceability, and customer support.
Designed, built, and backed by Caterpillar to deliver exceptional performance and versatility, ease of operation, serviceability, and customer support.
Cat® Skid Steer Loader Work Tools can be changed quickly and easily with the machine's integral mechanical quick coupler system.
Ergonomic cab is designed with the operator in mind. Entry and exit are easy with the wide cab opening, grab iron and deep skid-resistant steps.
Hydraulically operated joystick controls are comfortable to use all day long.
Two instrument panels with warning LED read-outs and gauges in upper corners of the cab to further enhance visibility.
Wide cab opening, grab iron and skid-resistant steps for easy ingress/egress.
Unobstructed view of work tools and sides.
Uncluttered floor, providing operator with more room.
The deluxe cab package consists of a suspension seat, headliner, horn, back up alarm, rear and top windows plus additional rear working lights. Optional selections may include a cab door, glass or polycarbonate.
Cold weather cab option includes left and right sliding side windows, cab heater, engine coolant heater, 950 CCA heavy duty battery and deluxe cab features. The order may also include a cab door, glass or polycarbonate, and a debris barrier.
FOPS Level II option also available.
Caterpillar® 3034 turbocharged engine provideshigh engine horsepower and robust flywheel torque.
Closed loop, high-output hydrostatic system and exclusive anti-stall system deliver maximum torque to the wheels.
High strength, pre-stressed chains are continuously lubricated.
Each drive axle is forged, induction-hardened and sealed for life.
Left and right drive motors convert hydraulic flow (provided by the hystat pumps) to torque to the four drive wheels. Torque from the motors transfers mechanical power to the wheels through a chain reduction drive.
Parking brake is spring-applied and hydraulically released.
Two variable displacement hydrostatic pumps are mounted to the engine via a flexible coupling and provides oil to the drive motors.
Anti-stall device maximizes power train and hydraulic performance.
Cooling is accomplished via a tilt-up assembly consisting of a hydraulically driven fan, steel fan guard, shroud, radiator/hydraulic oil cooler and grill.
Opposing wedge pins keep the work tool secure, even after years of use.
Rugged design with a large contact area absorbs loads and minimizes stress.
Tool engagement and release are quick and easy.
Allows an excellent view of work tools and unobstructed entry and exit to the cab.
Two hydraulic cylinders per coupler for high breakout force. Tilt of the coupler is accomplished using two hydraulic cylinders that also provide high breakout force.
Rear engine compartment door opens 90 degrees for easy access to both sides of the in-line mounted engine.
Maintenance points are grouped in easily accessible locations.
All filters are vertically mounted spin-on type, reducing fluid spills.
Radiator, hydraulic oil cooler, and grill tilt up, providing more room for maintenance and allowing easy cleaning.
Battery, air filter, and single engine belt are conveniently located.
Cab tilts to the rear with a pneumatically assisted strut, exposing all pumps, motors, valves, and lines. Cab is held in place by a self-latching mechanism.
Hydraulic tank and radiator each have a sight glass for fast daily fluid-level checks.
Ecology drains simplify the task of changing engine oil and hydraulic system oil.
All grease fittings are countersunk in the pin ends to prevent damage.
Extended life coolant and 500-hour oil change intervals for lower maintenance costs.
S-O-S(SM) Oil Analysis Ports are installed to allow regular monitoring of the oil quality for preventive maintenance.
Fully welded box section main frames provide rigidity for long life.
Thick, high strength steel side plates.
The lower frame has an internal fuel tank incorporated into the design that is protected from external damage.
Out board chain boxes for easy access.
Careful attention was given to the placement of components within the frame to attain a favorable weight distribution.
Weld bosses and links optimize hose and electrical wiring routing.
"E-coat" corrosion protection.
World-class finish top coat.
Tandem torque tubes prevent chassis from bending.
Designed to provide a straight load path into the machine and visibility to work tool.
Enable Cat® Skid Steer Loaders to handle heavy loads and resist twisting and bending ---- for long life.
Provide the platform to attach buckets and other work tools.
The Caterpillar 248 Skid Steer Loader uses a variable displacement/pressure compensating piston pump.
The 248 is equipped with six lines: two standard auxiliary lines, two high flow lines, one case drain line, and a work tool electrical control line.
The hydraulic functions are easily controlled with ergonomically designed pilot controls, similar to those on Caterpillar backhoe loaders and hydraulic excavators.
(1.)Hydraulic tank with sight glass. (2.)Tank designed to purge returning oil of air before entering suction line.(3.)74-micron screen positioned in hydraulic tank to prevent large debris from being ingested in the pump.
Cat® XT hose and o-ring face seals, ensuring a leak-free system and long life.
Tapered torque tube protects tilt cylinders and makes getting in and out of the machine easier.
5-micron, spin-on filter with a restriction indicator protects components and alerts operator of blockage.
Ecology drain for fast system fluid change.
Color-coded and numbered wiring harnesses.
Deutsch™ connectors seal out moisture and dirt.
55 amp alternator for peak demand charging.
650 cca maintenance-free battery.
Main power relay and 60 amp circuit breaker protection.
Fuse panel is conveniently located in the cab. Power is supplied to the fuse panel by a power relay.
Data not available.