Designed and built by Caterpillar² to deliver exceptional performance, versatility and productivity. Easy to operate in confined jobsites and backed by Caterpillar's commitment to serviceability and customer support.
Engine Model | 3013 |
Net Power | — |
Operating Weight | — |
Engine Model | 3013 |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Maximum Vertical Dig Depth - Standard Stick | — |
Height - Over Cab | — |
Center Ground Clearance | — |
Track Gauge | — |
Swing Radius - Rear | — |
Shipping Length | — |
Track Shoe Width | — |
Maximum Dump Height - Standard Stick | — |
Bore | — |
Stroke | — |
Displacement | — |
Gradeability - Maximum - High | — |
Travel Speed - High | — |
Maximum Traction Force - High Speed | — |
Travel Speed - Low | — |
Pump - Gear (Tandem) | — |
Operating Pressure - Equipment | — |
Digging Force - Stick - Standard | — |
Digging Force - Stick - Long | — |
Digging Force - Bucket | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Auxiliary Circuit - Primary | — |
Auxiliary Circuits - Primary Pressure | — |
Type | Hydraulic Motor Driven |
Machine Swing Speed | — |
Boom Swing - Left - Without Stop | — |
Boom Swing - Left - With Stop | — |
Boom Swing - Right | — |
Type | Twelve-volt system |
Dig Depth | — |
Lift Height | — |
Cooling System TAG | — |
Engine Oil | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System | — |
MSC Spec Date | 1/1/2000 |
With excellent equipment management services and fast parts availability - most within 24 hours - provide maximum uptime and minimum repair costs.
This feature allows the operator to make fast and easy work tool changes. The Caterpillar Quick Coupler maximizes work tools performance while allowing the operator to change work tools efficiently.
Data not available.