Engine Model | Mitsubishi S4Q2 |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Maximum Horizontal Reach - Long Stick | — |
Maximum Dump Height - Standard Stick | — |
Length - Center of Rollers | — |
Track Shoe Width | — |
Track Gauge | — |
Maximum Cutting Height - Long Stick | — |
Maximum Horizontal Reach - Standard Stick | — |
Transport Width | — |
Shipping Height | — |
Shipping Length | — |
Maximum Dump Height - Long Stick | — |
Width - Over Track | — |
Swing Radius - Rear | — |
Maximum Digging Depth - Long Stick | — |
Height - Over Cab | — |
Maximum Cutting Height - Standard Stick | — |
Maximum Vertical Dig Depth - Standard Stick | — |
Bore | — |
Stroke | — |
Displacement | — |
Gradeability - Maximum - High | — |
Maximum Traction Force - High Speed | — |
Maximum Traction Force - Low Speed | — |
Travel Speed - High | — |
Travel Speed - Low | — |
Operating Pressure - Equipment | — |
Digging Force - Stick - Standard | — |
Digging Force - Stick - Long | — |
Digging Force - Bucket | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Auxiliary Circuits - Secondary - At 174 bar | — |
Auxiliary Circuit - Primary (245 bar/3,553 psi) | — |
Machine Swing Speed | — |
Boom Swing - Left - Without Stop | — |
Boom Swing - Left - With Stop | — |
Boom Swing - Right | — |
Canopy | — |
Cab | — |
Width | — |
Height | — |
Dig Depth | — |
Lift Height | — |
Cooling System | — |
Engine Oil | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System | — |
MSC Spec Date | 3/06 |
The CR C Series gives the operator a comfortable and spacious working environment with excellent visibility. The clear flat floor space and superior operator legroom provide high levels of operator comfort and help minimize fatigue.
Optional air conditioning or fan and sun blind package offers further operator comfort.
The sliding door system offers good access and maintains the machine's compact dimensions to reduce the risk of damage.
Pilot operated controls on all services including travel levers and dozer function ensure that "as new" levels of controllability are maintained throughout the machine life.
Improves machine maneuverability around the job site. Increased productivity by balancing high speed travel requirements with controllability.
The new joystick mounted position of these functions gives “fingertip” control and a clear cab floor.
Compact radius design gives greater machine versatility and the capability to work within confined areas. The radius of the upper body stays within the width of the undercarriage so the operator can concentrate on the work being done without having to worry about the back of the machine.
Reclining suspension seat, power point, adjustable wrist rests and a cup holder are standard features on the Cat C CR machines.
High digging forces and fast cycle times through smooth responsive hydraulics, ensure that the Cat C Series CR machines deliver the productivity that customers demand.
Load sensing hydraulics optimize flow for smooth powerful performance and increased fuel economy.
The dozer float enables easy ground levelling for landscaping and finishing applications, as well as more efficient site clean-up.
A choice of standard or long stick enables matching of machine to application.
All Cat CR C Series machines come standard with stick mounted brackets, ready to fit a hydraulic thumb.
The auxiliary lines and connectors including quick connections are fitted as standard, meaning the Cat 304C CR come ready to work. Hammer (one-way) and auger(two-way) auxiliary lines are also fitted as standard.
The Cat Quick Coupler makes tool changes fast and easy. It maximizes performance as it is compatible with all standard work tools. Work tool versatility is further enhanced with the option of a second additional auxiliary supply.
High rotation bucket angle combines good spoil retention and flat back trench characteristics.
Allows easy sampling of the hydraulic fluid for preventative maintenance.
Simplifies cleaning and reduces maintenance times with greater accessibility.
Reduces operating costs and machine down time.
Protected front linkage lines are routed above the boom and stick to help reduce damage and downtime.
End dampening on both boom and stick cylinders reduces shock loading, increasing component life and improving soil retention when loading at height.
Liner bearings in the swing casting deliver longer component life and reduced parts replacement costs.
The Cat C Series machine can be increased even further by ordering the angle dozer blade configuration.
The Cat hydraulic angle blade is engineered to be strong and durable with a hardened steel wear edge and good protection to cylinders and hydraulic lines.
All dozer functions are controlled from inside the cab, with fully proportional fingertip control to position the blade at any angle, from the start to 25 degrees left or right while travelling in either direction.
Full pilot control means no cables or linkages to wear, keeping ”as new” controllability throughout the machines life and reducing maintenance costs.
The angle blade can be positioned straight ahead or angled up to 25 degrees to the left or right reducing the number of times required to back-up and reposition when backfilling thus reducing operation time.
These features are standard on the Cat C Series CR machines and ideally suited for getting the best out of the angling blade installation.
The compact radius design of the Cat C Series machines gives excellent visibility to the blade in any position, allowing the blade to be positioned behind the operator and away from the front linkage for better access when back dragging and finishing in tight areas.
Make detailed comparisons of the machines under consideration before you purchase. Your Cat dealer can give you precise answers to your questions, as well as estimate component life, preventive maintenance cost and the true cost of lost production.
Look past initial price. Consider the flexible financing options available, as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long haul. Your Cat dealer can provide a package to meet your needs.
Improving operating techniques can boost your profits. Your Cat dealer has training literature, video tapes, classes and other ideas to help increase your productivity.
You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize machine downtime. Save money with genuine Cat Remanufactured parts. You receive the same warranty and reliability as new products at a cost savings of 40-70 percent.
Data not available.