The Caterpillar 301.8 Hydraulic Excavator provides the customer with a versatile machine with further increased stability and suitable for a wide range of applications requiring a longer reach with Caterpillar Work Tools. The 301.8 is versatile, easy to operate and service, and has options to rent, lease or own.
Engine Model | Mitsubishi L3NE NA Diesel |
Net Power | — |
Operating Weight | — |
Engine Model | Mitsubishi L3NE NA Diesel |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Maximum Cutting Height - Long Stick | — |
Width - Upper Structure | — |
Swing Radius - Rear | — |
Maximum Vertical Dig Depth - Standard Stick | — |
Maximum Dump Height - Long Stick | — |
Maximum Reach - Ground Level - Long Stick | — |
Length - Center of Rollers | — |
Shipping Length | — |
Maximum Dump Height - Standard Stick | — |
Maximum Cutting Height - Standard Stick | — |
Maximum Horizontal Reach - Standard Stick | — |
Center Ground Clearance | — |
Shipping Height | — |
Transport Width | — |
Maximum Digging Depth - Long Stick | — |
Height - Over Cab | — |
Track Gauge | — |
Track Shoe Width | — |
Width - Over Track | — |
Stick Length - Long Stick | — |
Height - Over Canopy | — |
Stick Length - Standard Stick | — |
Maximum Vertical Dig Depth - Long Stick | — |
Maximum Horizontal Reach - Long Stick | — |
Bore | — |
Stroke | — |
Displacement | — |
Gradeability - Maximum - High | — |
Maximum Traction Force - High Speed | — |
Maximum Traction Force - Low Speed | — |
Travel Speed - High | — |
Travel Speed - Low | — |
Operating Pressure - Equipment | — |
Digging Force - Stick - Standard | — |
Digging Force - Stick - Long | — |
Digging Force - Bucket | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Pump - Piston (Tandem) | — |
Auxiliary Circuits - Secondary - At 174 bar | — |
Auxiliary Circuits - Primary - At 174 bar | — |
Pump - Gear (Dual) (Swing, Pilot) | — |
Type | Hydraulic Motor Driven |
Machine Swing Speed | — |
Boom Swing - Left - Without Stop | — |
Boom Swing - Left - With Stop | — |
Boom Swing - Right | — |
Canopy | — |
Cab | — |
Type | Twelve-volt system |
Width | — |
Height | — |
Dig Depth | — |
Lift Height | — |
Cooling System | — |
Engine Oil | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System | — |
MSC Spec Date | 8/05 |
The large, spacious cab offers superior leg room, air circulation and an expansive viewing area with flat glass throughout for easy and inexpensive replacement.
A suspension seat is standard and coupled with adjustable wrist supports, help increase operator comfort and reduce fatigue.
Ergonomic, low effort controls offer greater operator comfort for increased productivity. Dozer lever mounted, two-speed travel control provides easy operation and increases foot room.
The operator has a clear view of the machine's monitoring system, ensuring fuel level, water temperature and warning lights are easily seen.
Operator comfort can be further enhanced with the optional fan and sun visor package.
The Cat Quick Coupler makes frequent tool changes fast and easy. Compatible with all Cat Mini Hydraulic Work Tools, it features a strong, lightweight, low profile design with no debris traps for years of secure work tool changes.
A choice of standard or long stick enables matching of machine to application.
High rotation bucket angle combines good spoil retention and flat back trench characteristics.
The dozer float enables easy ground leveling for landscaping and finishing applications, as well as more efficient clean-up.
The auxiliary lines and connectors are fitted as standard meaning the Cat 301.8 comes ready to work. Hammer (one-way) auxiliary lines are also fitted as standard.
Protected front linkage lines are routed above the boom and stick to to help reduce damage and downtime.
A hydraulic oil sight gauge makes fluid level checks fast and easy.
The S·O·S oil sampling valve allows easy sampling of hydraulic fluid for preventive maintenance.
The 500-hour oil and filter change period helps keep operating costs down.
Make detailed comparisons before you buy. Your Cat dealer can give you precise answers to your questions.
Consider all the flexible financing options your Cat dealer offers, as well as day-to-day operating costs. Your dealer can provide a financing package to meet your needs.
Improving operating techniques can boost your profits. Your Cat dealer has training literature, classes and other ideas to help increase your productivity.
Nearly all parts are found at our dealer parts counter. A world-wide computer network finds in-stock parts and usually delivers within 24 hours to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.
Data not available.