Working hard has never been easier with Cat® F Series Wheeled Excavators. Enjoy the versatility offered by integrated solutions and technologies that do repetitive tasks for you. These machines are designed to help you take on the wide variety of challenges you face every day, and at a lower cost.
| Engine Model | Cat C4.4 |
| Net Power | — |
| Maximum Travel Speed | — |
| Engine Model | Cat C4.4 |
| Net Power | — |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Maximum Torque - 1,400 rpm | — |
| Number of Cylinders - In Line | 4 |
| Engine Power - Maximum Net - ISO 9249/SAE J1349 | 105 kW (141 hp [143 hp]*) |
| Ratings | — |
| Engine Power - Maximum Gross - ISO 14396 | 110 kW (148 hp [150 hp]*) |
| Emissions | Meets Tier 4 Final/Stage IV emission standards. |
| Note | *Metric values. |
| Operating Weight* | 14 360 to 15 950 kg (31,658 to 35,164 lb) |
| VA Boom - Rear Dozer Only | — |
| One-Piece Boom - Front and Rear Outriggers | — |
| VA Boom - Rear Dozer, Front Outriggers | — |
| VA Boom - Front and Rear Outriggers | — |
| One-Piece Boom - Front Dozer, Rear Outriggers | — |
| Note | *Includes medium stick, 2800 kg (6,173 lb) counterweight, full fuel tank, operator, quick coupler (225 kg/496 lb), bucket (490 kg/1,080 lb), dual pneumatic tires. Weight varies depending on configuration. |
| Counterweights | 2800/3300 kg (6,173/7,275 lb) |
| Swing Speed | — |
| Maximum Swing Torque | — |
| Maximum Flow - Auxiliary Circuit - Medium Pressure | — |
| Maximum Flow - Auxiliary Circuit - High Pressure | — |
| Maximum Pressure - Auxiliary Circuit - High Pressure | — |
| Maximum Pressure - Implement Circuit - Heavy Lift | — |
| Maximum Pressure - Auxiliary Circuit - Medium Pressure | — |
| Swing Mechanism | — |
| Maximum Pressure - Implement Circuit - Normal and Travel Circuit | — |
| Maximum Flow - Swing Mechanism | — |
| System | — |
| Maximum Flow - Implement/Travel Circuit | — |
| Maximum Travel Speed | — |
| Drawbar Pull | — |
| Maximum Forward/Reverse - 2nd Gear | — |
| Maximum Gradeability (15 000 kg/33,070 lb) | 52.50% |
| Diesel Exhaust Fluid Tank | — |
| Fuel Tank - Total Capacity | — |
| Ground Clearance | — |
| Note | *For Optional Trailer Package – Not available in Australia/New Zealand. |
| Maximum Towable Trailer Mass* | — |
| One-Piece Boom - 2600 mm (8'6") Stick Length: Reach at Ground Level | — |
| One-Piece Boom - 2600 mm (8'6") Stick Length: Dump Height | — |
| One-Piece Boom - 2600 mm (8'6") Stick Length: Digging Height | — |
| One-Piece Boom - 2300 mm (7'7") Stick Length: Reach at Ground Level | — |
| One-Piece Boom - 2300 mm (7'7") Stick Length: Digging Depth | — |
| One-Piece Boom - 2300 mm (7'7") Stick Length: Digging Height | — |
| One-Piece Boom - 2300 mm (7'7") Stick Length: Dump Height | — |
| VA Boom - 2300 mm (7'7") Stick Length: Digging Height | — |
| VA Boom - 2300 mm (7'7") Stick Length: Dump Height | — |
| VA Boom - 2600 mm (8'6") Stick Length: Dump Height | — |
| One-Piece Boom - 2600 mm (8'6") Stick Length: Digging Depth | — |
| VA Boom - 2600 mm (8'6") Stick Length: Reach at Ground Level | — |
| VA Boom - 2300 mm (7'7") Stick Length: Digging Depth | — |
| VA Boom - 2600 mm (8'6") Stick Length: Digging Height | — |
| VA Boom - 2600 mm (8'6") Stick Length: Digging Depth | — |
| VA Boom - 2300 mm (7'7") Stick Length: Reach at Ground Level | — |
| Note | Range values are calculated with GD bucket 900 mm (35.5"), 0.53 m3 (0.7 yd3) with tips J250 and quick coupler with a tip radius of 1437 mm (56.6"). |
Data not available.