/  Equipment  /  Excavators  /  Wheel Excavators

M318F (2017)Non-Current

M318F - 2017, Tier 4 Final, AUZ, NACD, Pac Is, PR

Overview

Working hard has never been easier with Cat® F Series Wheeled Excavators. Enjoy the versatility offered by integrated solutions and technologies that do repetitive tasks for you. These machines are designed to help you take on the wide variety of challenges you face every day, and at a lower cost.

Specifications

Units: 
Engine Model Cat C7.1
Net Power
Maximum Travel Speed
See more

Benefits & Features

PERFORMANCE AND PRODUCTIVITY

    • Cat C7.1 engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Emissions technology is transparent – no action required from the operator and no stopping for regeneration.
    • Up to a 10% fuel consumption reduction vs. previous model with the same productivity.
    • Built-in fuel savers, eliminating waste with features like Auto Engine Speed Control, Engine Idle Shutdown and efficient Eco Mode.
    • “On-Demand” Strategies, to consume just the right amount of fuel, with on-demand fan or new optimized demand-driven driveline.
    • Dedicated swing pump, allowing faster, smoother combined movements.
    • Highly mobile, the M318F can travel up to 35 km/h (22 mph).

EXPAND YOUR CAPABILITIES

    • Flexible configurations to meet all your needs with various booms/sticks, tires, undercarriages and counterweights.
    • “Plug and Play” design, with complete integration of the whole portfolio of Cat attachments. – Auxiliary hydraulics, including high pressure. – Readiness for Cat Pin Grabber quick coupler (with lines and circuits). – The monitor can allow ten hydraulic pump flow and pressure settings at the same time. – Trailer-ready package option*. Just add your hitch and go.
    • Joystick buttons/sliders can be set up per tool as desired.
    • Utility and finishing work are fast and flawless with a Cat compactor, finishing bucket or tilt bucket.
    • Demolition work is easy with a Cat hammer, grapple, shear, or multi-processor.
    • Couplers let you swap between attachments in seconds without leaving the cab.

      * Not available in Australia/New Zealand.

EASY TO OPERATE

    • A complete package of smart technologies with features like Cruise Control or automatic brake and axle lock. Optional boosters like Ride Control, SmartBoom™, joystick steering are available.
    • Everything can be adjusted in the cab from the steering column height to the electrically adjustable mirrors.
    • Ergonomic cab with controls kept to a minimum and conveniently located.
    • Split-screen monitor to allow quick view of both cameras on the same display.

  February 19, 2026

Specifications

Units: 
Engine
Engine Model Cat C7.1
Net Power
Bore
Stroke
Displacement
Maximum Torque - 1,400 rpm
Note *Metric values.
Engine Power - Maximum Gross - ISO 14396 129.4 kW (174 hp [176 hp]*)
Engine Power - Maximum Net - ISO 9249/SAE J1349 126 kW (169 hp [171 hp]*)
Ratings
Number of Cylinders - In Line 6
Emissions Meets Tier 4 Final/Stage IV emission standards.
Weights
Operating Weight* 17 200 to 19 700 kg (37,919 to 43,431 lb)
VA Boom - Front and Rear Outriggers
One-Piece Boom - Rear Dozer, Front Outriggers
One-Piece Boom - Front and Rear Outriggers
Note *Includes medium stick, 3400 kg (7,496 lb) counterweight, full fuel tank, operator, quick coupler (250 kg/551 lb), bucket (600 kg/1,323 lb), dual pneumatic tires. Weight varies depending on configuration.
Counterweights 3400/3900 kg (7,496/8,598 lb)
VA Boom - Rear Dozer, Front Outriggers
Swing Mechanism
Swing Speed
Maximum Swing Torque
Hydraulic System
System
Maximum Pressure - Implement Circuit - Heavy Lift
Maximum Pressure - Auxiliary Circuit - High Pressure
Maximum Flow - Auxiliary Circuit - Medium Pressure
Maximum Pressure - Implement Circuit - Normal and Travel Circuit
Maximum Flow - Auxiliary Circuit - High Pressure
Maximum Pressure - Auxiliary Circuit - Medium Pressure
Maximum Flow - Implement/Travel Circuit
Swing Mechanism
Maximum Flow - Swing Mechanism
Drive
Maximum Travel Speed
Transmission
Drawbar Pull
Maximum Forward/Reverse - 2nd Gear
Maximum Gradeability (17 500 kg/38,580 lb) 75%
Service Refill Capacities
Fuel Tank - Total Capacity
Diesel Exhaust Fluid Tank
Undercarriage
Ground Clearance
Note *For Optional Trailer Package – Not available in Australia/New Zealand.
Maximum Towable Trailer Mass*
Working Ranges
VA Boom - 2600 mm (8'6") Stick Length: Reach at Ground Level
One-Piece Boom - 2600 mm (8'6") Stick Length: Dump Height
VA Boom - 2600 mm (8'6") Stick Length: Dump Height
VA Boom - 2600 mm (8'6") Stick Length: Digging Depth
VA Boom - 2600 mm (8'6") Stick Length: Digging Height
VA Boom - 2400 mm (7'10") Stick Length: Reach at Ground Level
One-Piece Boom - 2400 mm (7'10") Stick Length: Reach at Ground Level
VA Boom - 2400 mm (7'10") Stick Length: Digging Depth
One-Piece Boom - 2400 mm (7'10") Stick Length: Digging Height
VA Boom - 2400 mm (7'10") Stick Length: Dump Height
One-Piece Boom - 2600 mm (8'6") Stick Length: Digging Depth
VA Boom - 2400 mm (7'10") Stick Length: Digging Height
One-Piece Boom - 2400 mm (7'10") Stick Length: Digging Depth
Note Range values are calculated with GD bucket 1200 mm (48 in), 0.91 m3 (1.19 yd3) with tips K080 and quick coupler with a tip radius of 1574 mm (5'2").
One-Piece Boom - 2600 mm (8'6") Stick Length: Digging Height
One-Piece Boom - 2600 mm (8'6") Stick Length: Reach at Ground Level
One-Piece Boom - 2400 mm (7'10") Stick Length: Dump Height

Benefits & Features

PERFORMANCE AND PRODUCTIVITY

    • Cat C7.1 engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Emissions technology is transparent – no action required from the operator and no stopping for regeneration.
    • Up to a 10% fuel consumption reduction vs. previous model with the same productivity.
    • Built-in fuel savers, eliminating waste with features like Auto Engine Speed Control, Engine Idle Shutdown and efficient Eco Mode.
    • “On-Demand” Strategies, to consume just the right amount of fuel, with on-demand fan or new optimized demand-driven driveline.
    • Dedicated swing pump, allowing faster, smoother combined movements.
    • Highly mobile, the M318F can travel up to 35 km/h (22 mph).

EXPAND YOUR CAPABILITIES

    • Flexible configurations to meet all your needs with various booms/sticks, tires, undercarriages and counterweights.
    • “Plug and Play” design, with complete integration of the whole portfolio of Cat attachments. – Auxiliary hydraulics, including high pressure. – Readiness for Cat Pin Grabber quick coupler (with lines and circuits). – The monitor can allow ten hydraulic pump flow and pressure settings at the same time. – Trailer-ready package option*. Just add your hitch and go.
    • Joystick buttons/sliders can be set up per tool as desired.
    • Utility and finishing work are fast and flawless with a Cat compactor, finishing bucket or tilt bucket.
    • Demolition work is easy with a Cat hammer, grapple, shear, or multi-processor.
    • Couplers let you swap between attachments in seconds without leaving the cab.

      * Not available in Australia/New Zealand.

EASY TO OPERATE

    • A complete package of smart technologies with features like Cruise Control or automatic brake and axle lock. Optional boosters like Ride Control, SmartBoom™, joystick steering are available.
    • Everything can be adjusted in the cab from the steering column height to the electrically adjustable mirrors.
    • Ergonomic cab with controls kept to a minimum and conveniently located.
    • Split-screen monitor to allow quick view of both cameras on the same display.

SAFELY HOME EVERY DAY

    • Integrated devices to help enforce safe behavior, like seat belt indicator, or the speed limit setting when roading in reverse with the upper frame rotated.
    • Blue Angel certified machine, with low sound levels and vibrations.
    • Visibility: large glass areas, rear/side cameras. LED lamps for all working lights and cameras.
    • For added protection, the optional impact resistant windshield meets the EN356 P5A standard.
    • Integrated pin code adds anti-theft security to your equipment.

LOWER MAINTENANCE COSTS

    • Ground level access to all routine maintenance (like fuel and engine oil filters).
    • Easy access: clean, simple design. Radiators are all gathered together.
    • Reduced maintenance: automatic features (like lubrication system) along with long greasing intervals. Fit for life Diesel Particulate Filter.

TECHNOLOGY THAT PUSHES PROFITS

    • Product Link™ connects owners to their equipment, providing access to machine data such as location, hours, fuel consumption, idle time and events, and diagnostic codes.

View 360