The new F Series generation is here to help you take on the wide variety of challenges you face every day, more easily and with more pleasure. F Series – Easier Than Ever.
Engine Model | Cat® C4.4 ACERT™ |
Net Power | — |
Maximum Travel Speed | — |
Engine Model | Cat® C4.4 ACERT™ |
Net Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Maximum Torque - 1,400 rpm | — |
Net Power - Maximum - ISO 9249/SAE J1349 at 2,000 rpm - (PS) - Metric | — |
Net Power (Maximum) - ISO 9249/SAE J1349 at 2,000 rpm | — |
Net Power (Maximum) - ISO 14396 at 2,000 rpm | — |
Ratings | — |
Engine Gross Power (Maximum) - ISO 14396 | — |
Emissions | U.S. EPA Tier 4 Final, Korea Tier 4 Final |
Number of Cylinders | 4 |
Net Power (Rated) - ISO 9249/SAE J1349 - (PS) - Metric | — |
Net Power - Maximum - ISO 14396 at 2,000 rpm - (PS) - Metric | — |
Net Power - Maximum - 80/1269/EEC | — |
Net Power - Maximum - ISO 9249/SAE J1349 | — |
Net Power - Rated - ISO 9249/SAE J1349 | — |
Net Power - Rated - 80/1269/EEC | — |
Net Power - Maximum - ISO 9249/SAE J1349 - (PS) - Metric | — |
Engine Gross Power (Maximum) - ISO 14396 - (PS) - Metric | — |
Weight - Sticks - Short (2000 mm/6'7") | — |
Operating Weight - With Attachment | 14 620 kg-17 610 kg (32,230 lb-38,820 lb) |
Weight - VA Boom - Rear Dozer Only | — |
Weight - Sticks - Medium (2300 mm/7'7") | — |
Weight - One-Piece Boom - Front Dozer, Rear Outriggers | — |
Weight - Counterweight - Standard | — |
Weight - Sticks - Industrial - Drop Nose (2900 mm/9'6") | — |
Weight - One-Piece Boom - Front and Rear Outriggers | — |
Weight - Offset Boom - Front and Rear Outriggers | — |
Weight - VA Boom - Rear Dozer, Front Outriggers | — |
Operating Weight | 14 360 kg-15 950 kg (31,658 lb-35,164 lb) |
Weight - Offset Boom - Rear Dozer, Front Outriggers | — |
Weight - Sticks - Long (2600 mm/8'6") | — |
Weight - VA Boom - Front and Rear Outriggers | — |
Weight - Counterweight - Optional | — |
Swing Speed | — |
Swing Torque | — |
Maximum Pressure - Auxiliary Circuit - Medium Pressure | — |
Maximum Pressure - Swing Mechanism | — |
Maximum Flow - Auxiliary Circuit - High Pressure | — |
Maximum Pressure - Auxiliary Circuit - High Pressure | — |
Maximum Pressure - Implement Circuit - Normal | — |
Maximum Flow - Auxiliary Circuit - Medium Pressure | — |
Tank Capacity | — |
Maximum Pressure - Implement Circuit - Heavy Lift | — |
System | — |
Maximum Pressure - Implement Circuit - Travel Circuit | — |
Maximum Flow - Swing Mechanism | — |
Maximum Flow - Implement/Travel Circuit | — |
Drawbar Pull | — |
Creeper Speed - 2nd Gear | — |
Forward/Reverse - 1st Gear | — |
Creeper Speed - 1st Gear | — |
Forward/Reverse - 2nd Gear | — |
Maximum Gradeability (15 000 kg/33,070 lb) | 52.5% |
Cooling System | — |
Powershift Transmission | — |
Fuel Tank - Total Capacity | — |
Front Steering Axle - Differential | — |
Diesel Exhaust Fluid Tank | — |
Engine Crankcase | — |
Final Drive | — |
Rear Axle - Housing (Differential) | — |
Standard | 10.00-20 (Dual Pneumatic) |
Optional (1) | 10.00-20 (Dual Solid Rubber) |
Optional (2) | 445/70/R19.5 TL XF (Single Pneumatic) |
Ground Clearance | — |
Minimum Turning Radius - End of One-Piece Boom | — |
Oscillation Axle Angle | ±8.5° |
Minimum Turning Radius - End of VA Boom | — |
Maximum Steering Angle | 35° |
Minimum Turning Radius - Outside of Tire | — |
Minimum Turning Radius - End of Offset Boom | — |
Bucket Capacities | 0.2 m³-1 m³ (0.26 yd³-1.31 yd³) |
Maximum Digging Depth | — |
Maximum Reach - Ground Level | — |
Maximum Travel Speed | — |
Cab/Sound Levels | Meets appropriate standards as listed in "Sound Performance" |
ROPS | ROPS (Rollover Protective Structure) offered by Caterpillar meets ROPS criteria ISO 12117-2:2008 |
Operator Protective Structure - Top/Front Guards | FOPS (Falling Object Protective Structure) meets FOPS criteria ISO 10262:1998 and SAE J1356:2008 |
Maximum Raising Height Above Ground | — |
Blade Type | Radial |
Maximum Lowering Depth from Ground | — |
Blade Roll - Over Height | — |
Blade Total Height | — |
Width | — |
Fluids (Optional) - Biodiesel Up to B20 | Meets EN 14214 or ASTM D6751 with EN590 or ASTM D975 Standard Mineral diesel fuels |
Fluids (Optional) - Diesel Exhaust Fluid | Must meet ISO 22241 |
Vibration Levels - Maximum Hand/Arm - ISO 5349:2001 | Less Than 2.5 m/s² (Less Than 8.2 ft/s²) |
Vibration Levels - Maximum Whole Body - ISO/TR 25398:2006 | Less Than 0.5 m/s² (Less Than 1.6 ft/s²) |
Vibration Levels - Seat Transmissibility Factor - ISO 7096:2000 - Spectral Class EM6 | Less Than 0.7 |
Fluids (Optional) - Cat Bio HYDO™ Advanced | Readily biodegradable EU Flower eco-label certified |
Engine Emissions | Tier 4 Final |
Operator Sound - 2000/14/EC | — |
Spectator Sound - 2000/14/EC | — |
The engine meets Tier 4 Final emission standards, is powerful and efficient, with an optimized fuel consumption and no impact on your productivity. This means less resource consumption and fewer CO2 emissions.
This program is a key element in the range of solutions offered by Caterpillar and Cat dealers to help customers achieve growth at the lowest cost while eliminating waste. Used equipment is inspected, guaranteed and ready for work and customers will benefit from a Caterpillar warranty.
Provides a quick response to changing loads, while delivering the same amount of power regardless of operating conditions.
The engine can run on up to B20 biodiesel fuel that meets ASTM 6751 standards – all to give you more potential fuel-saving flexibility.
To assure that our technology will meet your expectations for reliable trouble-free service, we subjected these engines and technologies to extensive operating hours of test and validation.
Designed for the operator, our cabs are unique.
Our seats provide all the comfort needed for a long day of work, including FULL adjustment. All seats are heated and air suspended. Automatic weight adjustment and air cooled seats are available.
ROPS/FOGS compatible cabs, seat belt alarm, safety bar, sideview camera … among others.
Have a look at the cab; you will see it is through details that we improve pleasure of operating.
Increased cab pressure, preventing from dust entry, combined with the new cab design contributes to reducing sound. Add in new hydro mounts to fix the cab on the frame and you have a cab that's as quiet as any of today's pickup trucks.
Cameras let you see what's going on around. The image from the side camera is displayed on an additional wide color screen, offering the full view from the front to the rear of the machine. The rear camera is integrated into the counterweight for enhanced protection.
Easy to read and in local language, the high resolution LCD monitor will keep you aware of any important information. “Quick Access” buttons allow a quick selection of favorite functions. The tool select function lets you preset up to ten different hydraulic attachments for quick tool changes.
Refinements. From the whole design to the smallest details. Convenient features, new advanced and transparent technologies, not only to reduce emissions but to further improve your daily experience when working with our products.
Work like no other with our wheeled excavators. The F Series generation is made to help you take on the wide variety of the challenges you face every day, more easily and with more pleasure, to keep you on the road to your success.
The Machine Security System (MSS – optional) adds even more protection when needed.
The machine automatically detects when the service brake and axle need to be locked (like when digging), or unlocked (roading), hence removing the need for the operator to systematically press the pedal.
Brake and axle are released automatically by pressing the travel pedal again.
When it comes to moving material quickly, you need efficient hydraulics – the type the F Series can deliver.
Medium pressure function (for tilting buckets or rotating tools), high pressure lines (for tilting/rotating attachments requiring a third auxiliary hydraulic function), hydraulic quick coupler circuit: they all come standard, which allows you to switch from one attachment to another, without the need to add lines and hydraulic circuits.
Long life with effective heavy duty axles. The transmission is mounted directly on the rear axle for protection and optimum ground clearance. The front axle offers wide oscillating and steering angles.
Minimizes the rocking effect when working free on wheels. The disc brake system acts directly on the hub instead of the drive shaft to avoid planetary gear backlash.
Fenders provide excellent coverage of all tires, protecting the machine and surroundings from mud and stones being thrown up.
A buck rest is available for Korea only with the blade rear/front empty undercarriage.
Keep both hands on the joysticks even when simultaneously moving the implements and repositioning the machine, by the use of the slider switch on the right joystick.
Booms and sticks are welded, box section structures with thick, multi-plate fabrications in high stress areas for the tough work you do.
The choice of various booms and sticks provides the right balance of reach and digging forces for all applications.
Scraping rock and finishing work is easy and fast. SmartBoom simplifies the task and allows more focus on stick and bucket, while the boom freely goes up and down without using pump flow.
The front parts automatically follow the hammer while penetrating the rock. Blank shots or excessive force on the hammer are avoided resulting in longer life for the hammer and the machine. Similar advantages with vibratory plate compactors.
Loading trucks from a bench is more productive and fuel efficient as the return cycle is reduced while the boom down function does not require pump flow.
The ride control system lets you travel faster over rough terrain with improved ride quality for the operator. Accumulators are acting as shock absorbers to dampen the front part motion. It can be activated through a button located on the soft switch panel in the cab.
If you have multiple tasks to get done, the M314F can help. And you can easily expand all the possibilities it offers by utilizing any of the variety of Cat attachments.
A wide range of buckets offers solutions for digging, trenching, loading and finishing works. The addition of a Cat Compactor will introduce your machine to utility work, site prep, road repair and pipeline work.
Choose from one of three different thumb styles to work with your bucket and you have the instant ability to move and handle brush, rocks and debris.
Our hammer includes a buffer to improve your comfort and protect your machine from vibration. Fully enclosed, it is ideal when working in noise regulated areas.
Demolition and Sorting Grapples bring your machine into demolition and waste handling opportunities. Jaws open wide to move volumes, yet are nimble enough to pull a single copper wire out of a pile. Their 360° rotation capability allows you to place the grapple where you want it without moving the machine.
Shears also have the ability to rotate 360°. A pulverizer allows you to crush and reduce concrete.
Job Site Confidence … From the operator's seat, visual and audible indicators help assure that the attachment is coupled. Your Cat excavator hydraulics, mechanisms inside the coupler, and digging forces all work together to assure the attachment stays engaged. The Cat Pin Grabber coupler is the secure way to decrease downtime by allowing quick attachment change, and increase job site flexibility.
Match your Cat hydraulic work tools attachment to your Cat machine, and get the most out of the standard, built-in software. Attachment changes have never been easier!
You can reach routine maintenance items like fuel and engine oil filters and fluid taps at ground level while fuel and DEF tanks with engine air filter are accessible from the safety of the slip-resistant new service platform. Compartments feature wide composite service doors, designed to be more resistant to shocks, which all include gas struts to facilitate the opening. Components are now gathered in specific dedicated compartments, like the special electrical compartments.
The side-by-side and axial fan design allows greater cooling performance. The system is completely separated from the engine compartment to reduce noise and heat and all radiators are gathered in the same compartment while featuring easy-to-clean cores with a tilting device that requires no tool to unlock.
Ventilation inside the cab allows outside air to enter through a fresh air filter. The filter is located on the side of the cab to make it easy to reach, and it is protected by a lockable door that can be opened with the ignition key.
An electric lubricator system is an available time-saving standard feature for greasing the whole upper carriage. Greasing points for the undercarriage are kept to a minimum and grouped. The new drive shaft reduces greasing intervals from 500 hours to 1,000 hours and allows simultaneous greasing with the lower axle bearing. An electric refueling pump is also standard. The hose is stored in a dedicated tray, for more cleanliness. Add in the new electric lift pump removing the need to prime the system manually, the standard fuel and water separator and you get a machine that does the fastidious maintenance works for you.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before.
Cat Connect technologies offer improvements in these key areas: Equipment Management – increase uptime and reduce operating costs. Productivity – monitor production and manage job site efficiency. Safety – enhance job site awareness to keep your people and equipment safe.
Featured Cat Connect technologies include the following:
Link technologies provide wireless capability to machines to enable two-way transfer of information collected by on-board sensors, control modules, and other Cat Connect technologies.
Cat Product Link is a system that is deeply integrated into the machine monitoring system to take the guesswork out of managing your equipment. The system tracks location, hours, fuel usage, productivity, idle time, and diagnostic codes and shares it with you through VisionLink® to help you maximize efficiency, improve productivity, and lower operating costs.
The all-new cab provides you with a safe environment. It also contributes to your comfort with limited vibrations and low sound levels.
Data not available.