/  Equipment  /  Wheel Loaders  /  Compact Wheel Loaders

904HNon-Current

904H - 2008, Tier 3, NACD

Overview

The Cat 904H Compact Wheel Loader delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control. Do more with one machine with the skid steer loader style coupler. This coupler allows the use of Cat Skid Steer and Multi Terrain Loader hydromechanical Work Tools on the Cat Compact Wheel Loader for greater machine versatility. Expand your business with the new 904H.

Specifications

Units: 
Net Power
Operating Weight
Rated Bucket Capacity
See more

Benefits & Features

Operator Station

Power Train

Linkage

  May 30, 2025

Specifications

Units: 
Engine
Net Power
Gross Power
ISO 9249 Rating
EEC 80/1269 Rating
SAE J1349 Rating
Model MHI S4Q2-T
Engine Dimensions
Bore
Stroke
Displacement
Buckets
Bucket Capacities 0.6 m3 - 1.0 m3 0.8 yd3 - 1.3 yd3
Weights
Operating Weight
Service Refill Capacities
Cooling System
Fuel Tank
Hydraulic System
Engine Oil
Transmission
Travel Speed 1
Travel Speed 2
Cab
ROPS SAE J1040 MAY94, ISO 3471:1994
FOPS SAE J/ISO 3449 APR98 Level I and II; ISO 3449:1994 Level I and II
Operating Specifications
Rated Bucket Capacity
Tire Size 12-16.5, 10PR
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (80% of FTSTL)
Breakout Force
Rated Operating Load at Full Turn - Bucket
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (60% of FTSTL)
Straight Tipping Load - Bucket
Full Turn Static Tipping Load - Bucket
Rack Back - Transport Position
Hydraulic System
3rd Valve Flow
Hydraulic Cycle Time - Lower, Float 3.2 seconds
Main Relief
Loader Hydraulic System
Hydraulic Cycle Time - Lift 4.5 seconds
Hydraulic Cycle Time - Dump 0.8 seconds

Benefits & Features

Operator Station

Cab Comfort

Spacious, comfortable cab with increased floor space helps you stay productive. Canopy, cab with heat or cab with heat and air conditioning are available. All cabs are pre-wired, making it easy to install future options. A backlit LED display provides system information and is conveniently located in the operator's line of sight. Right side window opens fully for better ventilation or communication with workers.

Low Effort Controls

Pilot hydraulics for implement control and use with Cat Work Tools keep operator fatigue low. No linkage to adjust or wear ensures consistent control over the life of the machine. The multi functional joystick contains a 3-position Forward/Neutral/Reverse switch, an easy to control third function auxiliary hydraulics switch, and (when equipped) optional bucket positioner (return to dig) switch.

Excellent Visibility

The loader arms have been designed with visibility to the work tool in mind. Wide cab glass area and sloping rear hood provide both a 360 degree panorama and visibility within a few feet of the machine. This makes for safer operation and reduces machine damage caused by collision with unseen obstacles.

Power Train

Engine

The MHI S4Q2 Turbo engine meets EPA Interim Tier 4 emissions requirements and delivers superior power to help you get more done.

Chassis

Rear axle oscillation helps assure four wheel ground contact for optimum traction and stability. Heavy duty axles with outboard planetary reduction gears are built for durable performance. Optional differential lock is available in the front axle only or both axles and can be easily engaged by a foot switch to the left of the steering column to increase tractive effort in poor underfoot conditions.

Power Train

Two-speed closed loop hydrostatic transmission delivers smooth transition from full rimpull to runout. Precise inching control and smooth acceleration and deceleration minimize operator fatigue. Optional speed (creeper) control and hand throttle are also offered.

Ride Control

The optional Ride Control System further enhances the already smooth road handling of the machine, resulting in increased operator comfort and higher productivity. It is suited for extreme applications where operators need to maintain bucket material load or carry a heavy work tool and have a smooth ride.

Linkage

Z-Bar Design

The high performance Z-bar loader design is built for strength, visibility and versatile attachment usage. The Z-bar linkage gives the operator a clear view to the work tool and excellent dump clearance while maintaining good cycle times.

Work Tools

The Right Tool for the Job

    Increase the machine's versatility with the wide range of Cat buckets, forks and hydraulically powered work tools. Work tools can be changed quickly and easily with the machine's quick coupler system. Available work tools include:
    • Buckets and Forks
    • Augers
    • Blades (Angle/Dozer)
    • Brooms
    • Cold Planers
    • Grapple Buckets, Forks and Rakes
    • Landscape Rakes and Tillers
    • Material Handling Arm
    • Power Box Rakes
    • Snow Blowers
    • Stump Grinders
    • Trenchers
    • Vibratory Compactors
    Consult your Cat dealer for a complete list.

Skid Steer Loader Style Coupler

The universal skid steer loader style coupler allows the use of many Cat Skid Steer, Multi Terrain and Compact Track Loader hydromechanical work tools. Standard flow auxiliary lines and connectors are optional equipment.

Additional Options to Increase Productivity

    The following options further increase your productivity:
    • Return to dig work tool positioner automatically returns the bucket to level position after dumping.
    • Auxiliary hydraulic lines and fittings for a 3rd hydraulic function when more than general bucket and fork work is required, such as a broom.
    • Work tool wiring harness for fourth hydraulic function such as broom angling.
    • Speed control (creeper) provides variable control of ground speed while maintaining optimal hydromechanical work tool speed.
    • Hand throttle control provides infinitely variable means of fixing engine speed, ideal for steady operation of hydromechanical work tools.

Serviceability

Convenient Service Features

    • Easy to lift engine hood provides easy access to all major components and service points from ground level.
    • S•O•S valve is conveniently located in the engine bay for analyzing hydraulic system cleanliness and pressure taps for service analysis, prolonging machine life.
    • Two stage air cleaner with primary and secondary element and a visual restriction indicator improves service life.
    • Auxiliary fuses, relays and other electrical service points are all located together behind a locked door for ease of servicing.
    • Spin-on engine and hydraulic oil filters and fuel filter with water separator are vertically mounted for easier servicing.
    • Heavy-duty wiring increases electrical durability and is multicolored to ease diagnosis and fault finding. Water resistant sealed connectors prevent dust and moisture from interfering with the electronics.
    • Wheels and tires are mounted on studs rather than secured with bolts for easier wheel removal/installation.

Customer Support

Superior Dealer Service

    Your Cat dealer is ready to assist you with your purchase decision and everything after.
    • Make comparisons of machines, with estimates of component life, preventative maintenance and cost of production.
    • Financing packages are flexible to meet your needs.
    • Your Cat dealer can evaluate the cost to repair, rebuild and replace your machine, so you can make the right choice.
    • For more information on Cat products, dealer services and industry solutions, visit us at www.cat.com.

Standard Equipment

  • TRANSMISSION
    • Transmission, 20 km/h (12.4 mph) with standard axles
    • Transmission inching function
    • Hydrostatic drive
  • LOADER
    • Skid steer loader quick coupler
    • Loader arm float function
    • Connect under pressure hydraulic quick connector
  • ENGINE
    • MHI S4Q2-T Interim Tier 4 emissions compliant
    • Two stage air cleaner with visual indicator
    • Cat Extended Life Coolant
    • Lockable engine compartments
    • Easy quick release fuel filter/water separator
    • Engine oil drain valve
  • ELECTRICAL
    • Battery, maintenance free, 650 CCA
    • Engine cold starter aid
    • Alternator, 90 amp
    • Roading lights
    • Back up alarm
  • GENERAL
    • Pressure test points
    • Recovery hitch pin ready
    • S•O•S ports
    • Fuel filler cap
  • OPERATOR ENVIRONMENT
    • Multifunction joystick with direction control
    • Auxiliary control switch
    • Warning indicators for major systems
    • Wiper/washer front and rear (cab only)
    • Easy clean cab floor
    • Left side door (cab only)
    • Personal storage
    • Cup holder
    • Heated rear window
    • ROPS & FOPS
    • Wrist rest
    • Seat belt, 50 mm (2 in), retractable
    • Cabin light
    • Auxiliary power sockets
    • Coat hook
    • Heater with window, side, feet and defrost vents
    • Sound suppression
    • Steering column, fixed
    • Heavy duty floor mat
    • Seat, static, vinyl
    • Left sliding window (cab only)
    • Storage tray
    • Internal mirror

Optional Equipment

  • TRANSMISSION
    • Creeper control
    • Hand throttle
    • Ride control
    • 100% Differential Lock on both axles
  • LOADER
    • Proportional auxiliary hydraulic circuit
    • Return to dig work tool positioner
  • ENGINE
    • Engine block heater, 120V
    • Cat extended life coolant, protects to -50° C (-58­° F)
    • Turbine style precleaner
  • ELECTRICAL
    • Rotating beacon
    • Work tool wiring harness
    • Working lights, two front and two rear
    • Battery, heavy duty, 880 CCA
  • GENERAL
    • Tire options including Flexport and flotation tires
    • Recovery hitch pin
    • Guard, overhead, FOPS II rating
  • WORK TOOLS
    • For all work tool options, consult your Cat dealer
  • OPERATOR ENVIRONMENT
    • Air conditioning
    • Canopy
    • Cab, Comfort
    • Proportional auxiliary control
    • External mirrors (2)
    • Seat belt, 75 mm (3 in), retractable
    • Seat, adjustable suspension, vinyl
    • Seat, adjustable suspension, cloth
    • Radio ready kit including speakers (cab only)
    • Sun visor

View 360