The Cat 907H Compact Wheel Loader delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control. Do more with one machine with the new skid steer loader style coupler. This coupler allows the use of Cat Skid Steer, Multi Terrain and Compact Track Loader hydromechanical work tools on the Cat Compact Wheel Loader for greater machine versatility. Expand your business with the new 907H.
Net Power | — |
Operating Weight | — |
Rated Bucket Capacity | — |
Net Power | — |
Gross Power | — |
Model | Cat C3.4 |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Rated Bucket Capacity | — |
Breakout Force | — |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm (20 in) Load Center) (80% of FTSTL) | — |
Rated Operating Load at Full Turn | — |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Rough Terrain, 500 mm (20 in) Load Center) (60% of FTSTL) | — |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm (20 in) Load Center, Transport 100 mm (4 in) Above Ground) | — |
Hydraulic Lift Capacity | — |
Straight Tipping Load - Bucket | — |
Full Turn Static Tipping Load - Bucket | — |
Rack Back - Transport Position | — |
Travel Speed 1 | — |
Travel Speed 2 | — |
High Speed | — |
ROPS | SAE J1040 MAY94, ISO 3471-1994 |
FOPS | SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II |
3rd Auxiliary Flow - Standard | — |
3rd Auxiliary Flow - High Flow | — |
Hydraulic Cycle Time - Lower, Float | 4 Seconds |
Main Relief | — |
Hydraulic Cycle Time - Rackback | 2.5 Seconds |
Hydraulic Cycle Time - Lift | 5 Seconds |
Hydraulic Cycle Time - Dump | 2 Seconds |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Engine Oil | — |
Bucket Capacities | 0.75 - 1.2 m3 (0.98 - 1.6 yd3) |
Spacious, comfortable cab helps you stay productive throughout the work day. Low effort joystick and steering, intuitively laid out controls, two arm rests and an adjustable wrist rest are some of the many features built into the H-Series Compact Wheel Loader for maximum operator comfort. A variety of options makes it easy to customize the cab to your requirements. Select the operator station that meets your needs - Canopy, Comfort Cab or Deluxe Cab. Optional air conditioning system is available for additional operator comfort. All cabs are pre-wired, making it easy to install future options.
Pilot hydraulics keep operator fatigue low. The single multi functional joystick contains FNR (Forward/Neutral/Reverse), travel speed, third function auxiliary hydraulics (for hydromechanical work tools), differential lock and continuous flow controls.
Work site visibility has been maximized with two fully glazed doors, front low-level glazing, excellent rear visibility and a clear view to the work tool through the loader arms.
The Cat C3.4 engine delivers superior power to help you get more done.
Oscillating chassis helps assure four wheel ground contact for optimum traction and stability. Heavy duty axles with outboard planetary reduction gears are built for durable performance. Differential lock in both axles is standard and can be easily engaged on the move to allow travel over poor underfoot conditions
The Cat hydrostatic drive line offers two speed ranges: 20 km/h (12.4 mph) or 35 km/h (21.7 mph). The optional speeder transmission provides a maximum speed of 35 km/h (21.7 mph) using an optional two-speed gearbox. Both versions feature smooth inching as standard. Optional speed (creeper) control, rimpull control and hand throttle are also offered (transmission control upgrade).
The optional Ride Control system further enhances the already smooth road handling of the machine, resulting in increased operator comfort and higher productivity. It is suited for extreme applications where operators need to maintain bucket material load or carry a heavy work tool and have a smooth ride. Three modes are available - auto, on and off. Also recommended if the machine is equipped with the 35 km/h (21.7 mph) speeder option.
The high performance Z-bar loader design is built for strength and excellent work tool visibility. The standard skid steer loader style quick coupler ensures maximum versatility. The Z-bar linkage gives the operator a clear view to the work tool and excellent dump clearance while maintaining good cycle times and parallel lift.
The universal skid steer loader style coupler allows the use of many Cat Skid Steer, Multi Terrain and Compact Track Loader hydromechanical work tools. Auxiliary lines and connectors are standard equipment. Using either the standard flow or optional high flow hydraulics, this coupler system allows the H-Series Compact Wheel Loaders to easily integrate into a Cat Skid Steer, Multi Terrain or Compact Track Loader fleet.
Data not available.