/  Equipment  /  Wheel Loaders  /  Compact Wheel Loaders

906HNon-Current

906H - 2009, Tier 3, NACD, LACD, APD

Overview

The Cat 906H Compact Wheel Loader delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control. Do more with one machine with the new skid steer loader style coupler. This coupler allows the use of Cat Skid Steer, Multi Terrain and Compact Track Loader hydromechanical work tools on the Cat Compact Wheel Loader for greater machine versatility. Expand your business with the new 906H.

Specifications

Units: 
Net Power
Operating Weight
Rated Bucket Capacity
See more

Benefits & Features

Operator Station

Power Train

Loader Linkage

  May 30, 2025

Specifications

Units: 
Engine
Net Power
Gross Power
ISO 9249 Rating
EEC 80/1269 Rating
SAE J1349 Rating
Model Cat� C3.4
Engine Dimensions
Bore
Stroke
Displacement
Weights
Operating Weight
Operating Specifications
Rated Bucket Capacity
Tire Size 405/70 R18
Breakout Force
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm (20 in) Load Center) (80% of FTSTL)
Rated Operating Load at Full Turn
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Rough Terrain, 500 mm (20 in) Load Center) (60% of FTSTL)
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm (20 in) Load Center, Transport 100 mm (4 in) Above Ground)
Straight Tipping Load - Bucket
Full Turn Static Tipping Load - Bucket
Rack Back - Transport Position
Transmission
Travel Speed 1
Travel Speed 2
High Speed
Dimensions
Hinge Pin Height
Machine Height
Wheel Base
Cab
ROPS SAE J1040 MAY94, ISO 3471-1994
FOPS SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II
Hydraulic System
3rd Auxiliary Flow - Standard
3rd Auxiliary Flow - High Flow
Hydraulic Cycle Time - Lower, Float 4 Seconds
Main Relief
Hydraulic Cycle Time - Rackback 2.5 Seconds
Loader Hydraulic System
Hydraulic Cycle Time - Lift 5 Seconds
Hydraulic Cycle Time - Dump 2 Seconds
Service Refill Capacities
Cooling System
Fuel Tank
Hydraulic System
Engine Oil
Buckets
Bucket Capacities 0.75 - 1.2 m3 1.0 - 1.6 yd3

Benefits & Features

Operator Station

Cab Comfort

Spacious, comfortable cab helps you stay productive throughout the work day. Low effort joystick and steering, intuitively laid out controls, two arm rests and an adjustable wrist rest are some of the many features built into the H-Series Compact Wheel Loader for maximum operator comfort. A variety of options makes it easy to customize the cab to your requirements. Select the operator station that meets your needs - Canopy, Comfort Cab or Deluxe Cab. Optional air conditioning system is available for additional operator comfort. All cabs are pre-wired, making it easy to install future options.

Low Effort Controls

Pilot hydraulics for use with Cat Work Tools keep operator fatigue low. The multi functional joystick contains FNR (Forward/Neutral/Reverse), travel speed, third function auxiliary hydraulics, differential lock and constant flow controls.

Excellent Visibility

The loader arms have been designed with visibility to the work tool in mind. Low level glazing and fully glazed doors give excellent visibility to the work site.

Low Cab Height

The 906H features a low cab to provide access to more areas on the jobsite.

Power Train

Cat Engine

The Cat C3.4 engine delivers superior power to help you get more done.

Chassis/Undercarriage

Oscillating chassis helps assure four wheel ground contact for optimum traction and stability. Heavy duty axles with outboard planetary reduction gears are built for durable performance. Differential lock in both axles is standard and can be easily engaged on the move to allow travel over poor underfoot conditions.

Two Speed Options

The Cat hydrostatic driveline offers two speeds as standard. The optional speeder transmission provides a maximum speed of 35 km/h (21.7 mph). High speed roading is achieved using an optional two-speed gearbox. The speeder version has hydraulically boosted oil immersed disc brakes fitted to the front axle. The non-speeder version has a hydraulically actuated dry disc brake, both offering smooth and effective braking. Both versions feature smooth inching as standard. Optional speed (creeper)/rimpull control and hand throttle are also offered.

Ride Control

The optional Ride Control system further enhances the already smooth road handling of the machine, resulting in increased operator comfort and higher productivity. It is suited for extreme applications where operators need to maintain bucket material load or carry a heavy work tool and have a smooth ride. Three modes are available—auto, on and off. Also recommended if the machine is equipped with the speeder option.

Loader Linkage

Z-Bar Design

The high performance Z-bar loader design is built for strength, visibility and versatile attachment usage. The Z-bar linkage gives the operator a clear view to the work tool and excellent dump clearance while maintaining good cycle times and parallel lift.

Work Tools

The Right Tool for the Job

    Increase the versatility of the machine with the wide range of Cat buckets, forks and hydraulically powered work tools. Work tools can be changed quickly and easily with the machine's quick coupler system. Available work tools include:
    • Buckets
    • Forks
    • Augers
    • Brooms
    • Cold Planers
    • Landscape Rakes
    • Landscape Tillers
    • Material Handling Arm
    • Power Box Rakes
    • Snow Removers
    • Stump Grinders
    • Trenchers
    • Vibratory Compactors
    For a complete list of available work tools, please consult your Cat dealer.

Skid Steer Loader Style Coupler

The universal skid steer loader style coupler allows the use of many Cat Skid Steer and Multi Terrain Loader hydromechanical work tools. Auxiliary lines and connectors are standard equipment. Using either the standard flow or optional high flow hydraulics, this coupler system allows the H-Series Compact Wheel Loaders to easily integrate into a Cat Skid Steer or Multi Terrain Loader fleet.

Additional Options to Increase Productivity

    Caterpillar offers the following options to further increase your productivity:
    • Return to dig work tool positioner automatically returns the bucket to level position after dumping.
    • Work tool wiring harness for fourth hydraulic function such as broom angling.
    • Transmission control upgrade includes speed control, rimpull control and hand throttle control. Speed control (creeper) provides variable control of ground speed while maintaining optimal hydromechanical work tool speed. Rimpull control optimizes bucket loading and reduces wheel spin under various material conditions. Hand throttle control provides infinitely variable means of fixing engine speed, ideal for steady operation of hydromechanical work tools.
    • High flow auxiliary hydraulics (125 L/min / 33 gal/min) for high flow work tools.

Serviceability

Convenient Service Features

    High opening, easy to lift engine hood and side service doors provide easy access to all major components and service points from ground level.
    • S•O•S valves and pressure taps are conveniently located in the engine bay for analyzing engine and hydraulic system cleanliness and service requirements, prolonging machine life.
    • Two stage air cleaner with a built-in centrifugal pre-cleaner, secondary element and a visual restriction indicator improves service life.
    • Auxiliary fuses, diagnostic sockets, master disconnect switch and other regular service points are all located together for ease of servicing.
    • Spin-on engine and hydraulic oil filters and fuel filter with water separator are vertically mounted for easier servicing.
    • Heavy-duty wiring increases electrical durability and is multicolored to ease diagnosis and fault finding. Water resistant sealed connectors prevent dust and moisture from interfering with the electrics.
    • Hydraulic oil cooler swings out using a handle in the engine bay for easy access to the radiator and cooler for cleaning.
    • Electronic Technician allows advanced diagnostics and fault code investigation using Cat service tools.

Customer Support

Superior Dealer Service

    Your Cat dealer is ready to assist you with your purchase decision and everything after.
    • Make comparisons of machines, with estimates of component life, preventative maintenance and cost of production.
    • Financing packages are flexible to meet your needs.
    • Your Cat dealer can evaluate the cost to repair, rebuild and replace your machine, so you can make the right choice.
    • For more information on Cat products, dealer services and industry solutions, visit us at www.cat.com.

Standard Equipment

  • TRANSMISSION
    • Transmission, 20 km/h (12.4 mph); standard axles with hydraulically actuated dry disc brakes
    • Transmission inching function
    • Hydrostatic drive
    • 100% Differential Lock on both axles, selectable on the move
  • LOADER
    • Skid steer loader style hydraulic quick coupler
    • Proportional auxiliary hydraulic circuit
    • Loader arm float function
    • Connect under pressure hydraulic quick connector
    • Parallel lift Z-bar loader
  • ENGINE
    • C3.4 Tier 3 emissions certified
    • Two stage air cleaner with visual indicator
    • Cat Extended Life Coolant
    • Lockable engine compartments
    • Easy quick release fuel filter/water separator
    • Engine oil drain valve (non spill eco drain)
    • Closed circuit breather
  • ELECTRICAL
    • Master disconnect switch
    • Heavy duty battery, 12V
    • Engine cold starter aid
    • Alternator, 90 amp
    • Service point connector for electronic diagnostics (ET)
    • Roading lights
    • Back up alarm
  • GENERAL
    • E-coat paint primer
    • Pressure test points
    • Recovery hitch and pin
    • Scheduled oil sampling (S•O•S) ports
    • Lockable fuel filler cap
  • OPERATOR ENVIRONMENT
    • Multifunction joystick with direction control
    • Proportional auxiliary control
    • Two external mirrors--knock back
    • Warning indicators for major systems
    • Easy clean cab floor
    • Cup holder
    • Sun visor
    • ROPS & FOPS
    • Adjustable wrist rest
    • Seat belt, 75 mm (3 in), retractable
    • Cabin light
    • Auxiliary power sockets
    • Coat hook
    • On board digital LCD display cluster
    • Sound suppression
    • Heavy duty floor mat
    • Storage tray
    • Lockable storage box

Optional Equipment

  • TRANSMISSION
    • Transmission control upgrade (includes creeper control, rimpull control and hand throttle)
    • Ride control
    • Speeder, 35 km/h (21.7 mph) with secondary steering and front axle with hydraulically boosted oil immersed disc brakes
  • LOADER
    • High flow auxiliary hydraulics
    • Return to dig work tool positioner
  • ENGINE
    • Engine block heater, 120V
    • Cat extended life coolant, protects to -50° C (-58­° F)
    • Precleaner for engine air filter
  • ELECTRICAL
    • Machine Security System (MSS)
    • Rotating beacon
    • Work tool wiring harness
    • Working lights, two front and two rear
  • GENERAL
    • Custom color paint
    • Rear light guard kit
    • Tire options including heavy duty tires
  • WORK TOOLS
    • For all work tools and standard/high flow options, consult your Cat dealer
  • OPERATOR ENVIRONMENT
    • Cat radio/CD/MP3/WMA
    • Rear sun screen
    • Canopy includes: • Steering column, fixed • Seat, adjustable suspension, vinyl
    • Cab, Comfort (pressurized) includes: • Two doors (left door includes sliding window) • Seat, adjustable suspension, cloth • Steering column, tilt • Heater with window, side and foot vents • Heated rear window • Wiper/washer front and rear • Radio ready kit including speakers
    • Cab, Deluxe (pressurized) includes: • Two doors (both doors include sliding windows) • Seat, electric air suspension, lumbar support and heated back, cloth • Steering column, tilt • Air conditioning and heater with window, side and foot vents • Heated rear window • Wiper/washer front and rear ­• Radio ready kit including speakers

View 360