The Cat 908M Compact Wheel Loader delivers high performance with outstanding versatility. On-the-go operator tuned hydraulics and drive train adjust the machine's response to the task at hand. Low sound levels, large spacious cab and intuitive controls keep you working comfortably all day long.
Operating Weight | — |
Rated Bucket Capacity | — |
Net Power | — |
Net Power | — |
Maximum Gross Power - ISO 14396 | — |
Engine Model | Cat C3.3B DIT* |
Rated Net Power - 2,500 rpm - SAE J1349 | — |
Maximum Net Power - SAE J1349 | — |
Maximum Gross Power - SAE J1995 | — |
Note | *Meets U.S. EPA Tier 4 Final/EU Stage IIIB (M Series) or Tier 4 Interim/Stage IIIA (M Series [EUSO]) emission standards. |
Maximum Net Power - ISO 9249 | — |
Operating Weight | — |
Note | Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, skid steer loader coupler and general purpose bucket. |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Engine Oil | — |
Rated Bucket Capacity | — |
Hydraulic Cycle Time - Lift | — |
Hydraulic Cycle Time - Dump | — |
Main Relief - 3rd Aux Flow: High Flow | — |
Hydraulic Cycle Time - Lower | — |
Main Relief - 3rd Aux Flow: Standard | — |
Main Relief - 3rd Aux Flow | — |
Hydraulic Cycle Time - Rackback | — |
Speed 1 | — |
Speed 2 | — |
High Speed | — |
Maximum Material Density | — |
Dump Height | — |
Rated Capacity | — |
Bucket Width | — |
Bucket Width | — |
Rated Capacity | — |
Dump Height | — |
Maximum Material Density | — |
Maximum Material Density | — |
Bucket Width | — |
Rated Capacity | — |
Dump Height | — |
Rated Operating Load at Full Turn - Bucket | — |
Straight Tipping Load - Bucket | — |
Tire Size | 405/70 R20 |
Rack Back - Transport Position | 52� |
Operating Weight | — |
Rated Bucket Capacity | — |
Full Turn Static Tipping Load - Bucket | — |
Breakout Force - Bucket | — |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) | — |
Tire Size | 405/70 R20 |
Straight Tipping Load - Bucket | — |
Full Turn Static Tipping Load - Bucket | — |
Rack Back - Transport Position | 52� |
Operating Weight | — |
Breakout Force - Bucket | — |
Rated Bucket Capacity | — |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) | — |
Rated Operating Load at Full Turn - Bucket | — |
Left Window - Sliding | Standard |
Coat Hook | Standard |
Air Conditioner | Optional |
Cup Holder | Standard |
Cat Radio/CD/MP3/WMA/AUX | Optional |
Heater | Standard |
Lockable Storage Box | Standard |
Cabin Light | Standard |
Heated Rear Window | Standard |
Adjustable Steering Column | Standard |
Cloth Suspension Seat, Arm Rest | Standard |
Sun Visor | Standard |
Adjustable Internal Mirror | Standard |
External Knock Back Mirrors | Standard |
Two Access Doors | Standard |
Radio-Ready Kit (Wiring, Speaker, Aerial and Grilles) | Optional |
Rear Blind | Optional |
Machine Security System | Optional |
Sun Visor | Standard |
Coat Hook | Standard |
Lockable Storage Box | Standard |
External Knock Back Mirrors | Standard |
Radio-Ready Kit (Wiring, Speaker, Aerial and Grilles) | Standard |
Right Window - Sliding | Standard |
Two Access Doors | Standard |
Heated Rear Window | Standard |
Air Conditioner | Optional |
Cabin Light | Standard |
Adjustable Internal Mirror | Standard |
Left Window - Sliding | Standard |
Heater | Standard |
Adjustable Steering Column | Standard |
Cloth, Electric Air Suspension, Arm/Head Rest, Lumbar Support and Heated Back Seat | Standard |
Cup Holder | Standard |
Rear Blind | Optional |
Machine Security System | Optional |
Cat Radio/CD/MP3/WMA/AUX | Optional |
Vinyl Suspension Seat | Standard |
Lockable Storage Box | Standard |
Sun Visor | Standard |
Fixed Steering Column | Standard |
Cup Holder | Standard |
Coat Hook | Standard |
External Knock Back Mirrors | Standard |
Adjustable Internal Mirror | Standard |
Overall Length - With Bucket | — |
Turning Radius - Inside Tire | — |
Reach at Maximum Dump Height | — |
Width - Over Bucket | — |
Reach at Ground Level | — |
Load Over Height | — |
Wheel Base | — |
Dig Depth | — |
Turning Radius - Over Bucket | — |
Fork Height at Maximum Reach | — |
Fork Depth Below Ground | — |
Maximum Dump Height | — |
Ground Clearance | — |
Hinge Pin at Maximum Height | — |
Fork Reach at Maximum Height | — |
Cab Height | — |
Maximum Reach | — |
Overall Length - With Forks | — |
Articulation Angle - Degrees | 39� |
Machine Width | — |
Departure Angle - Degrees | 33� |
Maximum Fork Height | — |
Tire Gauge | — |
Dump Angle at Maximum Height - Degrees | 45� |
Ground Clearance | — |
Overall Length - With Bucket | — |
Fork Reach at Maximum Height | — |
Maximum Fork Height | — |
Turning Radius - Over Bucket | — |
Wheel Base | — |
Overall Length - With Forks | — |
Load Over Height | — |
Machine Width | — |
Hinge Pin at Maximum Height | — |
Maximum Reach | — |
Width - Over Bucket | — |
Turning Radius - Inside Tire | — |
Maximum Dump Height | — |
Articulation Angle - Degrees | 39� |
Cab Height | — |
Dig Depth | — |
Dump Angle at Maximum Height - Degrees | 45� |
Fork Height at Maximum Reach | — |
Fork Depth Above Ground | — |
Reach at Maximum Dump Height | — |
Reach at Ground Level | — |
Tire Gauge | — |
Departure Angle - Degrees | 33� |
Bucket Capacities - ISO Coupler | 0.9-1.5 m3 |
Bucket Capacities - SSL Style Coupler | 1.2-2.0 yd3 |
Data not available.