The Cat® 907M delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control.
Operating Weight | — |
Rated Bucket Capacity | — |
Net Power | — |
Net Power | — |
Rated Net Power - 2,500 rpm - SAE J1349 | — |
Maximum Net Power - SAE J1349 | — |
Note | *Meets U.S. EPA Tier 4 Final/EU Stage IIIB (M Series) or Tier 4 Interim/Stage IIIA (M Series [EUSO]) emission standards. |
Maximum Gross Power - ISO 14396 | — |
Maximum Gross Power - SAE J1995 | — |
Engine Model | Cat C3.3B DIT* |
Maximum Net Power - ISO 9249 | — |
Operating Weight | — |
Note | Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, skid steer loader coupler and general purpose bucket. |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Engine Oil | — |
Rated Bucket Capacity | — |
Main Relief - 3rd Aux Flow: High Flow | — |
Main Relief - 3rd Aux Flow: Standard | — |
Hydraulic Cycle Time - Rackback | — |
Main Relief - 3rd Aux Flow | — |
Hydraulic Cycle Time - Lower | — |
Hydraulic Cycle Time - Dump | — |
Hydraulic Cycle Time - Lift | — |
Speed 2 | — |
Speed 1 | — |
High Speed | — |
Maximum Material Density | — |
Rated Capacity | — |
Dump Height | — |
Bucket Width | — |
Rated Capacity | — |
Maximum Material Density | — |
Dump Height | — |
Bucket Width | — |
Maximum Material Density | — |
Dump Height | — |
Bucket Width | — |
Rated Capacity | — |
Rated Operating Load at Full Turn - Bucket | — |
Straight Tipping Load - Bucket | — |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) | — |
Operating Weight | — |
Full Turn Static Tipping Load - Bucket | — |
Breakout Force - Bucket | — |
Rated Bucket Capacity | — |
Rack Back - Transport Position | 52� |
Tire Size | 405/70 R18 |
Tire Size | 405/70 R18 |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) | — |
Rack Back - Transport Position | 52� |
Rated Operating Load at Full Turn - Bucket | — |
Rated Bucket Capacity | — |
Breakout Force - Bucket | — |
Straight Tipping Load - Bucket | — |
Full Turn Static Tipping Load - Bucket | — |
Operating Weight | — |
Left Window - Sliding | Standard |
Lockable Storage Box | Standard |
Heater | Standard |
Heated Rear Window | Standard |
Cloth Suspension Seat, Arm Rest | Standard |
Adjustable Internal Mirror | Standard |
Cup Holder | Standard |
Coat Hook | Standard |
External Knock Back Mirrors | Standard |
Cat Radio/CD/MP3/WMA/AUX | Optional |
Cabin Light | Standard |
Air Conditioner | Optional |
Sun Visor | Standard |
Two Access Doors | Standard |
Adjustable Steering Column | Standard |
Machine Security System | Optional |
Rear Blind | Optional |
Radio-Ready Kit (Wiring, Speaker, Aerial and Grilles) | Optional |
Two Access Doors | Standard |
Adjustable Internal Mirror | Standard |
Cup Holder | Standard |
Heated Rear Window | Standard |
Lockable Storage Box | Standard |
Air Conditioner | Optional |
Cloth, Electric Air Suspension, Arm/Head Rest, Lumbar Support and Heated Back Seat | Standard |
Cabin Light | Standard |
Coat Hook | Standard |
External Knock Back Mirrors | Standard |
Left Window - Sliding | Standard |
Sun Visor | Standard |
Radio-Ready Kit (Wiring, Speaker, Aerial and Grilles) | Standard |
Right Window - Sliding | Standard |
Adjustable Steering Column | Standard |
Heater | Standard |
Rear Blind | Optional |
Machine Security System | Optional |
Cat Radio/CD/MP3/WMA/AUX | Optional |
Vinyl Suspension Seat | Standard |
Cup Holder | Standard |
Lockable Storage Box | Standard |
Fixed Steering Column | Standard |
Coat Hook | Standard |
External Knock Back Mirrors | Standard |
Sun Visor | Standard |
Adjustable Internal Mirror | Standard |
Reach at Ground Level | — |
Dig Depth | — |
Overall Length - With Bucket | — |
Turning Radius - Over Bucket | — |
Dump Angle at Maximum Height - Degrees | 45� |
Maximum Fork Height | — |
Hinge Pin at Maximum Height | — |
Maximum Reach | — |
Maximum Dump Height | — |
Width - Over Bucket | — |
Cab Height | — |
Reach at Maximum Dump Height | — |
Overall Length - With Forks | — |
Fork Height at Maximum Reach | — |
Wheel Base | — |
Load Over Height | — |
Machine Width | — |
Fork Reach at Maximum Height | — |
Articulation Angle - Degrees | 39� |
Departure Angle - Degrees | 33� |
Turning Radius - Inside Tire | — |
Tire Gauge | — |
Ground Clearance | — |
Fork Depth Below Ground | — |
Machine Width | — |
Articulation Angle - Degrees | 39� |
Reach at Ground Level | — |
Width - Over Bucket | — |
Turning Radius - Inside Tire | — |
Maximum Reach | — |
Tire Gauge | — |
Fork Height at Maximum Reach | — |
Dump Angle at Maximum Height - Degrees | 45� |
Reach at Maximum Dump Height | — |
Maximum Fork Height | — |
Fork Reach at Maximum Height | — |
Turning Radius - Over Bucket | — |
Maximum Dump Height | — |
Ground Clearance | — |
Hinge Pin at Maximum Height | — |
Departure Angle - Degrees | 33� |
Load Over Height | — |
Overall Length - With Bucket | — |
Wheel Base | — |
Fork Depth Above Ground | — |
Overall Length - With Forks | — |
Dig Depth | — |
Cab Height | — |
Bucket Capacities - SSL Style Coupler | 1.0-1.6 yd3 |
Bucket Capacities - ISO Coupler | 0.75-1.2 m3 |
Data not available.