The Cat® 906M delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control.
Operating Weight | — |
Rated Bucket Capacity | — |
Net Power | — |
Net Power | — |
Maximum Gross Power - SAE J1995 | — |
Maximum Gross Power - ISO 14396 | — |
Note | *Meets U.S. EPA Tier 4 Final/EU Stage IIIB (M Series) or Tier 4 Interim/Stage IIIA (M Series [EUSO]) emission standards. |
Engine Model | Cat C3.3B DIT* |
Rated Net Power - 2,500 rpm - SAE J1349 | — |
Maximum Net Power - SAE J1349 | — |
Maximum Net Power - ISO 9249 | — |
Operating Weight | — |
Note | Machine with full fuel tank, ROPS/FOPS cab, 80 kg (176 lb) operator, skid steer loader coupler and general purpose bucket. |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Engine Oil | — |
Hydraulic Cycle Time - Lower | — |
Main Relief - 3rd Aux Flow: Standard | — |
Main Relief - 3rd Aux Flow | — |
Main Relief - 3rd Aux Flow: High Flow | — |
Hydraulic Cycle Time - Rackback | — |
Hydraulic Cycle Time - Dump | — |
Hydraulic Cycle Time - Lift | — |
Speed 1 | — |
Speed 2 | — |
High Speed | — |
Rated Capacity | — |
Dump Height | — |
Bucket Width | — |
Maximum Material Density | — |
Maximum Material Density | — |
Rated Capacity | — |
Bucket Width | — |
Dump Height | — |
Dump Height | — |
Rated Capacity | — |
Maximum Material Density | — |
Bucket Width | — |
Rated Bucket Capacity | — |
Rack Back - Transport Position | 52� |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) | — |
Operating Weight | — |
Tire Size | 405/70 R18 |
Rated Operating Load at Full Turn - Bucket | — |
Straight Tipping Load - Bucket | — |
Full Turn Static Tipping Load - Bucket | — |
Rated Bucket Capacity | — |
Breakout Force - Bucket | — |
Straight Tipping Load - Bucket | — |
Rated Bucket Capacity | — |
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm [20 in] Load Center) | — |
Breakout Force - Bucket | — |
Full Turn Static Tipping Load - Bucket | — |
Rated Operating Load at Full Turn - Bucket | — |
Rack Back - Transport Position | 52� |
Operating Weight | — |
Tire Size | 405/70 R18 |
Adjustable Internal Mirror | Standard |
Cat Radio/CD/MP3/WMA/AUX | Optional |
Machine Security System | Optional |
Rear Blind | Optional |
Air Conditioner | Optional |
Heater | Standard |
Radio-Ready Kit (Wiring, Speaker, Aerial and Grilles) | Standard |
Right Window - Sliding | Standard |
Two Access Doors | Standard |
Cloth, Electric Air Suspension, Arm/Head Rest, Lumbar Support and Heated Back Seat | Standard |
Cabin Light | Standard |
Left Window - Sliding | Standard |
Coat Hook | Standard |
Adjustable Steering Column | Standard |
Lockable Storage Box | Standard |
Cup Holder | Standard |
Heated Rear Window | Standard |
Sun Visor | Standard |
External Knock Back Mirrors | Standard |
Sun Visor | Standard |
Vinyl Suspension Seat | Standard |
Coat Hook | Standard |
Lockable Storage Box | Standard |
Fixed Steering Column | Standard |
External Knock Back Mirrors | Standard |
Cup Holder | Standard |
Adjustable Internal Mirror | Standard |
Coat Hook | Standard |
Cat Radio/CD/MP3/WMA/AUX | Optional |
Adjustable Steering Column | Standard |
Cloth Suspension Seat, Arm Rest | Standard |
Adjustable Internal Mirror | Standard |
Air Conditioner | Optional |
Two Access Doors | Standard |
External Knock Back Mirrors | Standard |
Left Window - Sliding | Standard |
Heater | Standard |
Sun Visor | Standard |
Lockable Storage Box | Standard |
Cabin Light | Standard |
Heated Rear Window | Standard |
Cup Holder | Standard |
Rear Blind | Optional |
Machine Security System | Optional |
Radio-Ready Kit (Wiring, Speaker, Aerial and Grilles) | Optional |
Reach at Ground Level | — |
Turning Radius - Over Bucket | — |
Load Over Height | — |
Dump Angle at Maximum Height - Degrees | 45� |
Maximum Reach | — |
Reach at Maximum Dump Height | — |
Dig Depth | — |
Maximum Fork Height | — |
Overall Length - With Bucket | — |
Turning Radius - Inside Tire | — |
Overall Length - With Forks | — |
Machine Width | — |
Wheel Base | — |
Fork Height at Maximum Reach | — |
Articulation Angle - Degrees | 39� |
Maximum Dump Height | — |
Ground Clearance | — |
Hinge Pin at Maximum Height | — |
Width - Over Bucket | — |
Fork Depth Below Ground | — |
Cab Height | — |
Tire Gauge | — |
Fork Reach at Maximum Height | — |
Departure Angle - Degrees | 33� |
Reach at Maximum Dump Height | — |
Turning Radius - Over Bucket | — |
Overall Length - With Bucket | — |
Ground Clearance | — |
Wheel Base | — |
Articulation Angle - Degrees | 39� |
Reach at Ground Level | — |
Fork Depth Above Ground | — |
Tire Gauge | — |
Machine Width | — |
Fork Reach at Maximum Height | — |
Hinge Pin at Maximum Height | — |
Maximum Reach | — |
Maximum Dump Height | — |
Maximum Fork Height | — |
Overall Length - With Forks | — |
Departure Angle - Degrees | 33� |
Width - Over Bucket | — |
Dig Depth | — |
Cab Height | — |
Turning Radius - Inside Tire | — |
Load Over Height | — |
Dump Angle at Maximum Height - Degrees | 45� |
Fork Height at Maximum Reach | — |
Bucket Capacities - ISO Coupler | 0.75-1.2 m3 |
Bucket Capacities - SSL Style Coupler | 1.0-1.6 yd3 |
Data not available.