The Cat® 903C delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control.
Net Power | — |
Rated Bucket Capacity | — |
Gross Power | — |
Net Power | — |
Gross Power | — |
Engine Model | Cat C2.4* |
Note | *Engine meets U.S. EPA Tier 4 Interim emission standards. |
Net Power - 2,200 rpm - EEC 80/1269 R-ing | — |
Net Power - 2,200 rpm - SAE J1349 R-ing | — |
Stroke | — |
Net Power - 2,200 rpm - ISO 9249 R-ing | — |
Displacement | — |
Bore | — |
Rated Bucket Capacity | — |
Tire Size | 33 � 15.5-16.5, 12PR |
Breakout Force | — |
Standard - Straight Tipping Load, Bucket | — |
With Additional Counterweight - Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm (20 in) Load Center) (80% of FTSTL) | — |
With Additional Counterweight - Operating Weight | — |
With Additional Counterweight - Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Rough Terrain, 500 mm (20 in) Load Center) (60% of FTSTL) | — |
Standard - Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Rough Terrain, 500 mm (20 in) Load Center) (60% of FTSTL) | — |
Standard - Rackback, Transport Position | 52� |
Standard - Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm (20 in) Load Center) (80% of FTSTL) | — |
With Additional Counterweight - Rackback - Transport Position | 52� |
With Additional Counterweight - Full Turn Static Tipping Load - Bucket | — |
With Additional Counterweight - Rated Operating Load at Full Turn - Bucket | — |
Standard - Operating Weight | — |
Standard - Rated Operating Load at Full Turn - Bucket | — |
With Additional Counterweight - Straight Tipping Load - Bucket | — |
Standard - Full Turn Static Tipping Load, Bucket | — |
Bucket Capacities | 0.6-1.0 m3 (0.8-1.3 yd3) |
ROPS | ISO 3471:2008 |
FOPS | ISO 3449:2000 Level I |
Main Relief | — |
3rd Auxiliary Flow | — |
Hydraulic Cycle Time - Lower, Float | — |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Engine Oil | — |
General Purpose - Dump Height | — |
Light Material - Dump Height | — |
Light Material - Rated Capacity | — |
Light Material - Bucket Width | — |
Light Material - Maximum Material Density | — |
General Purpose - Bucket Width | — |
General Purpose - Bucket Type | General Purpose |
Note | Based on ISO 7546: 1983 and rated operating loads at full turn and without additional counterweight |
General Purpose - Maximum Material Density | — |
Light Material - Bucket Type | Light Material |
General Purpose - Rated Capacity | — |
Maximum Reach | — |
Ground Clearance | — |
Maximum Fork Height | — |
Fork Depth Above Ground | — |
Reach at Maximum Dump Height | — |
Turning Radius - Inside Tire | — |
Overall Length - With Bucket | — |
Width - Over Bucket | — |
Turning Radius - Over Bucket | — |
Articulation Angle | 40� |
Hinge Pin at Maximum Height | — |
Tire Gauge | — |
Machine Width - 12-16.5 10PR Tires | — |
Departure Angle | 30� |
Maximum Dump Height | — |
Cab Height | — |
Overall Length - With Forks | — |
Fork Height at Maximum Reach | — |
Dig Depth | — |
Fork Reach at Maximum Height | — |
Machine Width - Flexport™ 33 × 6 × 11 Tires | — |
Reach - Ground Level | — |
Dump Angle at Maximum Height | 40� |
Machine Width - Flotation 33-15.5 × 16.5 Tires | — |
Load Over Height | — |
Wheel Base | — |
Steering Angle - Left/Right | 80� |
Operating Weight | — |
Travel Speed | — |
Hydraulic Cycle Time - Lift | — |
Hydraulic Cycle Time - Dump | — |
Data not available.