The AD55B underground articulated truck is designed for high production, low cost-per-ton hauling in underground mining applications. Rugged construction and simplified maintenance guarantee long life with low operating costs. Engineered for performance, designed for comfort, built to last.
Engine Model | Cat® C27 ACERT™ |
Rated Power | — |
Gross Power - SAE J1995 | — |
Engine Model | Cat® C27 ACERT™ |
Rated Power | — |
Gross Power - SAE J1995 | — |
Gross Power - SAE J1995 (1st Gear/2nd-7th Gear) | 579/600 kW (776/805 hp) |
Net Power - SAE J1349 (1st Gear/2nd-7th Gear) | 540/560 kW (725/751 hp) |
Net Power - ISO 9249 | 540/560 kW (725/751 hp) |
Net Power - 80/1269/EEC | 540/560 kW (725/751 hp) |
Bore | — |
Stroke | — |
Displacement | — |
Note (1) | Power ratings apply at a rated speed of 2,000 rpm when tested under the reference conditions for the specified standard. |
Note (2) | Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42,780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F). |
Note (3) | Engine derate will commence at an altitude of 557 m (1,827 ft). |
Note (4) | Compliant with U.S. Environmental Protection Agency Tier 2 emissions standards. |
Nominal Payload Capacity | — |
Gross Machine Operating Weight | — |
Empty | — |
Empty - Front Axle | — |
Empty - Rear Axle | — |
Loaded | — |
Loaded - Front Axle | — |
Loaded - Rear Axle | — |
Empty - Front Axle | 68.40% |
Empty - Rear Axle | 31.60% |
Loaded - Front Axle | 50.40% |
Loaded - Rear Axle | 49.60% |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Forward - 5 | — |
Forward - 6 | — |
Forward - 7 | — |
Reverse - 1 | — |
Note | Maximum travel speeds with standard 35 × 65 R33 tires. |
Differential Ratio | 3.46:1 |
Final Drive Ratio | 5.5:1 |
Total Reduction Ratio | 19.04:1 |
Raise | — |
Lower | — |
Total Cycle Time | — |
Dump Body - 1 | — |
Dump Body - 2 | — |
Dump Body - 3 | — |
Dump Body - 4 | — |
Ejector Body | — |
Note | Heaped SAE 2:1. |
Outside Clearance Radius | — |
Inside Turn Radius | — |
Frame Oscillation | 10° |
Articulation Angle | — |
Engine Crankcase - With Filter | — |
Transmission | — |
Hydraulic Tank | — |
Cooling System | — |
Front Differential and Final Drives | — |
Rear Differential and Final Drives | — |
Fuel Tank | — |
Tire Size | 35 × 65 R33 |
Standards | ROPS/FOPS Certified Cab |
The Cat C27 ACERT is U.S. EPA Tier 2 and EU Stage II compliant. It delivers higher power and greater durability for maximum hauling performance in the most demanding mining applications. Complete system integration of the engine and transmission optimizes performance and efficiency.
The 21.8 percent power increase over previous models provides unequalled lugging force during acceleration and less down-shifting on grade. Improved software and updates in engine technology further improve transmission shifting and decrease fuel consumption.
Air-to-air aftercooling provides improved fuel economy by packing cooler, denser air into cylinders for more complete combustion of fuel and lower emissions.
The electronically controlled unit injection fuel system senses operating conditions and regulates fuel delivery for optimum fuel efficiency. The proven high-pressure fuel system provides improved response times and more efficient fuel burn with lower emissions and less smoke.
ECM utilizes advanced engine management software to monitor, control and protect the engine utilizing self-diagnosing electronic sensors. The computerized system senses operating conditions and power requirements and adjusts engine for peak performance and most efficient operation at all times.
Caterpillar designed one-piece cast iron block provides maximum strength and durability. Two-piece articulated pistons with forged steel crowns are designed to withstand higher cylinder pressure.
The Cat mechanical drive power train and power shift transmission provide unmatched operating efficiency and control on steep grades, in poor underfoot conditions, and on haul roads and drives with high rolling resistance.
The Cat seven-speed planetary power shift transmission is matched with the direct-injection C27 engine with ACERT technology to deliver constant power over a wide range of operating speeds.
Designed for rugged underground mining conditions, the proven planetary power shift transmission is built for long life between overhauls.
Combines maximum rimpull and cushioned shifting of torque converter drive with the efficiency and performance of direct drive. When engaged, lock-up provides superior power train efficiency by delivering more power to the wheels.
Quickly releases and re-engages to reduce power train torque loads for smoother shifting, long life and a more comfortable ride.
Individual clutch modulation provides smooth clutch engagements to optimize performance and extend clutch life.
Cat final drives work as a system with the planetary power shift transmission to deliver maximum power to the ground. Built to withstand the forces of high torque and impact loads, final drives provide high torque multiplication to further reduce drive train stress.
Full floating axles relieve internal stresses and increase durability. Rolled splines also provide increased service life.
Cat ET service tool provides service technicians with easy access to stored diagnostic data through Cat Data Link to simplify problem diagnosis and increase availability.
The transmission control electronically senses engine conditions and automatically up-shifts to prevent overspeeding.
The Cat oil-cooled braking system delivers reliable performance and control in the most extreme underground mining conditions. The integrated system combines the service, secondary, parking brake and retarding functions in the same robust system for optimum braking efficiency.
Four-wheel, forced oil-cooled, multiple disc service brakes are continuously cooled by a water-to-oil heat exchangers for exceptional, non-fade braking and retarding performance.
Brakes are designed for reliable, adjustment-free operation and performance. Cat oil-cooled disc brakes are completely enclosed to prevent contamination and reduce maintenance.
An oil film prevents direct contact between the discs. This design absorbs the braking forces by shearing the oil molecules and carrying heat away to extend brake life.
Electronically controls retarding on grade to maintain optimum engine RPM and oil cooling. Additional braking may be applied using the manual retarder or the brake pedal.
ARC allows the operator to maintain optimum engine speeds for faster downhill hauls and greater productivity.
Automatic brake modulation offers a smoother ride and greater control, allowing the operator to concentrate on driving.
ARC increases operating ease, resulting in greater operator confidence with less fatigue.
ARC automatically activates when engine speed exceeds factory preset levels, reducing potentially damaging engine overspeeds.
The engine provides additional retarding by running against compression on downhill hauls. The engine ECM reduces fuel injection for exceptional fuel economy.
The AD55B operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and minimize operator fatigue.
Integral to the cab and frame, both the Rollover Protective Structure (ROPS) and Falling Objects Protective Structure (FOPS) are resiliently mounted to the mainframe to isolate the operator from vibration for a more comfortable ride.
Standard sound-suppressed ROPS cab provides a quiet, secure and comfortable air-conditioned working environment with fresh, pressurized, temperature-controlled air circulation.
Ergonomic, fully adjustable suspension seat provides optimal operator comfort. Thick cushions reduce pressure on lower back and thighs. Wide, retractable seat belts provide a secure, comfortable restraint.
Comfort wheel with tilt steering provides a comfortable driving position, secure grip and greater control.
Cat Electronic Monitoring System (Cat EMS) continuously provides critical machine data to keep the machine performing at top production levels. Displays are backlit for easy viewing.
Selection of the right body depends on material, haul road, and dump conditions. The better the match of body to application, the greater the efficiency. Your Cat dealer can help you select the right body system for your site specific application.
Cat truck bodies are designed for optimal strength, capacity and durability. Drawing on years of experience in truck body design, Cat Truck Bodies are designed for long service life and low cost per ton.
Cat truck bodies are designed and matched with the integrated chassis system for optimum structural reliability, durability and long life.
Single-stage hoist cylinders provide fast dump cycle times of 12 seconds for raise and 24 seconds for lower.
Large target area provides high load carrying capacity. Its diverging flow design gives clean load ejection, which maximizes production and avoids material carryback.
The optional TPMS system calculates the payload the truck is carrying and determines truck cycle times.
The ejector body offers clean load ejection and the capability to work in areas with restricted overhead clearance and soft underfoot conditions.
The frame uses box-section design with stiff frame beams to resist twisting forces. Materials and weld joints are matched to optimize the structural life of the frame.
This system provides steering and oscillation and enables the truck to maintain all wheel ground contact in rough terrain.
Two independent variable rebound suspension cylinders dissipate haul road forces for longer frame life and a comfortable ride.
Easy access to daily service points simplifies servicing and reduces time spent on regular maintenance procedures.
Allows convenient servicing to tanks, filters, lubrication points and compartment drains.
Electronic control system enables quick diagnosis of engine conditions and effective maintenance and repairs utilizing the Cat Electronic Technician (Cat ET) Service Tool.
Radial seal air filters are easy to change, reducing time required for air filter maintenance.
Makes fluid level checks quick and easy. These include the hydraulic, transmission and coolant reservoirs.
Electrical connectors are sealed to lock out dust and moisture. Harnesses are covered for protection. Wires are color and number coded for easy diagnosis and repair.
S•O•SSM helps avoid minor repairs becoming major ones.
Cat dealers offer solutions, services and products that help lower costs, enhance productivity and manage your operation efficiently. From the selection of Cat equipment until the day you rebuild, trade or sell it, the support you get from your Cat dealer makes the difference that counts.
Cat dealers will provide the level of support you need, on a global scale. Dealer expert technicians have the knowledge, experience, training and tooling to handle your repair and maintenance needs, when and where you need them.
When Cat products reach the field, they are supported 24/7 by a worldwide network of reliable and prompt parts distribution facilities, dealer service centers, and technical training facilities to keep your equipment up and running.
Cat dealers offer a range of advanced technology products designed to improve efficiency, productivity and lower costs.
Today's complex products require operators have a thorough understanding of machine systems and operating techniques to maximize efficiency and profitability. Your Cat dealer can arrange training to improve productivity, decrease downtime, reduce operating costs, enhance safety, and improve your return on investment.
Application and site-specific factors, such as: material density, loading position, grades, speeds, and haul road design influence operating and maintenance costs. Your Cat dealer can provide you with the understanding to optimize productivity and the total cost of ownership.
For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.cat.com.
Caterpillar has been and continues to be proactive in developing mining machines that meet or exceed safety standards. Safety is an integral part of all machine and systems designs.
A secondary engine shutoff switch is located at ground level.
Integral to the cab and frame, the ROPS is resiliently mounted to the frame to isolate the operator from vibration for a more comfortable ride.
Four corner oil-cooled braking system provides excellent control. The service brakes and retarding system are actuated by modulated hydraulic pressure, while the parking brake function is spring applied and hydraulic released. This system assures braking in the event of loss of hydraulic pressure.
Automatically engages parking brake, neutralizes steering, implement and transmission control, and shuts down the engine in the event the operator fails to apply the park brake prior to exiting the cab.
Anti-skid upper deck surfaces, upper deck handrails, 3-point cabin and machine access, push out safety glass, excellent visibility, suspension seat, passenger/training seat, inertia reel retractable belts, steering frame lock, rear window guard, body retaining pins, automatic retarder control, exhaust heat shielding and firewall fitted standard, hitch hydraulic hoses - burst protection sleeves fitted, tailgate retaining pins (ejector body), alternate exit via windows, ground level compartment sight glasses, hot and cold side of engine.
For more complete information on safety, please visit http://safety.cat.com.
Data not available.