The 320C MH Waste Handler is designed specifically for the transfer station. It has many special features that will enable it to perform at the optimum level with maximized uptime and productivity.
Engine Model | 3066T |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | 3066T |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Counterweight | — |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Swing Torque | — |
Swing Speed | — |
Maximum Flow - Each of Two Pumps | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Track Shoes | — |
Track Gauge | — |
Cat Cab Riser | — |
High Range Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
The six-cylinder, turbo charged engine is EPA Tier 2 and EU Stage II emissions compliant and is built for power, reliability, and fuel economy.
The two-stage, one-touch control maximizes fuel efficiency and reduces sound levels.
The 3066T design improves operator comfort by reducing sound and vibration.
Improves productivity with faster implement speed and quick, strong pivot turns.
Fine swing control cushions swing start and stop for better implement control.
The hydraulic cylinder snubbers at the rod-end of the boom cylinders and both ends of the stick cylinders cushion shock to improve cylinder life.
The hydraulic system offers very precise operator control to reduce fatigue and improve operator efficiency translating into enhanced machine performance and productivity.
Boom and stick regeneration circuit increases efficiency and reduces cycle time for higher productivity and lower operating costs.
The 320C MH operator station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.
Redesigned cab layout emphasizes simplicity and ease of use. Right-hand wall and console provide easy access to all switches, dials and controls.
A large rubber-covered footrest at the side of the travel pedals allows the foot to easily grip the pedal. The travel lever stroke and force have been enhanced to improve fine controllability, making the machine easier to operate.
A new seat with a two-tone color offers two types of cushions - soft and firm - for operator comfort. The reclining knob is located at the right side of the seat for easier reclining adjustment.
Redesigned consoles for simplicity and functionality. Both consoles have attached adjustable armrests.
Fully automatic climate control adjusts temperature and flow and determines which air outlet is best in each situation.
The upper cab door window slides open, providing extra ventilation and allowing communication with people outside.
A large polycarbonate skylight delivers excellent natural lighting and good ventilation. Standard sliding sunshade protects from direct sunlight.
For simpler operation work mode and power mode switches have eliminated. Instead, the automatic boom and swing priority function selects the best mode. based on joystick movement.
New, compact monitor enhances viewing while displaying a variety of easy to read and understand language-based information.
A Trash Resistant Cooling arrangement is now available for the 320CL. This cooling arrangement reduces cooling system maintenance and downtime when operating in environments with large amounts of airborne debris such as feeding shredders in scrap applications, waste transfer stations, demolition and forestry applications. This package will also help avoid costly engine and hydraulic repairs and downtime resulting from overheating caused by a plugged cooling system.
The 320C MH Waste Handler has been outfitted with a counterweight that is 25% heavier than a standard 320CL counterweight for better stability while handling loads of waste.
The optional 4 ft (1.2 m) cab riser provides for elevated operating height to improve visibility while loading waste into a hauling unit and allows the operator to see over obstructions in the transfer station.
The swing bearing guard is a bolt on guard that protects the swing bearing from any damage by shielding it from any potential sources of wrapping such as video tapes and wire. It also prevents packing of debris around the swing bearing.
The optional falling object guard protects the cab and front windshield from debris in transfer stations.
The rubber bumpers provide much needed guarding to protect the sheet metal of the machine from being damaged while maneuvering in tight areas.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. To help you get the best return on your investment, the dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Make detailed comparisons of the machines your are considering before you purchase. What are the job requirements? What production is needed? What is the cost of lost production? Your Cat dealer can help you find precise answers to these questions.
Look past the initial purchase price of the machine. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
What is the cost of preventative maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you to avoid unscheduled repairs.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the costs involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. You can also save money with remanufactured components.
Data not available.