The 330C MH Waste Handler is designed specifically for the transfer station. It has many special features that will enable it to perform at the optimum level with maximized uptime and productivity.
Engine Model | Cat C-9 |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat C-9 |
Net Flywheel Power | — |
Gross Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Operating Weight - With Riser | — |
Upper | — |
Counterweight | — |
Undercarriage - Including Carbody | — |
Two-Piece Front - With Cylinders | — |
Stick | — |
Boom | — |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Swing Torque | — |
Swing Speed | — |
Maximum Flow - Each of Two Pumps | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Rotate Circuit for Grapple Maximum Flow | — |
Rotate Circuit for Grapple Maximum Pressure | — |
Generator Auxiliary Pump Maximum Flow | — |
Generator Auxiliary Pump Maximum Pressure | — |
Track Shoes | — |
Ground Clearance | — |
Track Gauge | — |
Shoes Per Side | 49 |
Rollers - Each Side | 9 |
Cat Cab Riser | — |
High Range Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Low Range Maximum Travel Speed | — |
Maximum Gradeability | — |
The heavy duty reach boom and heavy duty 10.5 ft stick are more robust than the standard reach boom and stick. The "heavy-duty" features include thicker plates throughout the design to handle the increased loading experienced in transfer station applications.
The front linkage has a maximum horizontal reach of 9.4 m (31 ft) and maximum vertical pin height of 8.8 m (29 ft). Thus, the working range of the machine provides an excellent match for loading hauling units from a platform or from level ground.
The boom and stick are designed and built for maximum durability and performance. Efficient design of welded box-section structures with thick, multi-plate fabrications and internal baffle plates in high stress areas maximizes strength and durability provided the loading conditions of transfer stations.
The boom and stick are stress relieved to maximize the strength of the weld joints. The process of stress relieving also allows for the structure weight to be minimized, allowing heavier payload capacity.
Box-section reinforcement of the cab outrigger frames support cab risers for improved durability.
Horizontal mounting plate provides more surface area for swing drive and swing bearing mounting bolts to handle increased loading.
The heavy-duty upper frame has many specifically designed features for added strength and improved durability in waste handling applications. It is composed of higher strength material and thicker steel sections to handle the increased loading activity seen in waste transfer stations.
Boom tower double plates add thick steel reinforcements to handle the greater stresses caused by increased loading.
Box-section cylinder mounts allow for improved resistance against increased torsional loads and payloads.
The rubber bumpers provide much needed guarding to protect the sheet metal of the machine from being damaged while maneuvering in tight areas.
The swivel guard, designed specifically for waste applications, protects the swivel from the wrapping of debris. This will allow more uptime through the decrease in maintenance associated with removing video tape and wire from the swivel.
The swing bearing guard is a bolt on guard that protects the swing bearing from any damage by shielding it from any potential sources of wrapping such as video tapes and wire. It also prevents packing of debris around the swing bearing.
The optional falling object guard protects the cab and front windshield from debris in transfer stations.
A Trash Resistant Cooling arrangement reduces cooling system maintenance and downtime when operating in environments with large amounts of airborne debris such as feeding shredders in scrap applications, waste transfer stations, demolition and forestry applications. This package will also help avoid costly engine and hydraulic repairs and downtime resulting from overheating caused by a plugged cooling system. This arrangement is standard on the 330C L MH Waste Handler and can be ordered as a custom attachment on 330C L excavators.
The 330C MH Waste Handler has been outfitted with a counterweight that is 25% heavier than a standard 330C L counterweight for better stability while handling waste.
The optional 1.2 m (4 ft) cab riser provides for elevated operating height to improve visibility while loading waste into a hauling unit and allows the operator to see over obstructions in the transfer station.
The standard turbine precleaner helps keep debris away from the cooling system by removing debris from the air intake. The 330C MH Waste Handler is also equipped with the SyKlone Optimax dual stage engine precleaner which purges remaining debris from intake air, providing longer air filter and engine life.
This cab air precleaner extends cab air filter life, increases operator comfort by effectively eliminating dust and odor, and keeps evaporator and heater coils clean.
The cab mounted beacon flashes whenever the master disconnect is on.
An additional master disconnect switch is provided in the cab for easier operator access.
The six-cylinder, turbocharged engine is EPA Tier 2 and EU Stage II emissions compliant and is built for power, reliability, and fuel economy.
The two-stage, one-touch control maximizes fuel efficiency and reduces sound levels.
The C-9 design improves operator comfort by reducing sound and vibration.
The HEUI fuel system provides improved emissions to meet EPA Tier 2 and EU Stage II regulations and lowers fuel consumption.
Improves productivity with faster implement speed and quick, strong pivot turns.
Fine swing control cushions swing start and stop for better implement control.
The hydraulic cylinder snubbers at the rod-end of the boom cylinders and both ends of the stick cylinders cushion shock to improve cylinder life.
The hydraulic system offers very precise operator control to reduce fatigue and improve operator efficiency translating into enhanced machine performance and productivity.
Boom and stick regeneration circuit increases efficiency and reduces cycle time for higher productivity and lower operating costs.
The Cat Work Tools trash grapple has been designed to meet the requirements of waste handling. Powered by the bucket cylinder, the trash grapple mechanically works to compact trash while placing it into the bed of the hauling unit. This helps to maximize the amount of waste that can be placed into one unit, maximizing efficiency.
The Sorting Grapple is hydraulically controlled to facilitate the ease of handling and sorting waste materials. The grapple is 360° rotational to aid in sorting and placing waste in tighter areas. As the grapple is closed, waste is compacted, allowing more waste to be fit into the hauling/processing unit.
Your Cat Dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. To help you get the best return on your investment, the dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Make detailed comparisons of the machines your are considering before you purchase. What are the job requirements? What production is needed? What is the cost of lost production? Your Cat Dealer can help you find precise answers to these questions.
Look past the initial purchase price of the machine. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
What is the cost of preventative maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you to avoid unscheduled repairs.
Repair, rebuild, or replace? Your Cat Dealer can help you evaluate the costs involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. You can also save money with remanufactured components.
Data not available.