The diesel-powered Cat® CUV102 D Utility Vehicle efficiently completes hauling tasks, quickly maneuvering over rugged terrain on the work site at a top speed of 25 mph (40.2 km/h). The CUV102 D seats 2 people and features a rugged all steel cargo bed, 1,000 lb (453.6 kg) total rear cargo capacity and 2,000 lb (907.2 kg) towing capacity for outstanding performance in a variety of applications.The new side by sides offer superior quality and deliver an unrivaled combination of durability, comfort and maintenance simplicity. On top of that, these vehicles come backed by unmatched support and service from the participating UTV Cat dealer network.
| Fuel Type | Diesel |
| Seat (Capacity) | 2 |
| Top Speed | 25 mph (40.2 km/h) |
A rugged all steel cargo bed with 453.6 kg (1,000 lb) capacity and integrated tie down points is durably designed to handle a multitude of tasks. Smooth acceleration, clear sight lines and engine braking capability make the Cat® UTV well suited for hauling and towing. They feature a continuously variable transmission, tuned specifically for work applications, offering smooth transitions and the ability to handle loads. Additionally, the choice of two-wheel drive, four-wheel drive or four-wheel drive/lock modes permits the driver to match vehicle drive to ground conditions.
To learn more:
https://www.youtube.com/watch?v=2zzPd6dpobE&feature=youtu.be&list=PLkvh2N0N5U43vpkc3FZ9bQTt9Ri0ABo1c
The CUV102 D boasts a four-wheel independent suspension system with a front sway bar, providing superior stability at full load. A long swing arm suspension and custom tuned springs and shocks provide a balance between a smooth ride and handling loads. Ample ground clearance ensures these vehicles will navigate rough terrain with ease.
To learn more:
https://www.youtube.com/watch?v=1j65W3Nafq4&list=PLkvh2N0N5U43vpkc3FZ9bQTt9Ri0ABo1c&index=26
Driving ease and comfort are hallmarks of the new Cat UTV experience. Standard electric power steering offers superior handling and tight turning capabilities. An instrument gauge offers easy viewing of critical operating information.
To learn more:
https://www.youtube.com/watch?v=9RyUn7ieFX8&list=PLkvh2N0N5U43vpkc3FZ9bQTt9Ri0ABo1c&index=25
| Fuel Type | Diesel |
| Safety Standard | SAE J2258 |
| Cooling | Liquid with Fan |
| Engine Size/Type | 25 hp, 1.03 L, Three-Cylinder |
| Seat (Capacity) | 2 |
| Towing | — |
| Rear Cargo (Capacity) | — |
| Fuel Tank Capacity | — |
| Box Lining | Paint |
| Rear Cargo (Type) | Steel |
| Top Speed | 25 mph (40.2 km/h) |
| Transmission | CVT |
| Drive System | 2WD/4WD/Electric Rear Locking Differential |
| Wheel Base | — |
| Ground Clearance | — |
| Curb Weight (Wet) | — |
| Seat Height | — |
| Floor Height | — |
| Rear Cargo Dimensions (L × W × H) | 41.5 in × 55.25 in × 11.75 in (1054 mm × 1403 mm × 299 mm) |
| Overall Vehicle Size (L × W × H) | 126 in × 63 in × 74 in (3200 mm × 1600 mm × 1880 mm) |
| Headlight | Halogen |
| Tail Light | Dual LED |
| Instrument Gauge | Digital |
| Location for Secondary Battery | Yes |
| Emergency/Park Brake | Parking Gear |
| Suspension Type (Front) | A-Arm – Independent |
| Sway Bar (Front) | Standard |
| Tire Type | Utility |
| Tire Size | 25 × 10.5-12 |
| Brakes | Single and Dual Piston Disc Brakes |
| Wheel | Steel |
| Suspension Type (Rear) | A-Arm – Independent |
| Seat | Cut and Sewn |
| Side Restraints | Hip Bar |
| Behind Seat Storage | Yes |
| Seat Belt | Three-Point |
| Steering | Electric Power Assist |
| Shifter Location | Steering Column |
| Shifter Type | Mechanical |
A rugged all steel cargo bed with 453.6 kg (1,000 lb) capacity and integrated tie down points is durably designed to handle a multitude of tasks. Smooth acceleration, clear sight lines and engine braking capability make the Cat® UTV well suited for hauling and towing. They feature a continuously variable transmission, tuned specifically for work applications, offering smooth transitions and the ability to handle loads. Additionally, the choice of two-wheel drive, four-wheel drive or four-wheel drive/lock modes permits the driver to match vehicle drive to ground conditions.
To learn more:
https://www.youtube.com/watch?v=2zzPd6dpobE&feature=youtu.be&list=PLkvh2N0N5U43vpkc3FZ9bQTt9Ri0ABo1c
The CUV102 D boasts a four-wheel independent suspension system with a front sway bar, providing superior stability at full load. A long swing arm suspension and custom tuned springs and shocks provide a balance between a smooth ride and handling loads. Ample ground clearance ensures these vehicles will navigate rough terrain with ease.
To learn more:
https://www.youtube.com/watch?v=1j65W3Nafq4&list=PLkvh2N0N5U43vpkc3FZ9bQTt9Ri0ABo1c&index=26
Driving ease and comfort are hallmarks of the new Cat UTV experience. Standard electric power steering offers superior handling and tight turning capabilities. An instrument gauge offers easy viewing of critical operating information.
To learn more:
https://www.youtube.com/watch?v=9RyUn7ieFX8&list=PLkvh2N0N5U43vpkc3FZ9bQTt9Ri0ABo1c&index=25
The Cat UTV is built for quiet and comfortable operation all day long. The design minimizes noise and vibration during operation for a quieter ride. The CUV102 D comfortably seats two riders side-by-side with ample leg, elbow and headroom for tall riders.
To learn more:
https://www.youtube.com/watch?v=I_iVylWWrVA&list=PLkvh2N0N5U43vpkc3FZ9bQTt9Ri0ABo1c&index=23
Data not available.