The 140M motor grader represents a revolution in operational efficiency, visibility, service ease and overall productivity, setting the new standard and building on the legacy of high quality you can trust.
Base Power (1st Gear) - Net | — |
Operating Weight - Typically Equipped | — |
Blade Width | — |
Base Power (1st Gear) - Net | — |
Engine Model | Cat® C7 ACERT™ VHP/Cat® C9 ACERT™ VHP Plus |
Bore | — |
Stroke | — |
Speed at Rated Power | 2000 RPM |
Maximum Torque | — |
VHP - Gear 1F, Net | — |
VHP - Gear 2R, Net | — |
VHP Plus - Gear 2F, Net | — |
VHP Plus - Gear 3F, Net | — |
VHP Plus - Gear 8F, Net | — |
VHP - Gear 2F, Net | — |
VHP - Gears 3-6R, Net | — |
VHP - Gears 4-8F, Net | — |
VHP Plus - Gear 1F, Net | — |
VHP Plus - Gear 5F, Net | — |
VHP Plus - Gear 4F, Net | — |
VHP - Gear 1R, Net | — |
Base Power (All Gears) - Net | — |
VHP Range - Net | 136-155 kW (183-208 hp) |
VHP Plus Range - Net | 136-174 kW (183-233 hp) |
VHP Plus - Gear 1R, Net | — |
VHP Plus - Gear 6F, Net | — |
VHP Plus - Gear 7F, Net | — |
VHP - Gear 3F, Net | — |
Torque Rise | 39% |
VHP Plus - Gears 3-6R, Net | — |
VHP Plus - Gear 2R, Net | — |
Displacement | — |
Number of Cylinders | 6 |
Derating Altitude | — |
Standard - Fan Speed - Maximum | 1450 RPM |
Standard - Fan Speed - Minimum | 550 RPM |
Standard - Ambient Capability | — |
High Ambient - Fan Speed - Maximum | 1650 RPM |
High Ambient - Fan Speed - Minimum | 550 RPM |
High - Ambient Capability | — |
Forward/Reverse Gears | 8 Fwd / 6 Rev |
Transmission | Direct drive, power shift, Countershaft |
Brakes - Service | Multiple oil-disc |
Brakes - Service - Surface Area | — |
Brakes - Parking | Multiple oil disc |
Brakes - Secondary | Dual circuit control system |
Motor Type | 2 infinitely variable axial piston |
Pump Type | 2 variable piston |
Torque - Maximum | — |
Operational Gears - Forward | 1-7 |
Operational Gears - Reverse | 1-5 |
Circuit Type | Electro-hydraulic load sensing, closed center |
Pump Type | Variable piston |
Pump Output | — |
Maximum System Pressure | — |
Reservoir Tank Capacity | — |
Standby Pressure | — |
Top Speed - Forward | — |
Top Speed - Reverse | — |
Turning Radius - Outside Front Tires | — |
Steering Range - Left/Right | 47.5° |
Articulation Angle - Left/Right | 20° |
Forward - 1st | — |
Forward - 2nd | — |
Forward - 3rd | — |
Forward - 4th | — |
Forward - 5th | — |
Forward - 6th | — |
Forward - 7th | — |
Forward - 8th | — |
Reverse - 1st | — |
Reverse - 2nd | — |
Reverse - 3rd | — |
Reverse - 4th | — |
Reverse - 5th | — |
Reverse - 6th | — |
Fuel Capacity | — |
Cooling System | — |
Hydraulic System - Tank | — |
Engine Oil | — |
Transmission - Differential - Final Drives | — |
Tandem Housing - Each | — |
Front Wheel Spindle Bearing Housing | — |
Circle Drive Housing | — |
Drawbar - Width | — |
Circle - Diameter | — |
Circle - Blade Beam Thickness | — |
Drawbar - Height | — |
Front Frame Structure - Thickness | — |
Front Frame Structure - Height | — |
Front Frame Structure - Width | — |
Front Axle - Height to Center | — |
Front Axle - Wheel Lean - Left/Right | 18° |
Front Axle - Total Oscillation per Side | 32° |
Height | — |
Width | — |
Sidewall Thickness - Inner | — |
Sidewall Thickness - Outer | — |
Drive Chain Pitch | — |
Wheel Axle Spacing | — |
Tandem Oscillation - Front Up | 15° |
Tandem Oscillation - Front Down | 25° |
Blade Width | — |
Moldboard - Height | — |
Moldboard - Thickness | — |
Arc Radius | — |
Throat Clearance | — |
Cutting Edge Width | — |
Cutting Edge Thickness | — |
End Bit - Width | — |
End Bit - Thickness | — |
Blade Pull - Base GVW | — |
Blade Pull - Maximum GVW | — |
Blade Pull - Base GVW - AWD | — |
Blade Pull - Maximum GVW - AWD | — |
Blade Down Pressure - Base GVW | — |
Blade Down Pressure - Maximum GVW | — |
Circle Centershift - Right | — |
Circle Centershift - Left | — |
Moldboard Sideshift - Right | — |
Moldboard Sideshift - Left | — |
Maximum Blade Position Angle | 90° |
Blade Tip Range - Forward | 40° |
Blade Tip Range - Backward | 5° |
Maximum Shoulder Reach Outside of Tires - Right | — |
Maximum Shoulder Reach Outside of Tires - Left | — |
Maximum Lift Above Ground | — |
Maximum Depth of Cut | — |
Ripping Depth - Maximum | — |
Ripper Shank Holder Spacing | — |
Ripper Shank Holders | 5 |
Penetration Force | — |
Pry-Out Force | — |
Machine Length Increase, Beam Raised | — |
Mid, V-Type - Scarifying Depth, Maximum | — |
Mid, V-Type - Working Width | — |
Mid, V-Type - Scarifier Shank Holder Spacing | — |
Mid, Straight - Scarifying Depth, Maximum | — |
Rear - Scarifying Depth, Maximum | — |
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holder Spacing | — |
Front, V-Type, 5 or 11 Tooth - Working Width | — |
Mid, Straight - Working Width | — |
Front, V-Type, 5 or 11 Tooth - Scarifying Depth, Maximum | — |
Mid, V-Type - Scarifier Shank Holders | 11 |
Front, V-Type, 5 or 11 Tooth - Scarifier Shank Holders | 5 / 11 |
Mid, Straight - Scarifier Shank Holder Spacing | — |
Mid, Straight - Scarifier Shank Holders | 17 |
Rear - Working Width | — |
Rear - Scarifier Shank Holders | 9 |
Rear - Scarifier Shank Holder Spacing | — |
Operating Weight - Typically Equipped | — |
Gross Vehicle Weight - Maximum - Front Axle | — |
Gross Vehicle Weight - Maximum - Rear Axle | — |
Gross Vehicle Weight - Base - Front Axle | — |
Gross Vehicle Weight - Base - Rear Axle | — |
Gross Vehicle Weight - Maximum - Total | — |
Gross Vehicle Weight - Base - Total | — |
Height - Top of Cab | — |
Length - Counterweight to Ripper | — |
Width - Outside Front Tires | — |
Length - Front Axle to Mid Tandem | — |
Length - Front Tire to Rear of Machine | — |
Length - Front Axle to Moldboard | — |
Length - Between Tandem Axles | — |
Width - Outside Rear Tires | — |
Width - Tire Center Lines | — |
Height - Front Axle Center | — |
Height - Exhaust Stack | — |
Height - Top of Cylinders | — |
Ground Clearance - Rear Axle | — |
Sound | ISO 6394 / ISO 6395 |
Brakes | ISO 3450 |
ROPS/FOPS | ISO 3471 / ISO 3499 |
Steering | ISO 5010:1992 |
Two electro-hydraulic joysticks reduce hand and wrist movement as much as 78% compared to conventional lever controls for greatly enhanced operator efficiency. The intuitive pattern is easy to learn and provides the precise implement control you expect from Caterpillar.
The optional ripper control and auxiliary control pod are ergonomically positioned to allow simple, comfortable operation for the multiple hydraulic options.
The 140M boasts excellent visibility to the work area, made possible with angled cab doors, a tapered engine enclosure and a patented sloped rear window.
The Cat® Comfort Series suspension seat has an ergonomic high-back design, with extra thick contoured cushions and infinitely adjustable lumbar support that evenly distributes the operator's weight. Multiple seat controls and armrests are easy to adjust for optimal support and comfort all day. The optional air suspension seat enhances ride quality for additional comfort.
The instrument panel, with easy-to-read, high-visibility gauges and warning lamps, keeps the operator aware of critical system information.
Cat Messenger provides real-time machine performance and diagnostic data. You can quickly view critical performance and operating information, in multiple languages, helping to maximize the life and productivity of the machine.
Reliable, long-life rocker switches are located on the right side cab post and front instrument cluster, within easy reach for the operator.
Caterpillar has built the most comfortable cab in the industry by replacing the control levers and steering wheel with two joystick controls, and lengthening the cab to give more leg room.Multiple adjustment capabilities for the arm rest, wrist rests and joystick pods help keep the operator comfortable throughout a long shift.
The optional heating, ventilation and air conditioning system uses intelligent vent placement for consistent climate control and clear windows for every condition. The high-capacity system dehumidifies air and pressurizes the cab, circulating fresh air and sealing out dust. An easily accessible fresh air filter is located outside the cab at ground level for quick replacement or cleaning.
Increases the service interval of the HVAC fresh air filter by up to ten times.
Isolation mounts for the cab, engine and transmission, in addition to the relocation of the hydraulic pump and valves, provide significant sound and vibration reductions. The low vibration levels and quiet interior provide a comfortable work environment.
Additional cab features include cup holder, lighter and ashtray, coat hook, storage area, night time light, power port and heater. Optional rearview camera, 25 amp power converter and satellite radio are also available.
The revolutionary joystick controls and exceptional visibility make the 140M easier to operate without sacrificing control.The intuitive joystick control pattern allows both new and experienced operators to become productive quickly.Logical grouping of hydraulic functions in the joysticks allow any operator to easily control several functions at the same time. This allows the operator to be more productive and remain comfortable throughout the work shift.
Electronic Throttle Control (ETC) provides the operator with easy, precise, and consistent throttle operation. An automatic and manual mode on a single switch offers flexibility for different applications and operator preferences.
The left joystick primarily controls the machine direction and speed. 1 - Steering: Lean joystick left and right2 - Articulation: Twist joystick left and right3 - Articulation Return to Center: Yellow thumb button4 - Wheel Lean: Two black thumb buttons5 - Direction: Index trigger shifts transmission to forward, neutral or reverse6 - Gear Selection: Two yellow thumb buttons upshift and downshift7 - Left moldboard lift cylinder: Push joystick to lower, pull joystick to raise · Left moldboard lift cylinder float: Pushing joystick through detent engages float
This exclusive feature automatically returns the machine to a straight frame position from any articulation angle with the touch of a single button. Return-to-Center helps improve productivity and safety by allowing the operator to focus on controlling the moldboard.
The right joystick primarily controls the Drawbar, Circle and Moldboard functions.1 - Right moldboard lift cylinder: Push joystick to lower, pull joystick to raise · Right moldboard lift cylinder float: Pushing joystick through detent engages float2 - Moldboard slide: Lean joystick left and right3 - Circle turn: Twist joystick left and right4 - Moldboard tip: Thumb switch fore and aft5 - Drawbar center shift: Thumb switch left and right6 - Electronic Throttle Control: Trigger switch is resume and decrement7 - Differential Lock/Unlock: Yellow button
Infinitely variable roller switches control the rear ripper and/or front lift group (when equipped), for easy and comfortable control.
Four fingertip controls and a mini joystick maximize hydraulic control flexibility, accommodating up to six hydraulic circuits. Individual functions are easily programmable through Cat ET to meet the configuration you need. The optional auxiliary hydraulic pod is provided in addition to the ripper control pod when the machine is configured with three or more auxiliary functions.
The 140M front frame is a formed structural carbon steel tube. Advanced fabrication technology significantly reduces the number of weld joints, which more evenly distributes stress loads. The result is a robust machine that delivers the durability you expect from Caterpillar.
The box-sectioned hitch design helps resist torsion loads and ensure structural durability. The integrated bumper ties the rear frame together as a single, solid unit, so the frame can withstand heavy-duty applications such as ripping and winging snow.
A large tapered roller bearing at the lower pivot carries loads evenly and smoothly. This joint is sealed to prevent contamination in this critical area.A mechanical locking pin prevents frame articulation to help ensure safety when servicing or transporting the machine.
Our one-piece forged steel circle is built to stand up to high stress loads and provide structural durability. The front 240° of circle teeth are hardened to reduce wear and ensure component reliability.
The A-frame drawbar features a tubular design for high strength and optimum durability.
With a long wheelbase the operator can obtain aggressive moldboard angles, so material rolls more freely along the length of the blade. This is particularly helpful when handling very dry materials or cohesive soils. Better material control gets the job done faster, requires less power and saves fuel.
The patented top-adjust wear strips dramatically reduce drawbar/circle adjustment time. By removing the access plates on top of the drawbar, shims and wear strips can easily be added or replaced. This feature reduces service downtime and lowers overall machine operating costs.
Tough, durable nylon composite wear inserts reduce rotational friction for maximum circle torque and longer component life. They are located between the drawbar and circle, and between the support shoes and circle. High load-resistant brass wearstrips are placed between the blade mounting group and moldboard. This sacrificial wear system can be replaced easily and helps keep components tight for fine grading.
The unique shimless moldboard retention system reduces the potential for blade chatter. Vertical and horizontal adjusting screws keep the moldboard's wear strips aligned for precise blade control and dramatic reductions in service time.
The optimal curvature and large throat clearance help move material quickly and efficiently. Heat-treated moldboard rails, hardened cutting edges and end bits, and large diameter bolts assure reliability and longer service life. The moldboard side shift cylinder is positioned on the left side to eliminate snow wing interference.
The blade link bar design extends the possibilities for moldboard positioning, most beneficial in mid-range bank sloping and in ditch cutting and cleaning.
The 140M combines several key innovations to ensure smooth, powerful shifts throughout the gear range.
The full Electronic Clutch Pressure Control (ECPC) system optimizes inching modulation and smooths shifting between all gears and directional changes. This provides outstanding control and also extends the life of the transmission by reducing stress on gears.
Helps protect the transmission and extend component life by preventing downshifting until a safe travel speed has been established.
The 140M incorporates a bolt-on modular rear axle design, which offers easy access to differential components, improves serviceability and contamination control, and lowers maintenance time and operating costs. The result is a rugged machine you can rely on for years to come.
The Caterpillar® sealed spindle keeps the bearings free from contaminants and lubricated in a light-weight oil (1). This durable, low-maintenance design reduces your owning and operating costs. Two tapered roller bearings (2) support the wheel spindle. The Cat “Live Spindle” design places the larger tapered roller bearing outboard where the load is greater, extending bearing life.
Eight forward and six reverse gears give the operator a wide operating range. The specifically designed range of gears ensures maximum productivity in all earthmoving applications.
Allows precise control of machine movements in any gear with low pedal effort and excellent modulation, critical in close-quarter work or finish grading.
The operator can easily customize various shift parameters through Cat Messenger to match the specific application requirement. This feature automatically shifts the transmission at optimal points so the operator can focus on the work, improving safety, productivity and ease of operation.
The oil bathed, multi-disc service brakes are hydraulically actuated (1), providing smooth predictable braking and lower operating costs. With brakes located at each tandem wheel, the 140M offers the largest total brake surface area in the industry (2), delivering dependable stopping power and longer brake life.
ACERT Technology allows Cat engines to supply more power per unit of displacement without causing premature wear. This breakthrough technology reduces emissions during the combustion process by using advanced technology in the air and fuel systems, in conjunction with integrated electronics. ACERT Technology enhances overall engine performance while dramatically reducing exhaust emissions.
The Cat C7 engine meets specific performance requirements for 140M applications. Its superior torque and lugging capability can pull through sudden, short-term increases in loads, maintaining consistent, desirable grading speeds to get the work done faster without downshifting.
The hydraulic demand fan automatically adjusts cooling fan speed according to engine cooling requirements. This system reduces demands on the engine, putting more horsepower to the ground and improving fuel efficiency.
The Cat C7 with ACERT Technology meets or exceeds all U.S. EPA Tier 3 and European Union Stage IIIa emissions control standards.
The 140M incorporates a state-of-the-art electro-hydraulic system. This technology is the foundation for revolutionary changes of the machine and implement controls. Advanced joystick controls provide unmatched controllability with precise, predictable hydraulic movements and the reliability you expect from Caterpillar.
Blade float is built into the blade lift control valves and is optional for some auxiliary hydraulic functions. The blade float feature allows the blade to move freely under its own weight. By floating both cylinders, the blade can follow the contours of the road when removing snow. Floating only one cylinder permits the toe of the blade to follow a hard surface while the operator controls the slope with the other lift cylinder.
Caterpillar hose technology allows high pressures for maximum power and reduced downtime. Intelligent routing minimizes exposure to damage. Hose clips prevent hose rubbing and excessive vibration for lower owning and operating costs.
Large, separate hydraulic oil supply prevents cross-contamination and provides proper oil cooling, which reduces heat build-up and extends component life.
The time proven load-sensing system and the advanced Proportional Priority Pressure-Compensating (PPPC, or “triple-PC”) electro-hydraulic valves on the 140M are designed to provide superior implement control and enhanced machine performance in all applications. Continuous matching of hydraulic flow and pressure to power demands creates less heat and reduces power consumption.
PPPC valves have different flow rates for the head (red) and rod ends (blue) of the cylinder. This ensures consistent extension and retraction speeds for each cylinder, and gives the operator a consistent and predictable response every time an implement control is moved.
Hydraulic flow is proportioned to ensure all implements operate simultaneously with little effect on the engine or implement speeds. If demand exceeds pump capacity, all cylinder velocities are reduced by the same ratio. The result is improved productivity in all applications.
The 140M fully integrates all core systems creating a “Smart Machine.” The Cat data link shares key data among systems, optimizing machine performance while preventing potential machine damage.
Cat Messenger, combined with full systems integration, enhances the diagnostic capability of the 140M. Machine system errors are displayed in text as well as with fault codes, allowing service technicians and operators to quickly analyze critical data, increasing machine availability.
The Caterpillar AccuGrade System automatically controls the blade, improving operator efficiency and productivity. AccuGrade™ technology reduces the need for traditional survey stakes or grade checkers, so you can reach grade faster and in fewer passes than ever before.
The AccuGrade System is fully integrated into the machine design, making installation quick and easy. Integral hydraulic and electrical components are standard on the 140M (Grade Control Ready). The AccuGrade Attachment Ready Option provides additional mounting brackets, cab controls and electrical harnesses for easy installation of the Cross Slope, Sonic, Laser, GPS or ATS electronics kits.
Cat ET is a two-way communication tool that gives service technicians easy access to stored diagnostic data and lets them configure the machine parameters through the Cat Data Link. This integrated feature reduces machine downtime and lowers operating costs.
The optional Product Link system streamlines diagnostic efforts, and reduces downtime, maintenance scheduling and costs by providing a communication flow of vital machine data and location. Product Link gives automatic updates on machine parameters such as machine hours, machine condition, location, fault codes and alarms directly to your office computer.
Standard on the 140M, Cat Messenger provides real-time machine performance and diagnostic data with an easy-to-use interface. Messenger monitors all system data and alerts the operator of any faults through a digital text display that can be shown in multiple languages.
After the 140M is at low idle for an extended period and low system voltage is detected, idle speed is raised. This ensures adequate system voltage and improves battery reliability.
Protects the C7 engine by automatically lowering engine torque output and alerting the operator if critical conditions are detected.
The optional MSS uses electronically coded keys to limit usage by specific individuals or times of the day. MSS deters theft, vandalism and unauthorized use.
The optional AWD system utilizes dedicated left and right pumps for precise hydraulic control. The infinitely variable pumps and motors maximize torque in each gear delivering the most power to the ground in the industry and increasing productivity in the most demanding applications.
Standard with AWD, this mode disengages the transmission and provides hydraulic power to the front wheels only. The ground speed is infinitely variable between 0-8 km/h (0-5 mph), perfect for precise finish work.
The Caterpillar exclusive Steering Compensation System is standard with All Wheel Drive. This feature enables a "powered turn" by adjusting the outside front tire speed up to 50% faster than the inside tire. The result is improved control, less damage to surfaces and a dramatic reduction of turning radius in poor underfoot conditions.
When equipped with AWD, the 140M will automatically increase the gross power up to 26 kW (35 hp) when the system is engaged. This offsets the parasitic losses and maintains a constant net power to the ground for maximum productivity.
A 3.7 m (12 ft) moldboard is standard on the 140M, with an optional 4.3 m (14 ft) moldboard available from the factory. Left side moldboard extensions are also available, increasing versatility.
A wide variety of Caterpillar GET is available on the 140M, including cutting edges, graderbits and end bits, all designed for maximum service life and productivity.
A front mounted push plate/counterweight or front lift group can be ordered on the 140M. The Caterpillar Work Tools front lift group can be combined with a front dozer blade or front scarifier for added versatility.
The 140M optional ripper/scarifier is made to penetrate tough material fast and rip thoroughly for easier material movement with the moldboard. The ripper includes three shanks with the ability to add two more if needed. Nine scarifier shanks can also be added for additional versatility.
Caterpillar Work Tools offer a variety of snow removal equipment specifically for the 140M. Multiple snow plow, snow wing and mounting options are available, adding additional machine versatility and utilization throughout the year.
The optional Lincoln Automatic Lubrication System maintains the proper grease lubrication on working surfaces, significantly extending component life. Contaminants are purged from open pins and bushings to help prevent dirt from damaging critical components.
The Operator Presence System keeps the parking brake engaged and hydraulic implements disabled until the operator is seated and the machine is ready for safe operation.
The standard secondary steering system automatically engages an electric hydraulic pump in case of a drop in steering pressure, allowing the operator to steer the machine to a stop.
The steering software automatically provides an infinitely variable ratio between the joystick and the steer tires, resulting in less sensitive steering as the ground speed increases.
Isolation mounts for the cab, engine and transmission maximize operator comfort and help to minimize sound and vibration. These modifications provide a quieter and more comfortable working environment, optimizing operator focus.
A simple switch located in the cab disables all implement functions while still providing machine steering control. This safety feature is especially useful while the machine is roading.
Brakes are located at each tandem wheel to eliminate braking loads on the power train. In addition, the brake systems are redundant and utilize accumulators to enable stopping in case of machine failure, further increasing operational safety.
Optional drop-down lights fold out from the rear of the machine. This creates a wider, lower profile to be better aligned with passenger cars.
Visibility is further enhanced with an optional Work Area Vision System (WAVS) through a 178 mm (7 in) LCD color monitor in the cab. Developed specifically for rugged applications, this durable camera improves productivity and increases operator awareness of surroundings.
Perforated raised steel walkways cover the tandems. This provides a sturdy platform for standing and walking, and additional protection for the brake lines.
This standard feature protects the drawbar, circle and moldboard from shock loads when the blade encounters an immovable object. It also reduces the possibility of abrupt directional changes in poor traction conditions, protecting the machine, operator and surroundings.
This optional feature uses accumulators to help absorb impact loads to the moldboard by allowing vertical blade travel. Blade lift accumulators reduce unnecessary wear and help to avoid unintended machine movement for increased operator safety.
An engine shutoff switch is located at ground level on the left rear of the machine, allowing anyone nearby to shut it down in case of an emergency.
A battery disconnect switch, located inside the left rear enclosure, provides ground-level lockout of the electrical system to prevent inadvertent starting of the machine.
To help reduce objects flying from the tires, as well as build-up of mud, snow and debris, optional fenders can be added.
The 140M has many additional standard safety features, including laminated glass on the front windows and doors, lockable doors, back-up lights and sounding alarm, black glare-reducing paint on the front frame and engine enclosure, and conveniently located grab rails for added safety.
The 140M groups daily service points in the left side service center to help ensure proper maintenance and inspection routines.
The 140M extended service intervals, such as 500-hour engine oil changes and 4000-hour hydraulic oil changes, reduce machine service time and increase availability.
Conveniently located ecology drains shorten service times and help keep the environment safe by preventing spills.
The 140M integrates Cat Messenger, Cat Electronic Technician and S•O•SSM Sampling ports for easy monitoring and fast troubleshooting, keeping your machine up and running.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers help you size the right machine for your operations and can estimate component life, preventative maintenance cost, and the true cost of production.
Consider the financing options available, as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Repair option programs guarantee the cost of repairs up front. Diagnostics programs such as Scheduled Oil Sampling, S•O•SSM analysis, Coolant Sampling and Technical Analysis help avoid unscheduled repairs.
You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to track in-stock parts to minimize machine down time. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at substantial cost savings.
Data not available.