The Cat® 12M Motor Grader is designed to help you get more work done in less time with a 4.2 m (14 ft) moldboard. Unprecedented operator comfort and ease of service help to maximize your return on investment.
Base Power (1st Gear) - Net | — |
Operating Weight - Typically Equipped | — |
Blade Width | — |
Base Power (1st Gear) - Net | — |
Engine Model | Cat C7 ACERT™ |
Bore | — |
Stroke | — |
Speed at Rated Power | 2,000 rpm |
VHP Plus Range - Net | 136-159 kW (183-213 hp) |
High Ambient - Fan Speed - Maximum | 1,650 rpm |
Standard - Fan Speed - Maximum | 1,450 rpm |
Base Power (1st Gear) - Net - Metric | — |
Maximum Torque | — |
VHP Plus Range - Net - Metric | 136-159 kW (186-216 hp) |
Emissions | Equivalent to U.S. EPA Tier 3/EU Stage IIIA |
Standard - Fan Speed - Minimum | 600 rpm |
Torque Rise | 39% |
High Ambient - Fan Speed - Minimum | 600 rpm |
Note (5) | No engine derating required up to 3048 m (10,000 ft). |
Note (1) | Maximum torque (VHP Plus) measured at 1,000 rpm. |
Note (3) | Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan running at minimum speed, air cleaner, muffler and alternator. |
Note (4) | Power as declared per ISO 14396 – Rated Speed = 2,000 rpm – VHP Plus = 160 kW (214 hp) |
Note (2) | Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. |
Displacement | — |
Number of Cylinders | 6 |
Derating Altitude | — |
High - Ambient Capability | — |
Front Frame Structure - Thickness | — |
Drawbar - Height | — |
Circle - Diameter | — |
Drawbar - Width | — |
Front Frame Structure - Width | — |
Front Frame Structure - Height | — |
Front Axle - Total Oscillation per Side | 32° |
Front Axle - Wheel Lean - Left/Right | 18° |
Blade Width | — |
Arc Radius | — |
Throat Clearance | — |
Moldboard - Height | — |
Moldboard - Width | — |
Maximum Depth of Cut | — |
Blade Tip Range - Backward | 5° |
Maximum Shoulder Reach Outside of Tires - Right | — |
Moldboard Sideshift - Right | — |
Circle Centershift - Right | — |
Blade Tip Range - Forward | 40° |
Moldboard Sideshift - Left | — |
Maximum Lift Above Ground | — |
Circle Centershift - Left | — |
Maximum Shoulder Reach Outside of Tires - Left | — |
Operating Weight - Typically Equipped | — |
Gross Vehicle Weight - Maximum - Total | — |
Gross Vehicle Weight - Maximum - Front Axle | — |
Gross Vehicle Weight, Base with 4.2 m × 610 mm × 22 mm (14 ft × 24 in × 7⁄8 in) blade - Front Axle | — |
Operating Weight - Typically Equipped - Rear Axle | — |
Gross Vehicle Weight, Base with 4.2 m × 610 mm × 22 mm (14 ft × 24 in × 7⁄8 in) blade - Total | — |
Gross Vehicle Weight - Maximum - Rear Axle | — |
Gross Vehicle Weight, Base with 4.2 m × 610 mm × 22 mm (14 ft × 24 in × 7⁄8 in) blade - Rear Axle | — |
Operating Weight - Typically Equipped - Total | — |
Operating Weight - Typically Equipped - Front Axle | — |
Data not available.