Powered by the 75 kW (100 hp) Caterpillar® 3050T engine, the CP-433E provides exceptional performance on flat or aggressive terrain. The turbocharged engine maintains power in high altitudes. This machine is ideal for all Durable Cat power train, field-proven hydraulic and vibratory systems and the world's largest and most dedicated dealer support system ensure the CP-433E will provide maximum utilization. The CP-433E Compactor provides maximum productivity and versatility for both smooth and padfoot drum applications. Powered by the turbocharged, 75 kW (100 hp) Caterpillar 3054C engine, this machine provides exceptinal compaction performance in demanding applications.
Gross Power | — |
Operating Weight - Without ROPS/FOPS | — |
Weight - Drum without ROPS/FOPS | — |
Operating Weight - Without ROPS/FOPS | — |
Weight - Drum without ROPS/FOPS | — |
Weight - Drum with ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Drum Width | — |
Travel Speed - Maximum | — |
Blade Cutting Depth | — |
Ground Clearance | — |
Turning Radius - Outside Drum Edge | — |
Turning Radius - Inside Drum Edge | — |
Curb Clearance | — |
Gross Power | — |
Bore | — |
Net Power - SAE J1349 | — |
Stroke | — |
Net Power - ISO 9249 | — |
Net Power - EEC 80/1269 | — |
Engine Model | Cat® 3054C |
Blade Height | — |
Overall Width | — |
Overall Length | — |
Wheel Base | — |
Height - With ROPS/FOPS | — |
Drum Diameter - Over Drum | — |
Overall Length - With Blade | — |
Width - With Blade | — |
Drum Diameter - Over Pads | — |
Centrifugal Force - Maximum | — |
Centrifugal Force - Minimum | — |
Vibration Frequency | — |
Nominal Amplitude - High | — |
Nominal Amplitude - Low | — |
Tires | 14.9x24" 8-ply traction |
Fuel Tank Capacity | — |
The pod-style weight housing is assembled and sealed at the factory to ensure cleanliness, longer bearing life and easier field exchange or service.
The dual amplitude works efficiently in a wider range of applications. Selection is controlled from the operator's station.
The CP-433E has a vibratory frequence of 31.9 Hz (1914 vpm) for maximum compaction results. An optional variable frequency control allows frequency to be better matched to varying job conditions.
Large heavy-duty bearings for the eccentric weight shaft allow higher frequency for greater force.
The 3 year/3000 hour vibratory bearing lube service interval reduces maintenance.
The heavy-duty isolation mounts on the CP-432E allow more force to be transmitted to the ground and less vibration to the drum yoke.
Positive amplitude selection is accomplished when the spherical steel shot is repositioned inside the hollow eccentric weight. Direction of weight shaft rotation determines amplitude level.
Control is simplified from the operator's station with a selection switch on the operator's console.
The proprietary eccentric weights offer high reliability since there is no change of the high-strength spherical steel shot welding together. System reliability is superior to swinging mechanical weights and is also quieter during starts and stops.
The proprietary eccentric weights offer long service life. There are no heavy weights to slam together and no metal fragments to contaminate the bearing lubrication system.
The Caterpillar 3054C is turbocharged for top performance and efficiency even at high altitudes with no derating required up to 3000 m (9840 ft).
The adjustment-free direct injection fuel system provides individually metered high-pressure, direct injection of fuel for maximum efficiency.
The large engine oil cooler reduces oil deterioration and varnishing of internal components. Allows for 500 hour engine oil change intervals.
The low-mounted oil pump allows for quicker start-up lubrication.
The combination fuel filter and water separator offers superior protection for the fuel injection system.
The engine meets U.S. EPA Tier 2 and European EU Stage II emissions control standards worldwide.
The dual propel pumps provide separate, balanced flow to the rear wheel axle and the drum drive motors. Provides high gradeability and increases tractive effort in loose or poor underfoot conditions.
The limited slip differential provides balanced tractive effort and smooth torque transfer to both rear wheels.
The dual pump propel system offers two speed ranges for versatile operation. Low speed range for vibratory operation and maximum torque when climbing grades. High speed range moves the machine quickly over longer distances.
Flushing valves in each propel circuit help keep hydraulic oil cool and clean for maximum system efficiency.
Up to 11.5 km/h (7.1 mph).
The two propel pump system has dedicated pumps to drive the heavy-duty, high-torque rear wheel and drum motors independently. Should the drum or wheels begin to spin, there is always hydraulic flow to the non-spinning motor, allowing continuous tractive effort. This is especially useful in loose underfoot conditions.
Controllability is another feature of dual propel pumps. The operator is able to stop, maintain machine position and change directions while on a grade.
The CP-433E provides high productivity when working on more demanding grades. These machines are more effective in trench applications.
Visibility to the tire edges and rear of machine is exceptional. The sloped hood allows the operator to see obstacles measuring 1 meter (3' 3") high located 1 meter (3' 3") to the rear of the machine. Excellent visibility in all directions increases productivity when working near obstructions or maneuvering around the job site.
The lockable engine hood opens quickly and easily with the use of gas struts to provide good access to the engine, cooling system and all service points.
Low sound levels for the operator and the ground crew due to the engine hood and cooling air flow through the rear mounted radiator.
The open platform of the CP-433E offers a spacious and comfortable working environment with all controls, levers, switches and gauges positioned to maximize productivity.
The open platform offers unrestricted visibility to the drum and tire edge and to the side and rear of the machine.
The platform is enclosed by handrails and features foot rests for sure footing and support when working on a grade.
Standard equipment includes two front-facing and two rear-facing working lights, handrails with footrests, a lockable vandalism guard and a rear view mirror.
The steering console and operational gauges are infinitely adjustable within the tilt range to the desired position of the operator. Entire console tilts for simple entrance and exit.
Single lever control for propel and vibratory On/Off provides simple and low effort operation. A padded adjustable wrist rest helps reduce operator fatigue.
The comfortable and durable seat has adjustable fore/aft position, bottom cushion height, suspension stiffness and flip-up arm rests.
The operator's station is isolated with heavy-duty rubber mounts reducing machine vibration transmitted to the operator.
A rubber floor mat helps further isolate the operator from machine vibration and noise.
The cab is a spacious and comfortable work environment that includes large windows, more interior room with storage areas, a cup holder, better ergonomics and low noise levels.
The full-length glass windshield provides exceptional visibility to the drum and optional leveling blade.
Included with the cab are two exterior rear view mirrors, front and rear working lights and cab lift cylinder.
Windshield wipers on the front and rear windows allow good vision in adverse conditions.
Side windows slide open for cross ventilation.
The cab is climate controlled with standard heater and defroster for maximum operator comfort. Optional air conditioning helps keep the cab cool and comfortable.
The padfoot drum has 108 pads welded on the drum in a chevron arrangement.
Each pad is 90 mm (3.5") high and has a pad face surface area of 63.8 cm2 (9.9 in2) to achieve high ground contact pressure for maximum compaction.
The pads are involuted in shape to walk out of the lift without fluffing or "kicking up" the soil around the pads. Pads are tapered to help clean themselves.
Heavy-duty scrapers mounted on the front and rear of the drum are individually adjustable and replaceable. The scrapers help to reduce excessive material build up between the pads.
The leveling blade expands the machines versatility and utilization for use in material knockdown, site leveling, trench backfilling and light dozing.
Leveling blade control is controlled by the operator's right foot to provide simple, one-handed operation of machine propel, steering and blade functions simultaneously.
The dual propel pumps provide plenty of power and tractive effort for effective blade use without drum spin.
No special permits are required for transporting with a blade width of 2.10 m (6' 11"). Blade cutting depth is 76 mm (3").
Two-piece reversible and replaceable cutting edges increase edge service life and reduce replacement costs.
The high mounting point provides superior curb and obstruction clearance.
Visual indicators allows easy check of radiator coolant, hydraulic oil tank level and air restriction indicator.
The operator's station tilts forward to allow convenient access to the hydraulic pumps.
The rear mounted cooling system provides easy access for cleaning. The hydraulic oil cooler tilts rearward for additional access to the radiator.
Sealed-for-life bearings in the articulation hitch never need to be greased.
A 3 year/3000 hour vibratory bearing lube service interval reduces maintenance.
Quick connect hydraulic test ports simplify system diagnostics.
Ecology drains provide an environmental method to drain fluids. They are included on the radiator, engine oil pan, hydraulic and fuel tank.
S•O•S ports allow for simple fluid collection of engine oil, engine coolant and hydraulic oil.
Hose routing is secured with polyethylene routing blocks to reduce rubbing and increase service life.
Nylon braided wrap and all-weather connectors ensure electrical system integrity. Electrical wiring is color-coded, numbered and labeled with component identifiers to simplify troubleshooting.
Maintenance-free Caterpillar batteries are mounted in the rear of the machine and are protected by the engine hood. Caterpillar batteries are specifically designed for maximum cranking power and protection against vibration.
The CP-433E is Product Link wire-ready. The Caterpillar Product Link System (CPLS) ensures maximum uptime and minimum repair costs by simplifying tracking of equipment fleets. The system provides automatic machine location and hour updates. The system can be obtained through your local Caterpillar dealer.
Data not available.