The CB-114 is highly maneuverable, compact, productive and easy to operate. It can be driven with ease on small to medium-sized job sites. It has a compaction width of 800 mm (31") and features two driving drums for good control while working in tough conditions.
The CB-114 has a compaction width of 800 mm (31") and features two driving drums for good control while working in tough conditions.
The CB-114 provides a comfortable operating environment that contributes to the versatility of the machines. The roomy operator's station and low profile hood and machine design provide good visibility to the drum edges as well as to the front and rear of the machine.
The operator's station incorporates a fully-equipped console, adjustable suspension seat and rearview mirror. The steering wheel includes a steering knob providing easy maneuverability.
The suspension seat includes an armrest and a retractable seat belt.
An easy-to-understand instrument panel integrates a lighting package with turn signals, two-speed electric throttle, vibratory selection, warning lights for main functions and water spray switches.
The standard, foldable ROPS can be lowered without the use of tools providing easy transport.
The machine incorporates a frequency of 53.3 Hz (3,200 vpm) and an amplitude of 0.4 mm (0.016") in order to provide a smooth mat.
The CB-114 provides either both drums or front drum only vibratory selections.
Replaceable rubber mounts isolate vibration and enhance vibratory capabilities.
Each drum includes a spring-loaded self-adjusting scraper and a fixed position scraper to prevent material build-up.
The standard pressurized water spray system with constant or intermittent capabilities provides extended operation between refills. The intermittent spray setting increases spray time by 50% over the continuous setting.
The extended life water pump and filters are conveniently located for easy access while providing optimum spray and flow.
Double water filtration reduces machine downtime caused by system clogs.
The large water tank fill and drain allow the system to be filled and drained within minutes.
The vertical lift engine enclosure allows fast access to routine service points.
The filters can be easily removed without the use of special tools.
Extended life oils increase maintenance intervals for the vibratory system, hydraulic system and engine oil. A remote mounted drain for the engine oil provides simplified collection of fluids.
The quick-connect hydraulic test ports simplify system diagnosis.
Two steel ballasts provide an additional 100 kg (220 lb) to the operating weight of the machine.
The two steel ballasts fitted to the front and rear of the machine provide equal weight distribution.
The Heavy Weight option increases the static linear load to 10 kg/cm (56.90 lb/in) providing increased compaction results.
A solid bar and lifting eye attached to the frame allows the machine to be easily loaded without using ramps.
Data not available.