The TH337 is a highly versatile machine, designed to deliver maximum performance in the toughest working conditions like construction and agriculture. The TH337 offers 3300 kilograms load capacity and a maximum lift height of 7.3 metres.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | C4.4 DITAAC / C4.4 DITAAC ACERT |
Engine Model | C4.4 DITAAC / C4.4 DITAAC ACERT |
Gross Power - Standard | — |
Gross Power - Optional | — |
Maximum Torque - Standard | — |
Maximum Torque - Optional | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Rated Load Capacity | — |
Maximum Lift Height | — |
Load at Maximum Height - No Stabilizers | — |
Maximum Forward Reach | — |
Load at Maximum Reach - No Stabilizers | — |
Top Travel Speed | — |
Load Placing Height | — |
Load at Maximum Height | — |
Load at Maximum Reach | — |
Height | — |
Width | — |
Wheel Base | — |
Length - Fork Face | — |
Ground Clearance | — |
Turning Radius - Over Tires | — |
Turning Radius - Over Forks | — |
Length - Front of Tire | — |
Rear - Overhang | — |
Height - Top of Hood | — |
Standard | 15.5/80-24 16 PR TR-01 |
Optional Construction | 15.5/80-24 16 PR / 400/80-24 Power CL / 440/80-24 Power CL |
Optional Agriculture | 500/70 x 24 - XMCL / 460/70 x 24 - XMCL |
Maximum System Pressure | — |
Maximum Pump Flow | — |
Auxiliary Hydraulic Supply - Intermittent | — |
Auxiliary Hydraulic Supply - Continuous | — |
Fuel Tank | — |
Hydraulic Tank | — |
Hydraulic System | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Forward - 5 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Forward - Dump | — |
Crowd Backward | — |
Combined - Up and Out | — |
Combined - Down and In | — |
Boom Breakout Force | — |
Bucket Breakout Force | — |
Drawbar Pull - Basic | — |
Drawbar Pull - Premium | — |
Parking Brake | mechanical on front axle |
All day operator comfort and efficiency is ensured through our easy to read control layout.
Cab entry and exit is easier and more convenient due to the well placed handholds and step.
Communicates essential technical data to facilitate easier machine operation.
The single joystick electro-hydraulic controls allow operators to become proficient in operation.
New dedicated longitudinal stability indicator (LSI) in the operator's line of sight.
Operators will be comfortable sitting in the spacious cabin.
The TH336 features a built-in start code device to reduce the risk of theft and unauthorized use.
The TH337 Telehandler's operator can place materials to a maximum height of 7.3 metres.
Job site obstacles present challenges demanding a machine to place loads at greater distances - the TH337 delivers.
The TH337 offers enhanced maneuverability, due to its tight turning circle and its three different steering modes. The TH337 works well in confined areas.
The TH337 offers three steering modes (2-wheel, crab and 4-wheel steer) to allow an operator to more easily position the machine.
Two Caterpillar engine options are available: a Cat C4.4 DITAAC mechanical control engine and a Cat C4.4 ACERT electronic control engine. Both engines are certified to meet new Tier 3 emission regulations and are specifically designed and built to meet the requirements of tough telehandler applications.
The cooling pack on the TH337 is located to the rear of the engine bay and is designed to work in the most challenging environments.
The TH337 has a Cat powersynchro transmission which uses a torque converter to transfer engine power to the transmission.
Durable planetary axles are featured on the TH337 providing 50 degree steering angle for outstanding manoeuvrability.
A wide range of work tools to meet most job applications extends the versatility of this machine.
One Cat Telehandler and a selection of quick-change work tools is all you need to keep your work rates high.
A selection of hitches is available for duty around the yard and recovery work.
All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are accessible and major components are within reach at ground level due to the overall machine design.
Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.
Look at the value that the TH336 Telehandler will offer you. Consider all the flexible financing options your Cat Dealer offers as well as day to day operating costs.
Improving operating techniques can boost your profits. Your Cat Dealer has training literature and other ideas to help increase your productivity.
Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.
Your Cat Dealer can provide a financing package to meet your needs.
Data not available.