/  Equipment  /  Telehandlers  /  Telehandlers

TL642 w/Stabilizers

TL642 w/Stabilizers - 2021, S Am

Overview

The TL642 is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model Cat® C4.4 ACERT™
See more

Benefits & Features

Operator Station

Ease of Operation

Performance

  April 6, 2024

Specifications

Units: 
Engine
Engine Model Cat® C4.4 ACERT™
Gross Power - Basic
Weights
Operating Weight
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Load at Maximum Height - Stabilizers Down
Maximum Forward Reach
Load at Maximum Reach - Stabilizers Down
Top Travel Speed
Dimensions
Height
Width
Wheel Base
Length - Fork Face
Ground Clearance
Turning Radius - Over Tires
Tires
Standard 370/75-28 Duraforce Air
Optional (1) 370/75-28 Duraforce Foam Fill
Optional (2) 315/95-28 Telemaster Solid
Optional (3) 13.00-24 16PR Air
Optional (4) 13.00-24 12PR Foam
Optional (5) 370/75-28 Non-Marking Air
Optional 370/75-28 Non-Marking Foam
Hydraulic System
Pump Type Single-section
Service Refill Capacities
Fuel Tank
Hydraulic System
Boom Performance
Boom Up
Boom Down
Tele In
Tele Out
Drawbar Pull - Basic
Braking System
Parking Brake Spring-applied hydraulic release on front axle
Brakes
Features Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Operator Station
Features Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Instrumentation
Features Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge

Benefits & Features

Operator Station

Intuitive Control Layout

All day operator comfort and efficiency is ensured through our easier to use control layout.

Easier Access

Cab entry and exit is both easier and more convenient due to the well placed handholds.

Operator Protection

The machine provides full operator security with OROPS or EROPS protection.

Enhanced Visibility

The TL-Series cab has improved visibility due to the use of advanced virtual design techniques.

Ease of Operation

Joystick Control

The joystick allows three simultaneous boom functions enabling application customization for more than a dozen configurations.

Flow Sharing

Three simultaneous hydraulic functions are achieved using a full flow sharing hydraulic valve. A load sensing variable displacement pump allows full hydraulic power even at low revs.

Performance

Lift Height

The TL642 can pick and place bricks and materials to a maximum height of 42 ft. (12.8 m).

Reach

Job site obstacles present challenges demanding a machine to place loads at greater distances - the TL642 delivers.

Maneuverability

The TL642 offers improved maneuverability, allowing it to work productively in confined areas.

Steering Modes

The TL642 offers three steering modes (two wheel, crab and 4-wheel steer) to allow an operator to more easily position the machine. Steering modes are selected by a single three-position rocker switch. Steering position sensors are fitted as standard to all steering modes to be changed while moving.

Power Train

Transmission

Th TL642 features a Cat Power-shift transmission.

Versatility

Quick Coupler

A manual IT coupler is standard on the TL-Series machines. For optimum versatility, all machines are equipped with the hydraulic quick coupler, allowing the operator to more easily change non-hydraulic work tools without leaving the cab.

Hydraulic Services

Machines are equipped with Auxiliary Hydraulic services, allowing the use of hydraulically operated work tools. All TL-Series telehandlers are equipped with a single auxiliary hydraulic service and continuous hydraulic flow.

Work Tools

    A wide range of work tools are available to meet most job site applications. Caterpillar Telehandler Work Tools extend the versatility of the machine. Built for performance and durability, these work tools deliver high productivity, long life and excellent value.
    • General Purpose Bucket (1.0 m3/1.3 yd3)
    • Light Materials Bucket (2.0 m3/2.6 yd3, 2.5 m3/3.25 yd3, 3.0 m3/3.90 yd3)
    • Material Handling Bucket (1.5 m3/1.95 yd3, )
    • Multi Purpose Bucket (1.0 m3/1.3 yd3)
    • Grapple Bucket (0.85 m3/1.1 yd3)
    • Fixed Carriage
    • Rotate Carriage
    • Sideshift Carriage
    • Pallet Forks
    • Block Forks
    • Lift Hook
    • Truss Boom
    Contact your Cat dealer for additional work tool options.

Tires

A wide range of tire options enables the machine to be configured to achieve optimum job site performance.

Cost of Ownership

Ease of Access

Cost of ownership starts with ease of service. All Cat Telehandler service points are accessible and major components are at ground level due to overall machine design.

Daily Maintenance

Routine daily maintenance is now reduced to checking fluid levels and a walkaround inspection.

Service Intervals

Engine oil, filter changes and routine lubrication are now only required every 500 hours.

Reduced Componentry

With the reduction in the number of filters and extended service intervals, operating costs are the lowest in the industry.

Equipment Protection Plan

Designed to enhance your telehandler ownership experience with comprehensive coverage and peace of mind.

Serviceability and Customer Support

Access

All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are accessible and major components are at ground level due to the overall machine design. A cab mounted service point allows access to the fuel fill, hydraulic oil fill, washer bottle, fuse box and cab air filter for routine checks.

Selection

Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.

Purchase

Look at the value that the TL642 telehandler will offer you. Consider all the flexible financing options your Cat Dealer offers as well as day-to-day operating costs.

Operation

Improving operating techniques can boost your profits. Your Cat Dealer has literature and other tools to help increase your productivity.

Replacement

Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.

Standard Equipment

  • TELESCOPIC BOOM
    • Boom angle indicator
  • ELECTRICAL
    • Alternator, 60 amp, 12 volt
    • Battery, 12 volt, 1000 CCA
    • Horn
    • Alarm, backup
  • OPERATOR STATION
    • Canopy, ROPS/FOPS
    • Joystick, single electronic
    • Adjustable joystick wristrest
    • Low step, grab bars for easy entry
    • Seat - vinyl, suspension with Cat logo
    • Steering wheel spinner knob
    • Floor mat - heavy duty
    • Left side rear view mirror
    • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
    • Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
    • Park Brake with indicator light
    • Steering Wheel with Cat logo
    • Cat keys and locks
    • Brakes - wet disc service
  • POWER TRAIN
    • Engine, Cat® C4.4 ACERT™ (100 HP)
    • Thermal starting aid
    • Transmission, Cat Power-shift, 4-speed forward, 3-speed reverse
    • Cat filters, hoses and couplings
    • Axles - Dana
    • Steering - 4 wheel
    • Parking brake with indicator light
    • Drive - 4 wheel
  • STRUCTURE
    • Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
    • Cat IT Coupler
  • ANTI-FREEZE
    • Coolant - Anti-freeze, 50/50 Mix
  • TIRES
    • Tires - 370/75-28 Duraforce Air
  • OTHER EQUIPMENT
    • Integrated lift and tie down points
    • Standard Cat color paint
    • Auxillary hydraulics for auxillary attachments (one function)

Optional Equipment

  • TELESCOPIC BOOM
    • Hydraulic IT Coupler (includes Auxiliary Electrics)
  • ELECTRICAL
    • Work Light Group: 2 Cab mounted headlights -- 2 forward, 1 rearward; 1 Reversing Light; 2 Boom Mounted Lights, 1 Rotating Beacon
    • Engine heater block
    • Heater - open cab
    • Road Light Group -- Headlights, Brake Lights, Turn Signals
  • OPERATOR STATION
    • Air conditioning
    • Auxiliary hydraulics for Hydraulic Work Tools (one function)
    • Single Joystick - with Rocker Switch
    • EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
    • Skylight Wiper
    • Brick Guard - Top and front.
  • TIRES
    • Tires - 13.00-24 12PR Foam
    • Tires - 13.00-24 16PR Air
    • Tires - 370/75-28 Duraforce Foam Fill
    • Tires - 370/75-28 Non-Marking Air
    • Tires - 315/95-28 Telemaster Solid
  • OTHER EQUIPMENT
    • Fenders
    • Tow Hook - Pintle Type
    • Instant Hook - 4000 lb capacity, boom head mounted winch
    • Outriggers
    • Artic package - Package includes: 2400 AMP starter, 1000 watt hydraulic reservoir heater, 500 watt engine oil-pan heater, Dual maintenance free, 1375 CCA gel cell batteries, 160 watt battery heating blanket, 1000 watt engine block heater.
  • WORK TOOLS
    • Access Work Platform - 8 ft x 4 ft; 1,000 maximum capacity (available from factory)
    • Carriage - side shift, 50 in. (available from factory)
    • Lifting Hook - fork mounted (available from factory)
    • Truss Broom
    • Carriage - standard tilt, 50 in. (available from factory)
    • Carriage - wide tilt, 72 in. (available from factory)
    • Carriage - standard rotate, 50 in. (available from factory)
    • Carriage - wide rotate, 72 in. (available from factory)
    • Carriage - swing, 72 in., 100 degrees, 6000 lb capacity, 5000 lb swung (available from factory)
    • Pallet Forks - two 60 in, 2 in x 6 in, capacity per pair 6600 lb (available from factory)
    • Pallet Forks - two 48 in, 2.36 in x 4 in, capacity per pair 6600 lb (available from factory)
    • Cubing Forks - two 48 in, 2 in x 2 in, capacity per pair 3800 lb (available from factory)
    • Bucket - General Purpose 1.3 Cu. Yd.
    • Bucket - Material Handling 1.95 Cu. Yd.
    • Bucket - Multi-Purpose, 1.3 Cu. Yd.

View 360